(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

φ4mm Metal Banana Plug (5A)

φ4mm Metal Banana Plug (5A)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Metal banana socket with excellent strength. Drilling Support

  • Solder

● Metal terminal with Ø 4 mm banana socket. Wire connections made by soldering or JIS R1.25-3.5, RBV1.25-3.5 crimp terminals.

· The knob cannot be removed.
· Do not connect to Y-terminal.
(The hex nut will fall off if it loosens)
· This product is made by Sato Parts and stocked and sold by Misumi, using a Misumi part number.

More Information

Ø 4 mm Metal Banana Plug (5A):Related Image

 Specifications
MaterialBrass
Rating5A
Weight6 g
Setting of rated voltage is not possible because it is made of metal.
Part Number
T-10-NI
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Category Banana Socket Color Others Rated Current(A) 5
Knob Removal Impossible

Please check the type/dimensions/specifications of the part T-10-NI in the φ4mm Metal Banana Plug (5A) series.

Additional Products in this Category

Complementary Products

Tech Support