(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Environmentally friendly crimp type alligator clip. Available in a set of red and black as well as a 6 color set
Part Number
Configured Part Number is shown.
Part Number | Color, No. of Pcs | A Dimension mm | B Dimension mm | C Dimension mm | D Dimension mm | E Dimension mm | F Dimension mm |
C-201A-R3B3 | 1 pc each (Red, Black, Green, Yellow, White, Blue), total 6 pcs. | 24 | 5.2 | 34.9 | 38 | Ø2.2 | 5.2 |
C-201A-6C | 3 pcs. red, 3 pcs. black, total 6 pcs. |
Category | Alligator Clip | Applicable Cable Size | Sizes 1.2 mm – 2.0 mm (0.1 – 0.5 sq) | Dielectric Strength | 2,000 VAC / min |
---|---|---|---|---|---|
Insulation Resistance | 500 VDC, 100 MΩ | Rated Current(A) | 1 | Maximum Opening Width(mm) | 5.2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy