(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Yaskawa Electric ΣII (SGDM) Series Main Circuit (Part Numbers)

Yaskawa Electric ΣII (SGDM) Series Main Circuit

Lineup of angle model, as well.

  • Relay
  • Robot
  • AC Servo
  • Motor Power Supply
  • Motor Brake

● Select from fixed cables and movable cables.
● Support for non-compatible models of manufacturer's optional cables.
● A model that allows for easy one-end cutting on the relay is a part of the lineup.  

· Parts used are the recommended parts listed in the "Yaskawa Electric Corporation: ΣII Series User Manual." (Some equivalent products used)
· Round M4 terminals come with FG and brake cables.
· For the *1 products, the sheath is peeled on the connector section.


Wiring and Wire Color Page >>Click here
Component Page >>Click here

Part Number

Configured Part Number is shown.

Specifications

Yaskawa Electric ΣII (SGDM) Series Main Circuit Harness:Related Image

* Cable length specifiable by 0.1 m increments

Compatible AmplifierCompatible MotorOutline ImageModelCable Type
ΣII
SGDM
(For Main Circuit)
SGMAH-01A ~ 08A, 01B, 02B, A3A, A5A,
A3B, A5B, SGMPH-01A ~ 08A, 01B, 02B
(1) For Direct ConnectionSVPY-SGDM1Yaskawa Electric ΣII (SGDM) Series Main Circuit Harness:Related Image
SGMGH-05 ~ 13A□A, 03 ~ 09A□B
SGMSH-10A, 15A
(2) For Direct ConnectionSVPY-SGDM2
SGMSH-20ASVPY-SGDM3
SGMGH-12A□B SVPY-SGDM4
SGMGH-20A□A, 20A□B
SGMSH-30A
SVPY-SGDM5
SGMGH-30A□A, 30A□B, SGMSH-40A
SGMDH-22A, 32A
SVPY-SGDM6
ΣII
SGDM
(For Brake)
SGMAH-01A ~ 08A, 01B, 02B, A3A, A5A,
A3B, A5B, SGMPH-01A ~ 08A, 01B, 02B
(3) For Direct ConnectionSVPY-SGDM1B
SGMGH-05 ~ 13A□A, 03 ~ 09A□B
SGMSH-10A, 15A
(4) For Direct ConnectionSVPY-SGDM2B
SGMSH-20A(4) For Direct Connection *1SVPY-SGDM3B
SGMGH-12A□B(4) For Direct ConnectionSVPY-SGDM4B
SGMGH-20A□A, 20A□B
SGMSH-30A
(4) For Direct Connection *1SVPY-SGDM5B
SGMGH-30A□A, 30A□B
SGMSH-40A, SGMDH-22A, 32A
SVPY-SGDM6B

Compatible AmplifierCompatible MotorSee Outline Image DrawingModelCable Type
ΣII
SGDM
(For Main Circuit)
SGMAH-01A ~ 08A, 01B, 02B, A3A, A5A,
A3B, A5B, SGMPH-01A ~ 08A, 01B, 02B
(5) One-End for RelaySVPY-SGDM1-HM Yaskawa Electric ΣII (SGDM) Series Main Circuit Harness:Related Image





Yaskawa Electric ΣII (SGDM) Series Main Circuit Harness:Related Image







Can be specified by 0.1m
increments
SGMGH-05 ~ 13A□A, 03 ~ 09A□B
SGMSH-10A, 15A
(6) One-End for RelaySVPY-SGDM2-HM
SGMSH-20ASVPY-SGDM3-HM
SGMGH-12A□BSVPY-SGDM4-HM
SGMGH-20A□A, 20A□B
SGMSH-30A
SVPY-SGDM5-HM
SGMGH-30A□A, 30A□B, SGMSH-40A
SGMDH-22A, 32A
SVPY-SGDM6-HM
ΣII
SGDM
(For Brake)
SGMAH-01A ~ 08A, 01B, 02B, A3A, A5A,
A3B, A5B, SGMPH-01A ~ 15A, 01B, 02B
(7) One-End for RelaySVPY-SGDM1B-HM
SGMGH-05 ~ 13A□A, 03 ~ 09A□B
SGMSH-10A, 15A
(8) One-End for RelaySVPY-SGDM2B-HM
SGMSH-20AOne-End for Relay *1SVPY-SGDM3B-HM
SGMGH-12A□B(8) One-End for RelaySVPY-SGDM4B-HM
SGMGH-20A□A, 20A□B
SGMSH-30A
One-End for Relay *1SVPY-SGDM5B-HM
SGMGH-30A□A, 30A□B, SGMSH-40A
SGMDH-22A, 32A
SVPY-SGDM6B-HM
 
Both Ends Processing Completed
Compatible AmplifierCompatible MotorSee Outline Image DrawingModelCable Type
ΣII
SGDM
(For Main Circuit)
SGMGH-05 ~ 13A□A, 03 ~ 09A□B
SGMSH-10A, 15A
(9) For Direct ConnectionSVPY-SGDM2ALYaskawa Electric ΣII (SGDM) Series Main Circuit Harness:Related Image





Yaskawa Electric ΣII (SGDM) Series Main Circuit Harness:Related Image




Can be specified by 0.1m
increments
SGMSH-20ASVPY-SGDM3AL
SGMGH-12A□BSVPY-SGDM4AL
SGMGH-20A□A, 20A□B
SGMSH-30A
SVPY-SGDM5AL
SGMGH-30A□A, 30A□B, SGMSH-40A
SGMDH-22A, 32A
SVPY-SGDM6AL
ΣII
SGDM
(For Brake)
SGMGH-05 ~ 13A□A, 03 ~ 09A□B
SGMSH-10A, 15A
(11) For Direct ConnectionSVPY-SGDM2BAL
SGMSH-20A(11) For Direct Connection *1SVPY-SGDM3BAL
SGMGH-12A□B(11) For Direct ConnectionSVPY-SGDM4BAL
SGMGH-20A□A, 20A□B
SGMSH-30A
(11) For Direct Connection *1SVPY-SGDM5BAL
SGMGH-30A□A, 30A□B, SGMSH-40A
SGMDH-22A, 32A
SVPY-SGDM6BAL
One End Cutoff
Compatible AmplifierCompatible MotorSee Outline Image DrawingModelCable Type
ΣII
SGDM
(For Main Circuit)
SGMGH-05 ~ 13A□A, 03 ~ 09A□B
SGMSH-10A, 15A
(10) One-End for RelaySVPY-SGDM2AL-HM Yaskawa Electric ΣII (SGDM) Series Main Circuit Harness:Related Image





Yaskawa Electric ΣII (SGDM) Series Main Circuit Harness:Related Image




Can be specified by 0.1m
increments
SGMSH-20ASVPY-SGDM3AL-HM
SGMGH-12A□BSVPY-SGDM4AL-HM
SGMGH-20A□A, 20A□B
SGMSH-30A
SVPY-SGDM5AL-HM
SGMGH-30A□A, 30A□B, SGMSH-40A
SGMDH-22A, 32A
SVPY-SGDM6AL-HM
ΣII
SGDM
(For Brake)
SGMGH-05 ~ 13A□A, 03 ~ 09A□B
SGMSH-10A, 15A
(12) One-End for RelaySVPY-SGDM2BAL-HM
SGMSH-20A(12) One-End for Relay *1SVPY-SGDM3BAL-HM
SGMGH-12A□B(12) One-End for RelaySVPY-SGDM4BAL-HM
SGMGH-20A□A, 20A□B
SGMSH-30A
(12) One-End for Relay *1SVPY-SGDM5BAL-HM
SGMGH-30A□A, 30A□B, SGMSH-40A
SGMDH-22A, 32A
SVPY-SGDM6BAL-HM

More Information

Yaskawa Electric ΣII (SGDM) Series Main Circuit Harness:Related Image

Yaskawa Electric ΣII (SGDM) Series Main Circuit Harness:Related Image

Yaskawa Electric ΣII (SGDM) Series Main Circuit Harness:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 20
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Part Number
SVPY-SGDM1-A-[0.2-50/0.1]
SVPY-SGDM1-B-[0.2-50/0.1]
SVPY-SGDM1-HM-A-[0.2-50/0.1]
SVPY-SGDM1-HM-B-[0.2-50/0.1]
SVPY-SGDM1B-A-[0.2-50/0.1]
SVPY-SGDM1B-B-[0.2-50/0.1]
SVPY-SGDM1B-HM-A-[0.2-50/0.1]
SVPY-SGDM1B-HM-B-[0.2-50/0.1]
SVPY-SGDM2-A-[0.2-50/0.1]
SVPY-SGDM2-B-[0.2-50/0.1]
SVPY-SGDM2-HM-A-[0.2-50/0.1]
SVPY-SGDM2-HM-B-[0.2-50/0.1]
SVPY-SGDM2AL-A-[0.2-50/0.1]
SVPY-SGDM2AL-B-[0.2-50/0.1]
SVPY-SGDM2AL-HM-A-[0.2-50/0.1]
SVPY-SGDM2AL-HM-B-[0.2-50/0.1]
SVPY-SGDM2B-A-[0.2-50/0.1]
SVPY-SGDM2B-B-[0.2-50/0.1]
SVPY-SGDM2B-HM-A-[0.2-50/0.1]
SVPY-SGDM2B-HM-B-[0.2-50/0.1]
SVPY-SGDM2BAL-A-[0.2-50/0.1]
SVPY-SGDM2BAL-B-[0.2-50/0.1]
SVPY-SGDM2BAL-HM-A-[0.2-50/0.1]
SVPY-SGDM2BAL-HM-B-[0.2-50/0.1]
SVPY-SGDM3-A-[0.2-50/0.1]
SVPY-SGDM3-B-[0.2-50/0.1]
SVPY-SGDM3-HM-A-[0.2-50/0.1]
SVPY-SGDM3-HM-B-[0.2-50/0.1]
SVPY-SGDM3AL-A-[0.2-50/0.1]
SVPY-SGDM3AL-B-[0.2-50/0.1]
SVPY-SGDM3AL-HM-A-[0.2-50/0.1]
SVPY-SGDM3AL-HM-B-[0.2-50/0.1]
SVPY-SGDM3B-A-[0.2-50/0.1]
SVPY-SGDM3B-B-[0.2-50/0.1]
SVPY-SGDM3B-HM-A-[0.2-50/0.1]
SVPY-SGDM3B-HM-B-[0.2-50/0.1]
SVPY-SGDM3BAL-A-[0.2-50/0.1]
SVPY-SGDM3BAL-B-[0.2-50/0.1]
SVPY-SGDM3BAL-HM-A-[0.2-50/0.1]
SVPY-SGDM3BAL-HM-B-[0.2-50/0.1]
SVPY-SGDM4-A-[0.2-50/0.1]
SVPY-SGDM4-B-[0.2-50/0.1]
SVPY-SGDM4-HM-A-[0.2-50/0.1]
SVPY-SGDM4-HM-B-[0.2-50/0.1]
SVPY-SGDM4AL-A-[0.2-50/0.1]
SVPY-SGDM4AL-B-[0.2-50/0.1]
SVPY-SGDM4AL-HM-A-[0.2-50/0.1]
SVPY-SGDM4AL-HM-B-[0.2-50/0.1]
SVPY-SGDM4B-A-[0.2-50/0.1]
SVPY-SGDM4B-B-[0.2-50/0.1]
SVPY-SGDM4B-HM-A-[0.2-50/0.1]
SVPY-SGDM4B-HM-B-[0.2-50/0.1]
SVPY-SGDM4BAL-A-[0.2-50/0.1]
SVPY-SGDM4BAL-B-[0.2-50/0.1]
SVPY-SGDM4BAL-HM-A-[0.2-50/0.1]
SVPY-SGDM4BAL-HM-B-[0.2-50/0.1]
SVPY-SGDM5-A-[0.2-50/0.1]
SVPY-SGDM5-B-[0.2-50/0.1]
SVPY-SGDM5-HM-A-[0.2-50/0.1]
SVPY-SGDM5-HM-B-[0.2-50/0.1]
SVPY-SGDM5AL-A-[0.2-50/0.1]
SVPY-SGDM5AL-B-[0.2-50/0.1]
SVPY-SGDM5AL-HM-A-[0.2-50/0.1]
SVPY-SGDM5AL-HM-B-[0.2-50/0.1]
SVPY-SGDM5B-A-[0.2-50/0.1]
SVPY-SGDM5B-B-[0.2-50/0.1]
SVPY-SGDM5B-HM-A-[0.2-50/0.1]
SVPY-SGDM5B-HM-B-[0.2-50/0.1]
SVPY-SGDM5BAL-A-[0.2-50/0.1]
SVPY-SGDM5BAL-B-[0.2-50/0.1]
SVPY-SGDM5BAL-HM-A-[0.2-50/0.1]
SVPY-SGDM5BAL-HM-B-[0.2-50/0.1]
SVPY-SGDM6-A-[0.2-50/0.1]
SVPY-SGDM6-B-[0.2-50/0.1]
SVPY-SGDM6-HM-A-[0.2-50/0.1]
SVPY-SGDM6-HM-B-[0.2-50/0.1]
SVPY-SGDM6AL-A-[0.2-50/0.1]
SVPY-SGDM6AL-B-[0.2-50/0.1]
SVPY-SGDM6AL-HM-A-[0.2-50/0.1]
SVPY-SGDM6AL-HM-B-[0.2-50/0.1]
SVPY-SGDM6B-A-[0.2-50/0.1]
SVPY-SGDM6B-B-[0.2-50/0.1]
SVPY-SGDM6B-HM-A-[0.2-50/0.1]
SVPY-SGDM6B-HM-B-[0.2-50/0.1]
SVPY-SGDM6BAL-A-[0.2-50/0.1]
SVPY-SGDM6BAL-B-[0.2-50/0.1]
SVPY-SGDM6BAL-HM-A-[0.2-50/0.1]
SVPY-SGDM6BAL-HM-B-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Application 1 Connector Shape Outer Diameter Image Cable Model Compatible Motor Specified Length
(m)
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMAH-01A – 08A, 01B, 02B, A3A, A5A, A3B, A5B, SGMPH-01A – 08A, 01B, 02B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMAH-01A – 08A, 01B, 02B, A3A, A5A, A3B, A5B, SGMPH-01A – 08A, 01B, 02B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMounted( SGMAH-01A – 08A, 01B, 02B, A3A, A5A, A3B, A5B, SGMPH-01A – 08A, 01B, 02B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMobile( SGMAH-01A – 08A, 01B, 02B, A3A, A5A, A3B, A5B, SGMPH-01A – 08A, 01B, 02B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMounted( SGMAH-01A – 08A, 01B, 02B, A3A, A5A, A3B, A5B, SGMPH-01A – 08A, 01B, 02B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMobile( SGMAH-01A – 08A, 01B, 02B, A3A, A5A, A3B, A5B, SGMPH-01A – 08A, 01B, 02B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMounted( SGMAH-01A – 08A, 01B, 02B, A3A, A5A, A3B, A5B, SGMPH-01A – 08A, 01B, 02B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMobile( SGMAH-01A – 08A, 01B, 02B, A3A, A5A, A3B, A5B, SGMPH-01A – 08A, 01B, 02B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMounted( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMobile( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMounted( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMobile( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMounted( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMobile( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMounted( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMobile( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMounted( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMobile( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleDouble-endedMounted( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleDouble-endedMobile( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMounted( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMobile( SGMGH-05 – 13A□A, 03 – 09A□B / SGMSH-10A, 15A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMounted( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMobile( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMounted( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMobile( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMounted( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMobile( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMounted( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMobile( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMounted( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMobile( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleDouble-endedMounted( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleDouble-endedMobile( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMounted( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMobile( SGMSH-20A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMounted( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMobile( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMounted( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMobile( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMounted( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMobile( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMounted( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMobile( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMounted( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMobile( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleDouble-endedMounted( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleDouble-endedMobile( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMounted( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMobile( SGMGH-12A□B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMounted( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMobile( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMounted( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMobile( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMounted( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMobile( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMounted( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMobile( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMounted( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMobile( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleDouble-endedMounted( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleDouble-endedMobile( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMounted( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMobile( SGMGH-20A□A, 20A□B / SGMSH-30A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMounted( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightDouble-endedMobile( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMounted( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyStraightAmplifier Side Cut OffMobile( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMounted( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleDouble-endedMobile( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMounted( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAngleAmplifier Side Cut OffMobile( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMounted( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightDouble-endedMobile( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMounted( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeStraightAmplifier Side Cut OffMobile( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleDouble-endedMounted( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleDouble-endedMobile( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMounted( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAngleAmplifier Side Cut OffMobile( SGMGH-30A□A, 30A□B, SGMSH-40A / SGMDH-22A, 32A )0.2 ~ 50

Loading...

  1. 1

Basic Information

Supported equipment Servo Shield N/A Compatible Amplifier ∑II SGDM
Cable Length Specified Range(m) 0.2 ~ 20

Additional Products in this Category

Complementary Products

Tech Support