(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

e-CON Panel Mountable Socket Connector【8 Pieces Per Package】

e-CON Panel Mountable Socket Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by Sumimoto 3M. Wiring work is made easy since the need to strip wires is eliminated. 1 pack contains 8 pieces.

  • For Signal
  • Connection in Boards
  • Sensor
  • Pressure Welding
  • No Need of Dedicated Tools
  • Gold Plated
  • One-Touch Lock

● Socket connector that can be panel mounted.
For plug connector coupling.
● The connector shape is socket (female).
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: 3M


· Quantity: 8 Pcs / pack. Please note.
· Compatibility may vary depending on the conductor specification of cables, so check the cable standard size before making a selection.

Specifications

e-CON Panel Mountable Socket Connector:Related Image

1 Pack Unit 8-piece Pack

Model NumberTop Cover ColorNumber of CoresQuantity per PackWeight
(g)
37303-2206-0P0FL-8PGray3-core8 Pieces1.6
37303-2165-0P0FL-8PBlue
37303-2124-0P0FL-8PGreen
37303-3163-0P0FL-8POrange
37303-3122-0P0FL-8PYellow
37303-3101-0P0FL-8PRed
37304-2206-0P0FL-8PGray4-core1.8
37304-2165-0P0FL-8PBlue
37304-2124-0P0FL-8PGreen
37304-3163-0P0FL-8POrange
37304-3122-0P0FL-8PYellow
37304-3101-0P0FL-8PRed

More Information

e-CON Panel Mountable Socket Connector:Related Image

e-CON Panel Mountable Socket Connector:Related Image

e-CON Panel Mountable Socket Connector:Related Image

Specifications

Model NumberNumber of CoresConductor Section Area mm2AWGInsulation OD (mm)Top Cover Color
37303-2206-0P0FL-8P30.30 ~ 0.5022 ~ 20Ø1.6 ~ 2.0Gray
37304-2206-0P0FL-8P4
37303-2165-0P0FL-8P3Ø1.2 ~ 1.6Blue
37304-2165-0P0FL-8P4
37303-2124-0P0FL-8P3Ø1.0 ~ 1.2Green
37304-2124-0P0FL-8P4
37303-3163-0P0FL-8P30.14 ~ 0.2026 ~ 24Ø1.2 ~ 1.6Orange
37304-3163-0P0FL-8P4
37303-3122-0P0FL-8P3Ø1.0 ~ 1.2Yellow
37304-3122-0P0FL-8P4
37303-3101-0P0FL-8P3Ø0.8 ~ 1.0Red
37304-3101-0P0FL-8P4

Part Number
37303-2165-0P0FL-8P
37303-2206-0P0FL-8P
37303-3101-0P0FL-8P
37303-3122-0P0FL-8P
37303-3163-0P0FL-8P
37304-2124-0P0FL-8P
37304-2165-0P0FL-8P
37304-2206-0P0FL-8P
37304-3101-0P0FL-8P
37304-3122-0P0FL-8P
37304-3163-0P0FL-8P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number of cores Cover Color Suitable Electric Wire Insulation Outer Diameter
(mm)

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

3Blueφ1.2 ~ 1.6

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

3Grayφ1.6 ~ 2.0

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

3Redφ0.8 ~ 1.0

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

3Yellowφ1.0 ~ 1.2

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

3Orangeφ1.2 ~ 1.6

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

4Greenφ1.0 ~ 1.2

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

4Blueφ1.2 ~ 1.6

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

4Grayφ1.6 ~ 2.0

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

4Redφ0.8 ~ 1.0

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

4Yellowφ1.0 ~ 1.2

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

4Orangeφ1.2 ~ 1.6

Loading...

  1. 1

e-CON

Features

● Wiring can be carried out easily with either the dedicated Misumi original tools, or commercially available pliers.
(Misumi original tools are recommended for 6- or 8-core wires).
● No need to strip wire coating.
● Compatible wire types are identified with 8 different color coded connector covers.
● Branch adapters and those for relays and circuit board mounting are available.
● As the terminal, main unit and cover are integrated into one structure, maintenance is simple.
● The circuit board type for 3- or 4-cores is lead-free.

Common Specifications

Wiring Method
Combination Method
Rating
  3-Core / 4-Core Connectors 6-Core / 8-Core Connectors
Rated Voltage 32 VAC / VDC or less 32 VDC or less
Rated Current Max. 3.0 A
Operating Temperature
(no condensation or dripping)
-20 ~ +85°C (at 1 A live) -30 ~ +75°C
-20 ~ +75℃ (at 2A live)
-20 ~ +60℃ (at 3A live)
Electrical Properties
Peak Voltage 1,000 VAC rms (1 minute) 500 VAC rms (1 minute)
Insulation Resistance 1,000 MΩ
Contact Resistance (Initial) 50 mΩ or less 30 mΩ or less
Compatible Wires
(Stranded Wires)
Conductor Cross-sectional Area 0.14 ~ 0.50 m2 0.2 ~ 0.5 m2
AWG 26 ~ 20 -
Insulation OD φ0.8 ~ φ2.0 mm φ1.15 ~ φ1.6 mm
Others
Relative Humidity 40°C at 95% R.H. 25 ~ 65°C at 90 ~ 95% R.H.
Contact Pitch 2 mm
Material
Item 3-Core / 4-Core Connectors 6-Core / 8-Core Connectors
Materials Finish Materials Finish
Body PBT Resin UL94V-0 Black Glass-filled Thermoplastic
Polyester Resin
UL94V-0 Black
Base Cover Nylon 66 UL94V-0 Black Polycarbonate UL94V-0, Blue, Green
Top Cover Polycarbonate UL94V-0, Semi-Transparent in 6 Colors
Contact Copper Alloy Connection Part: Nickel Plating 2.5 um or more
Gold Plating 0.2 um or more
Pressure Welded Part: Nickel Plating 2.5 um or more
Copper Alloy All Surfaces: Nickel Plating 1.27 um or more
Contact Part: Gold Plating 0.2 um or less
Dustproof Cover Installation Process

Basic Information

Connector Series Initials D / E / F D/E/F e-CON Applicable pin/contact Female (Socket)
Application Cable-to-cable Allowable Current(A) 3 Allowable Voltage(V) 32
Wire connection method Pressure Welding Connection direction Straight IP Rating N/A
Detaching Method One-touch

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.