(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Molex 3.50 mm Pitch, Wire-to-Board and Wire-to-Wire Housing, with 7 Circuits.
[Features]
•Number of Circuits: 7
•Type: Receptacle
•Pitch: 3.5 mm
•Housing Material: Polyester
•Mounting Style: Wire
•Number of Rows: 1
•Flammability Rating: UL 94 V-0
· Number of leads: 2 to 15 leads
Part Number |
---|
51067-0200 |
51067-0300 |
51067-0400 |
51067-0500 |
51067-0600 |
51067-0700 |
51067-0800 |
51067-0900 |
51067-1000 |
51067-1100 |
51067-1200 |
51067-1300 |
51067-1500 |
Loading...
Connector Shape | Square | Connector Series Initials | Number | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Application | Cable connection | Representative standards | UL / TUV / CSA | Pitch(mm) | 3.50 |
Row number | 1 | Color | Natural | Conforming terminal | 50217 |
Mating partner | 51114, 53258, 53259, 53265, 53266 | Other properties | Flame retardant |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy