(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CL07 Waterproof Connector Socket Housing【10 Pieces Per Package】

CL07 Waterproof Connector Socket Housing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by Sumiko Tec. Demonstrates high waterproof properties with waterproof packing and also deals with large current ※4•6•9 core is a drip-proof type.

  • Relay
  • For Signal
  • Outdoor Wiring
  • Caulking
  • 300 V
  • Web Harness Plus

● Dedicated housing for female (socket) contacts. Used for binding to the plug housing.


Rated Voltage: 300V
Rated Current: 10A (3-Core or less), 5A (4-Core or more)
Waterproofing Performance: IP67 (3-Core or less), IP x 3 (4-Core or more)
* When waterproof packing is used


∙ Requires separately sold waterproof packing.
∙ 1, 2, 3-core and 4, 6, 9-core have different shape model.

Specifications

CL07 Waterproof Connector Socket Housing:Related Image

1 Pack Unit 10-piece Pack

Model NumberNumber of Cores
CL07D01A1
CL07D02A2
CL07D03A3
CL07A04F4
CL07A06F6
CL07A09F9

More Information

CL07 Waterproof Connector Socket Housing:Related Image

Part Number
CL07A04F
CL07A06F
CL07D02A
CL07D03A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number of cores Allowable Current
(A)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

45

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

65

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

210

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

310

Loading...

  1. 1

Features

● A waterproof relay connector (JIS C0920 protection degree 4 IP64 or equivalent).
● A connector that is suitable for wiring outdoors, places with high humidity, wet areas, etc.
● Can be used with large currents of up to 10 A.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● Uses a simple manual crimping tool that can also be used for crimping various nylon connectors by simply exchanging the die.

Specifications

Item Content
Rated Voltage 300 V
Rated Current 10 A (MAX)
Peak Voltage 1,700 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more / 500 VDC
Contact Resistance 10 mΩ or less
Applicable Electric Wire Range AWG22 ~ 16 (0.3 ~ 1.25 mm2)
Suitable Electric Wire Insulation Outer Diameter 2.6 ~ 3.1 mm
Operating Temperature Range -40 ~ +105°C
Waterproofing Performance JIS 0920-1982 Protection Degree 4 (IP64 Equivalent)

Correspondence Table for Housing, Contact, and Wire

Housing Number Male / Female Compatible Contact Electric Wire
Product Model Number Type Compatible Wire Insulation OD (mm) Electric Wire Strip Length
CL07D0*M Male 215001-2M Male AWG22 ~ 20
(0.3 ~ 0.5 mm2)
φ2.6 or less 4.5 ~ 5.0 mm
CL07D0*A Female 215002-2M Female
CL07D0*M Male 215003-2M Male AWG20 ~ 16
(0.5 ~ 1.25 mm2)
φ3.1 or less
CL07D0*A Female 215004-2M Female

Material

Item Material
Housing PBT (UL94V-0) White
Terminal Brass / Tin Plated
Waterproof Packing Silicone Rubber

Structural Drawing


About Coupling

Basic Information

Connector Series Initials A / B / C A/B/C CL07D Applicable pin/contact Female (Socket)
Application Cable-to-cable Allowable Voltage(V) 300 Wire connection method Crimping
Connection direction Straight IP Rating Yes Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.