(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The locking lance makes insertion work into the housing easy. 1 pack contains 100 pieces
Part Number
Configured Part Number is shown.
LLM-01T-P1.3ES
1 Pack Unit
100-piece Pack
Model Number | Type |
LLM-01T-P1.3ES | Male (Pin) |
LLF-01T-P1.3ES | Female (Socket) |
Specifications
Item | Content |
Applicable Electric Wire Range | AWG 26 ~ 20 (0.13 ~ 0.5 mm2) |
Compatible Electric Wire Insulation Exterior | 1.3 ~ 2.7 mm |
Loading...
Features
● Compact, high-density relay nylon connectors, widely used in FA devices, etc.Specifications
Item | Content | |
---|---|---|
Rated Voltage | 300 VAC / VDC (MAX) | |
Rated Current | 5 A (MAX) * | |
Peak Voltage | 1,500 VAC (1 minute) | |
Insulation Resistance | 1,000 MΩ or more | |
Contact Resistance | Initial | 7 mΩ or less |
After environmental testing | 10 mΩ or less | |
Applicable Electric Wire Range | AWG26 ~ 20 (0.13 ~ 0.5 mm2) | |
Suitable Electric Wire Insulation Outer Diameter | 1.3 ~ 2.7 mm | |
Operating Temperature Range | -25 ~ 90°C | |
Compatible Panel Thickness | 0.8 ~ 2.0 mm |
Current Unit (A) | ||||
---|---|---|---|---|
Number of Cores | Electric Wire Size (AWG) | |||
# 20 | # 22 | # 24 | # 26 | |
2 | 5 | 4 | 3 | |
4 | ||||
6 | 4 | 3 | 3 | 3 |
12 | 3 | 2 | ||
15 |
Material
Item | Material |
---|---|
Housing | Nylon 6 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
Combination Example
About Coupling
Connector series initials | D / E / F | D/E/F | EL | IP Rating | N/A |
---|---|---|---|---|---|
Compatible Wire AWG Size | 26 ~ 20 | Contact Shape | Male | Insulation Coating OD(mm) | 1.3 ~ 2.7 |
Please check the type/dimensions/specifications of the part LLM-01T-P1.3ES in the Contacts - EL Connector, Socket Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy