(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Adapter for extending coaxial harnesses of the same kind.
● Connectors that relay the same model of connector.
Part Number
Configured Part Number is shown.
Model Number | Manufacturer | Type | Mounting Method | Shape | Type (*1) | Rated Voltage | Peak Voltage | Insulation Resistance | Contact Resistance | Frequency Band | VSWR | Resistance | Weight |
AC V | VAC / Min | MΩ or more / 500 VDC | DC1V/1A | GHz (DC ~) |
or less | Ω | g | ||||||
050-1440 | YU | BNC | Relay | Straight | P-P | 500 | 1500 | 1000 | 3 mΩ | 4 | 1.2 / 0.1 ~ 1GHz | 50 | 18 |
MF70B8-NS5 | Overseas | 350 | 1000 | 5000 | 1.5 mΩ | 4 | 1.25 / 0.1 ~ 4GHz | 50 | 16 | ||||
BNC-SA-JJ | YU | J-J | 500 | 1000 | 1000 | 3 mΩ | 4 | 1.1 / 0.1 ~ 2GHz | 50 | 20 | |||
MF70G8-NS5 | Overseas | 350 | 1000 | 5000 | 1.5 mΩ | 4 | 1.5 / 0.1 ~ 4GHz | 50 | 11 | ||||
BNC-TA-JJJ | YU | T-Branch | J-J-J | 500 | 1500 | 1000 | 3 mΩ | 2 | Not measured | 50 | 12.2 | ||
MF70H8-NT5 | Overseas | 350 | 1000 | 5000 | 1.5 mΩ | 4 | 2.3 / 0.1 ~ 4GHz | 50 | 15 | ||||
BNC-TA-JPJ | YU | J-P-J | 500 | 1500 | 1000 | 3 mΩ | 4 | Not measured | 50 | 18.1 | |||
MF70K8-NT5 | Overseas | 350 | 1000 | 5000 | 1.5 mΩ | 4 | 2.3 / 0.1 ~ 4GHz | 50 | 20 | ||||
050-1480 | YU | Angle | P-J | 500 | 1500 | 1000 | 3 mΩ | 4 | 1.2 / 0.1 ~ 2GHz | 50 | 15.3 | ||
MF70E8-NR5 | Overseas | 350 | 1000 | 5000 | 1.5 mΩ | 4 | 1.25 / 0.1 ~ 4GHz | 50 | 21 | ||||
MF70E8-NS5 | Overseas | Straight | 350 | 1000 | 5000 | 1.5 mΩ | 4 | 1.25 / 0.1 ~ 4GHz | 50 | 14 | |||
RCA-A-JJ | TE | RCA | J-J | 30 | 500 | 100 | 20 mΩ | Not regulated | Not measured | Mismatch | 6 | ||
088-6050 | YU | SMA | P-P | 330 | 1000 | 5000 | 3 mΩ | 12.4 | 1.2 / 0.1 ~ 12.4GHz | 50 | 5 | ||
MF78B8-NS5 | Overseas | 120 | 700 | 5000 | 3 mΩ | 18 | 1.3 / 0.1 ~ 18GHz | 50 | 4 | ||||
088-6040 | YU | J-J | 330 | 1000 | 5000 | 3 mΩ | 12.4 | 1.05+0.01F /0.1 ~ 12.4GHz |
50 | 2.3 | |||
MF78G8-NS5 | Overseas | 120 | 700 | 5000 | 6 mΩ | 18 | 1.3 / 0.1 ~ 18GHz | 50 | 3 | ||||
088-7050 | YU | Angle | P-J | 330 | 1000 | 5000 | 3 mΩ | 12.4 | 1.2 / 0.1 ~ 12.4GHz | 50 | 5 | ||
MF78E8-NR5 | Overseas | 120 | 700 | 5000 | 3 mΩ | 18 | 1.6 / 0.1 ~ 18GHz | 50 | 6 | ||||
MF78E8-NS5 | Overseas | Straight | 120 | 700 | 5000 | 3 mΩ | 18 | 1.3 / 0.1 ~ 18GHz | 50 | 5 | |||
TMA9045-A | TA | 500 | 1000 | 5000 | 4 mΩ | 18 | 1.15 / 0.1 ~ 18GHz | 50 | 6 | ||||
MF73B8-NS5 | Overseas | N | P-P | 350 | 1000 | 5000 | 3 mΩ | 11 | 1.35 / 0.1 ~ 11GHz | 50 | 49 | ||
MF73B8-NR5 | Overseas | Angle | 350 | 1000 | 5000 | 3 mΩ | 11 | 1.3 / 0.1 ~ 11GHz | 50 | 74 | |||
MF73G8-NS5 | Overseas | Straight | J-J | 350 | 1000 | 5000 | 3 mΩ | 11 | 1.3 / 0.1 ~ 11GHz | 50 | 44 | ||
MF73E8-NR5 | Overseas | Angle | P-J | 350 | 1000 | 5000 | 3 mΩ | 11 | 1.4 / 0.1 ~ 11GHz | 50 | 70 | ||
MF73G8-NR5 | Overseas | J-J | 350 | 1000 | 1000 | 3 mΩ | 11 | 1.45 / 0.1 ~ 11GHz | 50 | 66 | |||
N-TA-JPJ | YU | T-Branch | J-P-J | 500 | 1000 | 1000 | 3 mΩ | 4 | Not measured | Mismatch | 83.5 | ||
BNC323-BA | TA | BNC | Panel | Straight | J-BJ | 500 | 1500 | 1000 | 3 mΩ | 4 | 1.4 / 0.1 ~ 2GHz | 50 | 16 |
MF70G8-YS5 | Overseas | 350 | 1000 | 5000 | 3 mΩ | 4 | 1.3 / 0.1 ~ 4GHz | 50 | 11.5 | ||||
BNC-BA-JJ | YU | 500 | 1000 | 1000 | 3 mΩ | 4 | 1.2 / 0.1 ~ 2GHz | 50 | 22 | ||||
MF70G8-AS5 | Overseas | 350 | 1000 | 5000 | 1.5 mΩ | 4 | 1.3 / 0.1 ~ 4GHz | 50 | 15 | ||||
BNC-PA-JJ | YU | J-PJ | 500 | 1000 | 1000 | 3 mΩ | 4 | 1.2 / 0.1 ~ 2GHz | 50 | 13 | |||
MF78G8-CS5 | Overseas | SMA | J-BJ | 120 | 1000 | 5000 | 6 mΩ | 18 | 1.25 / 0.1 ~ 18GHz | 50 | 5 | ||
088-6060 | YU | J-PJ | 330 | 1000 | 5000 | 4 mΩ | 18 | 1.05+0.01F / 0.1 ~ 18 GHz |
50 | 4 | |||
MF78G8-FS5 | Overseas | 120 | 700 | 5000 | 6 mΩ | 18 | 1.3 / 0.1 ~ 18GHz | 50 | 5 | ||||
MF73G8-CS5 | Overseas | N | J-BJ | 350 | 1000 | 5000 | 3 mΩ | 11 | 1.4 / 0.1 ~ 11GHz | 50 | 48 | ||
F-PA-JJ | YU | F | 150 | 500 | 5000 | 5 mΩ | 3 | 1.3 / 0.3 ~ 3GHz | 75 | 7.3 |
(*1) P: Plug, J: Jack, BJ: Bulk Jack, PJ: Panel Jack (Check shape details >>Click here.)
YU = Yuetsu Seiki Co., Ltd.; TA = Tajimi Electronics Co., Ltd.; TE = Teishin Electric
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy