(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4.00 mm Board-in Connector Housings (51036)

4.00 mm Board-in Connector Housings (51036)
  • Volume Discount

[Features]
· Molex wire mounted directly to the board (compatible with 51035 series housings (Applicable terminal: 50097).
· Number of leads: 2 to 18 leads.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
51036-0200
51036-0400
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

56 Days or more

2
1 Piece(s)Available

6 Days or more

4

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application Cable connection Pitch(mm) 4.00 Row number 1
Color Natural Conforming terminal 50098

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.