(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A conversion adapter for inter-connecting coaxial harnesses of different shapes
● Connector to be converted into a different model of connector.
· When fitted, coaxial connectors are referred to as plugs when used outside, and jacks when used inside. For the SMB connectors, plugs are female and jacks are male.
Part Number
Configured Part Number is shown.
Model Number | Manufacturer | Left Side | Right Side | Rated Voltage | Peak Voltage | Insulation Resistance | Contact Resistance | Frequency Band | VSWR | Resistance | Weight | ||
Connector Type |
Contact Type |
Connector Type |
Contact Type |
VAC | VAC / Min | MΩ or more / 500 VDC |
1 V/ADC | GHz (DC-) | or less | Ω | g | ||
BNCP-SMAP | YU | BNC | Plug | SMA | Plug | 250 | 750 | 1000 | 3 mΩ | 4 | 1.2 /0.1 ~ 2 GHz |
50 | 16 |
MF70P78P | Overseas | 120 | 700 | 5000 | 1.5 mΩ | 4 | 1.2 /0.1 ~ 4GHz |
50 | 6 | ||||
BNCP-SMAJ | YU | Jack | 250 | 750 | 1000 | 3 mΩ | 4 | 1.2 /0.1 ~ 2 GHz |
50 | 14.5 | |||
MF70P78J | Overseas | 120 | 700 | 5000 | 3 mΩ | 4 | 1.2 /0.1 ~ 4GHz |
50 | 7 | ||||
SMAP-BNCJ | YU | Jack | Plug | 250 | 750 | 1000 | 3 mΩ | 4 | 1.2 /0.1 ~ 2 GHz |
50 | 15 | ||
MF70J78P | Overseas | 120 | 700 | 5000 | 3 mΩ | 4 | 1.2 /0.1 ~ 4GHz |
50 | 8 | ||||
BNCJ-SMAJ | YU | Jack | 250 | 750 | 1000 | 3 mΩ | 4 | 1.2 /0.1 ~ 2 GHz |
50 | 13.6 | |||
MF70J78J | Overseas | 120 | 700 | 5000 | 3 mΩ | 4 | 1.2 /0.1 ~ 4GHz |
50 | 10 | ||||
BNCP-RCAJ | YU | Plug | RCA | Jack | 34 | 500 | 100 | 10 mΩ | Not regulated | Not measured | Mismatch | 13.8 | |
MF70P77J-NS5 | Overseas | 350 | 1000 | 5000 | 3 mΩ | 4 | Not measured | 50 | 11.5 | ||||
RCAP-BNCJ | YU | Jack | Plug | 34 | 500 | 100 | 10 mΩ | Not regulated | Not measured | Mismatch | 10.3 | ||
MF70J77P-NS5 | Overseas | 350 | 1000 | 5000 | 3 mΩ | 4 | Not measured | 50 | 9.5 | ||||
SMAJ-SMBP | YU | SMA | Jack | SMB | Plug | 150 | 750 | 1000 | 3 mΩ | 6 | 1.3 /0.1 ~ 4GHz |
50 | 4.5 |
MF78J91P | Overseas | 170 | 350 | 1000 | 6 mΩ | 4 | 1.2 /0.1 ~ 4GHz |
50 | 5 | ||||
SMAJ-SMBJ | YU | Jack | 150 | 750 | 1000 | 3 mΩ | 6 | 1.3 /0.1 ~ 4GHz |
50 | 6 | |||
MF78J91J | Overseas | 170 | 350 | 1000 | 6 mΩ | 4 | 1.2 /0.1 ~ 4GHz |
50 | 4 | ||||
SMAP-SMBP | YU | Plug | Plug | 150 | 750 | 1000 | 3 mΩ | 6 | 1.3 /0.1 ~ 4GHz |
50 | 5.5 | ||
SMAP-SMBJ | YU | Jack | 150 | 750 | 1000 | 3 mΩ | 6 | 1.3 /0.1 ~ 4GHz |
50 | 6 | |||
MF78P91J | Overseas | 170 | 350 | 1000 | 5 mΩ | 4 | 1.2 /0.1 ~ 4GHz |
50 | 11 | ||||
BNCP-NJ | YU | BNC | Plug | N | Jack | 500 | 1000 | 1000 | 3 mΩ | 4 | 1.2 /0.1 ~ 2 GHz |
50 | 35.8 |
NP-BNCJ | YU | Jack | Plug | 500 | 1000 | 1000 | 3 mΩ | 2 | 1.2 /0.1 ~ 2 GHz |
50 | 37.5 | ||
MF70J73P-NS5 | Overseas | 350 | 1000 | 5000 | 1.5 mΩ | 4 | 1.2 /0.1 ~ 4GHz |
50 | 33.5 | ||||
BNCP-TNCJ | YU | Plug | TNC | Jack | 500 | 1000 | 1000 | 3 mΩ | 4 | 1.2 /0.1 ~ 2 GHz |
50 | 17.2 | |
TNCP-BNCJ | YU | Jack | Plug | 500 | 1000 | 1000 | 3 mΩ | 4 | 1.2 /0.1 ~ 2 GHz |
50 | 19 | ||
BNCP-FJ | YU | Plug | F | Jack | 150 | 500 | 500 | 5 mΩ | 200 (MHz) | Not measured | Mismatch | 15.2 | |
FP-BNCJ | YU | Jack | Plug | 150 | 500 | 500 | 5 mΩ | 200 (MHz) | Not measured | Mismatch | 15.8 | ||
BNCP-MJ | YU | Plug | M | Jack | 330 | 1000 | 1000 | 10 mΩ | 200 (MHz) | Not measured | Mismatch | 10.3 | |
MP-BNCJ | YU | Jack | Plug | 330 | 1000 | 1000 | 10 mΩ | 200 (MHz) | Not measured | Mismatch | 23.8 |
Part Number |
---|
Loading...
Shape | Straight | Protective Function (Environmental Resistance) | N/A |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy