(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Microwaves Supported SMA Connector Harness
●MIL-C-39012 Compliant
●Flexible cable is used.
●Phase is stable.
Part Number
Configured Part Number is shown.
Manufacturer: Yuetsu Seiki Co., Ltd. Sales: Misumi
Model Number | Product Features | Connector Specifications (Plug) | Cable Specification | |||||||||||
Frequency Band |
Impedance | Rated Voltage |
Operating Temperature Range |
VSWR (max) |
Used Connector |
Body Material / Plating |
Contact Material / Plating |
Model Number | Type | Coat Material |
Outer Diameter (mm) |
Minimum Bending Radius (mm) |
Wavelength Reduction Index |
|
SMA18G-PP-QFXP | 0 ~ 18 GHz | 50 Ω | 250V | -20 ~ +80°C |
1.25 | SMA-P | SUS / Passivate |
Brass / Gold | 141QFLEXPLUS | Flexible Cable |
PE | 4.57 | 28 | 70.70% |
* The total length tolerance is the same as the total length, or less than or equal to 105% of the total length.
Loading...
Cable type | Others | CN1 | SMA | CN2 | SMA |
---|---|---|---|---|---|
Type | Flexible Cable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy