(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Both Ends with Connectors

Both Ends with Connectors

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

General-purpose Harness of BNC Connector


● BNC connector cable that uses a general purpose fixing cable.
● RG58AU, 1.5D2V, 1.5C2V, 3D2V, 3C2V and 5D2V are available.

· "-" in the price table indicates an item that is not supported. If your desired
length is not supported, consider the free-length type on Product Page.


Connector >>453
Cable
>>P.1666 (equivalent)
Component Page

PDF

Part Number

Configured Part Number is shown.

Specifications

Both Ends with Connectors:Related Image

Model Number CN1 CN2 Used
Cable
Color Impedance
BNC-PPRG BNC
Straight
Plug
BNC
Straight
Plug
RG58AU Black 50 Ω
BNC-PP1.5D 1.5D2V Gray 50 Ω
BNC-PP1.5C 1.5C2V Black 75 Ω
BNC-PP3D 3D2V Gray 50 Ω
BNC-PP3C 3C2V Black 75 Ω
BNC-PP5D 5D2V Black 50 Ω

More Information

Both Ends with Connectors:Related Image

Model Number CN1 and CN2 Connector Specifications Cable Specification Whole Cable
Used Connector Body Material /
Plating
Contact Material /
Plating
Model Number
(Product Page equivalent)
Type Impedance Outer Diameter
(mm)
Coat
Material
Wavelength
Reduction Index
Frequency
Band
Rated Voltage
AC/V
Operating Temperature
Range
BNC-PPRG
BNC
Straight
Plug
Brass /
Nickel
Brass /
Gold Plating
RG58AU MIL Standard 50 Ω 5.0 PVC 67% DC
~
2GHz
500V -20 ~
+60°C
BNC-PP1.5D 1.5D2V JIS Standards 50 Ω 3.0 66%
BNC-PP1.5C 1.5C2V 75 Ω 3.0
BNC-PP3D 3D2V 50 Ω 5.3
BNC-PP3C 3C2V 75 Ω 5.2
BNC-PP5D
5D2V 50 Ω 7.3

* The total length tolerance is the same as the total length, or less than or equal to 105% of the total length.

Part Number
BNC-PP1.5C-0.5
BNC-PP1.5C-1
BNC-PP1.5C-1.5
BNC-PP1.5C-2
BNC-PP1.5C-3
BNC-PP1.5C-5
BNC-PP1.5C-8
BNC-PP1.5D-0.5
BNC-PP1.5D-1
BNC-PP1.5D-1.5
BNC-PP1.5D-2
BNC-PP1.5D-3
BNC-PP1.5D-5
BNC-PP1.5D-8
BNC-PP3C-0.5
BNC-PP3C-1
BNC-PP3C-1.5
BNC-PP3C-2
BNC-PP3C-3
BNC-PP3C-5
BNC-PP3C-8
BNC-PP3D-0.5
BNC-PP3D-1
BNC-PP3D-1.5
BNC-PP3D-2
BNC-PP3D-3
BNC-PP3D-5
BNC-PP3D-8
BNC-PP5D-1
BNC-PP5D-1.5
BNC-PP5D-2
BNC-PP5D-3
BNC-PP5D-5
BNC-PP5D-10
BNC-PPRG-0.5
BNC-PPRG-1
BNC-PPRG-1.5
BNC-PPRG-2
BNC-PPRG-3
BNC-PPRG-5
BNC-PPRG-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Cable type Cable color Cable length
(m)
Type
1 Piece(s)Available

8 Days or more

1.5c-2vBlack0.5JIS Standards
1 Piece(s)Available

8 Days or more

1.5c-2vBlack1JIS Standards
1 Piece(s)Available

8 Days or more

1.5c-2vBlack1.5JIS Standards
1 Piece(s)Available

8 Days or more

1.5c-2vBlack2JIS Standards
1 Piece(s)Available

8 Days or more

1.5c-2vBlack3JIS Standards
1 Piece(s)Available

8 Days or more

1.5c-2vBlack5JIS Standards
1 Piece(s)Available

8 Days or more

1.5c-2vBlack8JIS Standards
1 Piece(s)Available

8 Days or more

1.5D-2VGray0.5JIS Standards
1 Piece(s)Available

8 Days or more

1.5D-2VGray1JIS Standards
1 Piece(s)Available

8 Days or more

1.5D-2VGray1.5JIS Standards
1 Piece(s)Available

8 Days or more

1.5D-2VGray2JIS Standards
1 Piece(s)Available

8 Days or more

1.5D-2VGray3JIS Standards
1 Piece(s)Available

8 Days or more

1.5D-2VGray5JIS Standards
1 Piece(s)Available

8 Days or more

1.5D-2VGray8JIS Standards
1 Piece(s)Available

8 Days or more

3c-2vBlack0.5JIS Standards
1 Piece(s)Available

8 Days or more

3c-2vBlack1JIS Standards
1 Piece(s)Available

8 Days or more

3c-2vBlack1.5JIS Standards
1 Piece(s)Available

8 Days or more

3c-2vBlack2JIS Standards
1 Piece(s)Available

8 Days or more

3c-2vBlack3JIS Standards
1 Piece(s)Available

8 Days or more

3c-2vBlack5JIS Standards
1 Piece(s)Available

8 Days or more

3c-2vBlack8JIS Standards
1 Piece(s)Available

8 Days or more

3D-2vGray0.5JIS Standards
1 Piece(s)Available

8 Days or more

3D-2vGray1JIS Standards
1 Piece(s)Available

8 Days or more

3D-2vGray1.5JIS Standards
1 Piece(s)Available

8 Days or more

3D-2vGray2JIS Standards
1 Piece(s)Available

8 Days or more

3D-2vGray3JIS Standards
1 Piece(s)Available

8 Days or more

3D-2vGray5JIS Standards
1 Piece(s)Available

8 Days or more

3D-2vGray8JIS Standards
1 Piece(s)Available

8 Days or more

5D-2vBlack1JIS Standards
1 Piece(s)Available

8 Days or more

5D-2vBlack1.5JIS Standards
1 Piece(s)Available

8 Days or more

5D-2vBlack2JIS Standards
1 Piece(s)Available

8 Days or more

5D-2vBlack3JIS Standards
1 Piece(s)Available

8 Days or more

5D-2vBlack5JIS Standards
1 Piece(s)Available

8 Days or more

5D-2vBlack10JIS Standards
1 Piece(s)Available

8 Days or more

RG58AUBlack0.5MIL Standard
1 Piece(s)Available

8 Days or more

RG58AUBlack1MIL Standard
1 Piece(s)Available

8 Days or more

RG58AUBlack1.5MIL Standard
1 Piece(s)Available

8 Days or more

RG58AUBlack2MIL Standard
1 Piece(s)Available

8 Days or more

RG58AUBlack3MIL Standard
1 Piece(s)Available

8 Days or more

RG58AUBlack5MIL Standard
1 Piece(s)Available

8 Days or more

RG58AUBlack8MIL Standard

Loading...

  1. 1

Basic Information

CN1 BNC CN2 BNC

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.