(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BNC Harness Series BNC ⇔ SMA BNC ⇔ SMB Conversion Harness

BNC Harness Series BNC ⇔ SMA BNC ⇔ SMB Conversion Harness
  • Volume Discount

BNC ⇔ SMA ⇔ SMB Conversion Coaxial Harness


● A coaxial harness for BNC to SMA or BNC to SMB
conversion.
● For requesting products of differing lengths, refer to Product Page

PDF

Part Number

Configured Part Number is shown.

BNSMA-PP1.5D-0.5

Specifications

BNC Harness Series BNC ⇔ SMA BNC ⇔ SMB Conversion Harness:Related Image

Model CN1 CN2 Used
Cable
Color Impedance
BNSMA-PP1.5D
BNC Straight Plug SMA Straight Plug 1.5D2V Gray 50 Ω
BNSMB-PP1.5D BNC Straight Plug SMB Straight Plug

More Information

BNC Harness Series BNC ⇔ SMA BNC ⇔ SMB Conversion Harness:Related Image

Model CN1 Connector Specification CN2 Connector Specification Cable Specification Entire Harness
Used Connector Body Material /
Plating
Contact Material /
Plating
Used Connector Body Material /
Plating
Contact Material /
Plating
Model
(Product Page equivalent)
Type Impedance Outer Diameter
(mm)
Coat
Material
Wavelength
Reduction Index
Frequency
Band
Rated Voltage
AC/V
Operating Temperature
Range
BNSMA-PP1.5D BNC Straight Plug Copper /
Nickel
Copper / Gold SMA Type Plug Copper /
Nickel
Copper / Gold 1.5D2V JIS
Standards
50 Ω 2.9 PVC 67% DC
~
2GHz
480V -20 ~
+60°C
BNSMB-PP1.5D SMB Type Plug 250V

* The total length tolerance is the same as the total length, or less than or equal to 105% of the total length.

Part Number
BNSMA-PP1.5D-0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Cable type 1.5D-2V CN1 BNC CN2 SMA
Cable color Gray Cable length(m) 0.5 Type JIS Standards

Please check the type/dimensions/specifications of the part BNSMA-PP1.5D-0.5 in the BNC Harness Series BNC ⇔ SMA BNC ⇔ SMB Conversion Harness series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.