(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Japan-China Common Model Used Branded Material Used IEEE1284 (MDR) Round Cable
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
GRNE With EMI Countermeasure Plastic Hood One-touch type jack screws also included during shipping Misumi Original GRNEK With EMI Countermeasure Die-cast Hood Sumitomo 3M GRNET With EMI Countermeasure Plastic Hood Sumitomo 3M | H (Male) | 14 | 0.2 ~ 50 (Can be specified by 0.1m increments) | ||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
68 | |||||
HH (Male / Male) | 14 | ||||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
68 | |||||
HY (Male / Y Terminal) With Pin No. Insertion Mark Tube | 14 | ||||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
68 | |||||
HT (Male / Loose Wires) With Pin No. Insertion Mark Tube | 14 | ||||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
68 | |||||
HUJ (Male / Fusion) Inline Connection | 14 | 1 ~ 50 (Can be specified by 0.1m increments) | |||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
68 | |||||
HUC (Male / Fusion) Staggered Connection | 14 | ||||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
68 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
GRNE-H-WA-14-[0.2-50/0.1] |
GRNE-H-WA-50-[0.2-50/0.1] |
GRNE-H-WA-68-[0.2-50/0.1] |
GRNE-HH-WA-14-[0.2-50/0.1] |
GRNE-HH-WA-50-[0.2-50/0.1] |
GRNE-HH-WA-68-[0.2-50/0.1] |
GRNE-HT-WA-14-[0.2-50/0.1] |
GRNE-HT-WA-50-[0.2-50/0.1] |
GRNE-HT-WA-68-[0.2-50/0.1] |
GRNE-HUC-WA-14-[1-50/0.1] |
GRNE-HUC-WA-50-[1-50/0.1] |
GRNE-HUC-WA-68-[1-50/0.1] |
GRNE-HUJ-WA-14-[1-50/0.1] |
GRNE-HUJ-WA-50-[1-50/0.1] |
GRNE-HUJ-WA-68-[1-50/0.1] |
GRNE-HY-WA-14-[0.2-50/0.1] |
GRNE-HY-WA-50-[0.2-50/0.1] |
GRNE-HY-WA-68-[0.2-50/0.1] |
GRNEK-H-WA-14-[0.2-50/0.1] |
GRNEK-H-WA-50-[0.2-50/0.1] |
GRNEK-H-WA-68-[0.2-50/0.1] |
GRNEK-HH-WA-14-[0.2-50/0.1] |
GRNEK-HH-WA-50-[0.2-50/0.1] |
GRNEK-HH-WA-68-[0.2-50/0.1] |
GRNEK-HT-WA-14-[0.2-50/0.1] |
GRNEK-HT-WA-50-[0.2-50/0.1] |
GRNEK-HT-WA-68-[0.2-50/0.1] |
GRNEK-HUC-WA-14-[1-50/0.1] |
GRNEK-HUC-WA-50-[1-50/0.1] |
GRNEK-HUC-WA-68-[1-50/0.1] |
GRNEK-HUJ-WA-14-[1-50/0.1] |
GRNEK-HUJ-WA-50-[1-50/0.1] |
GRNEK-HUJ-WA-68-[1-50/0.1] |
GRNEK-HY-WA-14-[0.2-50/0.1] |
GRNEK-HY-WA-50-[0.2-50/0.1] |
GRNEK-HY-WA-68-[0.2-50/0.1] |
GRNET-H-WA-14-[0.2-50/0.1] |
GRNET-H-WA-50-[0.2-50/0.1] |
GRNET-HH-WA-14-[0.2-50/0.1] |
GRNET-HH-WA-50-[0.2-50/0.1] |
GRNET-HT-WA-14-[0.2-50/0.1] |
GRNET-HT-WA-50-[0.2-50/0.1] |
GRNET-HUC-WA-14-[1-50/0.1] |
GRNET-HUC-WA-50-[1-50/0.1] |
GRNET-HUJ-WA-14-[1-50/0.1] |
GRNET-HUJ-WA-50-[1-50/0.1] |
GRNET-HY-WA-14-[0.2-50/0.1] |
GRNET-HY-WA-50-[0.2-50/0.1] |
Loading...
Connector type | IEEE | Connector manufacturer | Sumitomo 3M | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Pressure Welding | Cable shape | Round | CN1 | Male |
Cable Rated Voltage(V) | 30 | Shield | 1 Layer | Cable Standard (UL / CSA) | UL |
Cable Color | Black | Twisted pair | Included | AWG | AWG28 |
Cable Type | WA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy