(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
General-purpose Harness of SMA, SMB Connector
● For requesting products of differing lengths, refer to Product Page
Part Number
Configured Part Number is shown.
Model | CN1 | CN2 | Used Cable |
Color | Impedance |
SMA-PP1.5D |
SMA Straight Plug | SMA Straight Plug | 1.5D2V | Gray | 50 Ω |
SMB-PP1.5D | SMB Straight Plug | SMB Straight Plug |
Model | CN1 Connector Specification | CN2 Connector Specification | Cable Specification | Entire Harness | |||||||||||
Used Connector | Body Material / Plating |
Contact Material / Plating |
Used Connector | Body Material / Plating |
Contact Material / Plating |
Part Number (Product Page equivalent) |
Type | Impedance | Outer Diameter (mm) |
Coat Material |
Wavelength Reduction Index |
Frequency Band |
Rated Voltage AC/V |
Operating Temperature Range |
|
SMA-PP1.5D | SMA Straight Plug | Brass / Nickel |
Brass / Gold Plating | SMA Straight Plug | Brass / Nickel |
Brass / Gold Plating | 1.5D2V | JIS Standards |
50 Ω | 2.9 | PVC | 67% | DC ~ 2GHz |
480V | -20 ~ +60°C |
SMB-PP1.5D | SMB Straight Plug | Beryllium Copper / Gold | SMB Straight Plug | Beryllium Copper / Gold | 250V |
* The total length tolerance is the same as the total length, or less than or equal to 105% of the total length.
Part Number |
---|
SMA-PP1.5D-0.3 |
SMA-PP1.5D-0.5 |
SMA-PP1.5D-1 |
SMA-PP1.5D-1.5 |
SMA-PP1.5D-2 |
SMA-PP1.5D-3 |
SMA-PP1.5D-5 |
SMB-PP1.5D-0.3 |
SMB-PP1.5D-0.5 |
SMB-PP1.5D-1 |
SMB-PP1.5D-1.5 |
SMB-PP1.5D-2 |
SMB-PP1.5D-3 |
Part Number |
---|
Loading...
Cable type | 1.5D-2V | Cable color | Gray | Type | JIS Standards |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy