(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coaxial Connector BNC Series

Coaxial Connector BNC Series
  • Volume Discount

The BNC connector features a bayonet lock connection system that can be easily attached and detached. It is utilized in a wide range of communication and measurement applications. Nominal impedance = 50 Ω.

[Features]
· BNC connector is a connector with a bayonet lock connection system that is easy to attach and detach. The connector is available with a nominal impedance of 50 Ω and 75 Ω (BNCC type).
· The cable length is also very adaptable for use in a wide range of communication and measurement applications.

Part Number

Configured Part Number is shown.

Part Number
050-1310
050-1330
050-1370
050-1371
050-1372
050-1391A
050-1391D
050-1391N
050-1392A
050-1392N
050-1393
050-1395
050-1396
050-1398
050-1421
050-1423
050-1424
050-1425
050-1440
050-1460
050-1470
050-1480
050-1484
050-1486
050-1490
050-1494
050-1610WG
050-1660
050-J605B
050-JZ27C
050-MZ02A
050-NF19D
050-NT21A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Wire connection method Connection direction Resistance
(Ω)
Applicable cable Receptacle shape Adapter shape Dimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Frequency range
(GHz)
Quantity of units ordered
(Piece)
1 Piece(s)Available

8 Days or more

-MaleFor cables[Others] Tightening[Straight] Straight plug503D-2V--14.514.5260 to 4-
1 Piece(s)Available

8 Days or more

10MaleFor cables[Others] Tightening[Straight] Straight plug501.5D-2V--14.514.5260 to 4-
1 Piece(s)Available

8 Days or more

-MaleFor cables[Others] Tightening[Straight] Straight plug505D-2V--1515380 to 4-
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Straight] Straight plug505C-2V--14.514.528.60 to 4-
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Straight] Straight plug505D-2V--14.514.528.60 to 4-
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Straight] Straight plug50RG-174/316/188--14.514.528.60 to 4-
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Straight] Straight plug501.5D-2V--14.514.528.60 to 4-
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Straight] Straight plug50RG-58--14.514.528.6--
1 Piece(s)Available

8 Days or more

-MaleFor cablesCrimp[Straight] Straight plug503D-2V--14.514.528.60 to 4-
1 Piece(s)Available

8 Days or more

10MaleFor cablesCrimp[Straight] Straight plug503C-2V--14.514.528.6--
1 Piece(s)Available

11 Days or more

-MaleFor cablesCrimp[Angle] L-type plug50RG-58--25.7-27.40 to 4500
1 Piece(s)Available

11 Days or more

-MaleFor cablesCrimp[Angle] L-type plug503D-2V--26.514.527-500
1 Piece(s)Available

8 Days or more

-MaleFor cables[Others] Tightening[Angle] L-type plug50RG-58--26.5-27.40 to 4100
1 Piece(s)Available

8 Days or more

-MaleFor cables[Others] Tightening[Angle] L-type plug503D-2V--26.5-27.40 to 4100
1 Piece(s)Available

8 Days or more

-FemaleFor cables--50-With 4-hole flange-17.517.526.10 to 4-
1 Piece(s)Available

8 Days or more

10FemaleFor Circuit Boards--50-L-type-18.5-21.50 to 4-
1 Piece(s)Available

8 Days or more

-FemaleFor Circuit Boards--50-Straight type-10.510.5230 to 4-
1 Piece(s)Available

8 Days or more

-FemaleFor Circuit Boards--50-L-type-19.3-25.70 to 4-
1 Piece(s)Available

8 Days or more

-Female[Others] Relay adapter-[Others] Adapter50--Straight (plug-plug)14.514.532.70 to 4-
1 Piece(s)Available

8 Days or more

10Male/female[Others] Relay adapter-[Others] Adapter50--T shape (jack-plug-jack)27.832.5-0 to 4-
1 Piece(s)Available

8 Days or more

-Female[Others] Relay adapter-[Others] Adapter50--T shape (jack-jack-jack)2332.5-0 to 4100
1 Piece(s)Available

8 Days or more

-Female[Others] Relay adapter-[Others] Adapter50--L shape (jack-plug)23-25.50 to 4-
1 Piece(s)Available

8 Days or more

10Female[Others] Relay adapter-[Others] Adapter50--With four-hole flange (jack-jack)17.517.5340 to 4-
1 Piece(s)Available

8 Days or more

-Female[Others] Relay adapter-[Others] Adapter50--Bulkhead (jack-jack)17.517.5390 to 4100
1 Piece(s)Available

11 Days or more

-FemaleFor cables[Others] Tightening[Straight] Straight jack50RG-58--141428.60 to 4100
1 Piece(s)Available

8 Days or more

-None[Others] Protective cap-[Others] Cap[Others] None---14.514.520.50 to 4100
1 Piece(s)Available

11 Days or more

-FemaleFor Circuit Boards--[Others] Inconsistent-Insulation type (L type, screw fastening)-20.612.834.50 to 4500
1 Piece(s)Available

8 Days or more

10FemaleFor Circuit Boards--[Others] Inconsistent-Insulation type (L type, low profile type, with post pin)-16.712.834.50 to 4-
1 Piece(s)Available

8 Days or more

-FemaleFor cablesCrimp[Straight] Straight jack503D-2V--6.56.532.20 to 4-
1 Piece(s)Available

8 Days or more

-FemaleFor cablesCrimp[Straight] Straight jack501.5D-2V--5.35.3290 to 4-
1 Piece(s)Available

8 Days or more

10Female[Others] Relay adapter-[Others] Adapter50--With knurling (jack-jack)151534--
1 Piece(s)Available

8 Days or more

10FemaleFor cablesCrimp[Others] Jack with 4-hole flange501.5D-2V--17.517.529.30 to 4-
1 Piece(s)Available

11 Days or more

-MaleFor cablesCrimp[Angle] L-type plug501.5D-2V--25.7-27.40 to 4500
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Wire connection method Connection direction Resistance
(Ω)
Applicable cable Receptacle shape Adapter shape Dimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Frequency range
(GHz)
Quantity of units ordered
(Piece)

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials A/B/C A/B/C BNC
Number of cores 1 Rated voltage(V) 500 IP Rating None
Removal method Bayonet lock

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.