(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
BNC Connector Harness of Trailing Cable
●BNC connector cable that features a
MISUMI original flex cable.
●Has two types including RG58AU (50 Ω) and
3C2V (75 Ω).
●RG58AU (50 Ω) has cleared the flex test
400,000 times. (Cable Page Product Page)
Connector >>453
Cable >>1671
Component Page
Part Number
Configured Part Number is shown.
Model Number | Cable Type |
BNC-PRGR | RG58AU (50 Ω) |
BNC-P3CR | 3C2V (75 Ω) (Note 1) |
Model Number | CN1 Connector | Cable Specification | Whole Cable | ||||||||||
Used Connector | Connector Model Number (>>453) |
Body Material / Plating |
Contact Material / Plating |
Model Number (Product Page) |
Type | Impedance | Outer Diameter (mm) |
Coat Material |
Wavelength Reduction Index |
Frequency Band |
Rated Voltage VAC |
Operating Temperature Range |
|
BNC-PRGR | BNC Straight Plug |
050-1391N | Brass / Nickel |
Brass / Gold Plating | NARG58R | MIL Standard | 50 Ω | 4.95 | PVC | Click Here For Details Product Page |
500V | -10 ~ +60°C | |
BNC-P3CR | 051-7501 | NA3C2VR | JIS Standards | 75 Ω | 5.4 |
* The total length tolerance is the same as the total length, or less than or equal to 105% of the total length.
(Note 1) Can be used for 75 Ω when using at a frequency of 200 MHz or less.
Part Number |
---|
BNC-P3CR-0.5 |
BNC-P3CR-1 |
BNC-P3CR-1.5 |
BNC-P3CR-2 |
BNC-P3CR-3 |
BNC-P3CR-5 |
BNC-P3CR-8 |
BNC-PRGR-0.5 |
BNC-PRGR-1 |
BNC-PRGR-1.5 |
BNC-PRGR-2 |
BNC-PRGR-3 |
BNC-PRGR-5 |
BNC-PRGR-8 |
Loading...
Cable type | Others | CN1 | BNC | CN2 | Others |
---|---|---|---|---|---|
Cable color | Navy |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy