(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dedicated water-proof cap for maintaining waterproofing when connector is not in use.
Part Number
Configured Part Number is shown.
R04-CR7
Model | Number of Cores | Weight g |
R04-CR3 | 2,3,5 | 5.2 |
R04-CR6 | 6,8 | 5.7 |
R04-CR7 | 12 | 8.8 |
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Brass and Zinc Alloy | Nickel-plated |
Contact | Copper Alloy | Nickel Base Gold Plating |
Insulator | Synthetic Resin | - |
Contact Arrangement Diagram
Mechanical Properties
Item | Contents |
---|---|
Impact Resistance | Acceleration 50 G |
Vibration Resistance | JIS C 5402, 6.1, 10 ~ 55 Hz, 10 G |
Humidity Resistance | JIS C 5402, 7.3, 40 ±2°C, 90% ~ 95% or less, 96 Hours |
Corrosion Resistance | JIS C 5402, 7.1, Salt Water Concentration 5%, 48 Hours |
Operating Temperature Range | -25°C ~ +85°C, Relative Humidity 85% or less |
Temperature Cycle | JIS C 5402, 7.2, -40°C ~ +100°C, 5 Cycles |
Repeated Operation | 1,000 Insertions and Removals |
Waterproofing | Water Pressure = 200kpa (When Coupled) |
Compatible Wire Size
Conductor Cross-Sectional Area (mm2) | AWG | |
---|---|---|
Wire Size | 0.2 ~ 0.05 | 24 ~ 30 |
Electrical Properties
Number of Cores | Rated Voltage (V or less) | Rated Current (A or less) | Peak Voltage (VAC or less for 1 minute) |
Insulation Resistance | Contact Resistance | Insertion and Removal Life | |
AC | DC | ||||||
2 | 300 | 420 | 2 | 900 | 1,000 MΩ or more (500 VDC) |
8 mΩ or less (3 VDC, 1A or less) |
1,000 times or more |
3 | 300 | 420 | 2 | 900 | |||
5 | 150 | 200 | 2 | 500 | |||
6 | 300 | 420 | 2 | 900 | |||
8 | 200 | 280 | 2 | 700 | |||
12 | 300 | 420 | 2 | 900 |
Panel Cut Size Drawing
Wiring Method
Combination Method
Specifications | For Panel Mounting | Number of Cores(Core) | 12 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy