(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Cap for R04 Series Connector

Waterproof Cap for R04 Series Connector
  • Volume Discount

Special waterproof cap to maintain waterproof performance when not in use. This is a special waterproof cap for the R04 series completely waterproof small metal connector.

Part Number

Configured Part Number is shown.

R04-CR7

Part Number
R04-CR7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Compatible Connector Circular Connector Chain/Wire Yes Material Metal
Color Other Protection Function (Environmental Resistance) Waterproof Specifications For panel mount
Number of cores(Core) 12 Type Waterproof cap for R04

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.