(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A dust-proof inexpensive cap to prevent contamination from foreign bodies and protect the connected portion
Part Number
Configured Part Number is shown.
Model Number | Compatible Shell Size |
MMS25042-12D | 12S |
MMS25042-14D | 14S |
MMS25042-16D | 16S,16 |
MMS25042-18D | 18 |
MMS25042-20D | 20 |
MMS25042-22D | 22 |
MMS25042-24D | 24 |
MMS25042-28D | 28 |
MMS25042-32D | 32,32A |
MMS25042-36D | 36 |
Material / Finish
Item | Materials | Finish |
Cap | Aluminum Alloy | Trivalent Black Chromate Treatment |
Rivet | Iron | Nickel-plated |
End Link | Stainless Steel | - |
Punching Chain | Stainless Steel | - |
End Link | Stainless Steel | - |
Gasket | Synthetic Rubber | - |
Part Number |
---|
MMS25042-12D |
MMS25042-14D |
MMS25042-16D |
MMS25042-18D |
MMS25042-20D |
MMS25042-22D |
MMS25042-24D |
MMS25042-28D |
MMS25042-32D |
MMS25042-36D |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy