(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRC03 Series Circular Connector - One-Touch Lock, Relay Adapter

PRC03 Series Circular Connector - One-Touch Lock, Relay Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by TAJIMI Denki. One-touch mating model with excellent vibration and shock capacity

  • For Signal
  • Connection between Boards
  • Solder
  • Gold Plated
  • One-Touch Lock

● It connects to straight plugs.  


·Relay adapters cannot be fitted with one another.

Specifications

PRC03 Relay Adapter (One-touch Lock):Related Image

ModelNumber of CoresTypeWeight
g
PRC03-32A10-2AM10.52Male
(Pin)
34.5
PRC03-32A10-3AM10.5335.0
PRC03-32A10-4M10.5433.5
PRC03-32A10-5M10.5534.5
PRC03-32A10-7M10.5735.0
PRC03-32A10-2AF10.52Female
(Socket)
35.5
PRC03-32A10-3AF10.5335.5
PRC03-32A10-4F10.5435.5
PRC03-32A10-5F10.5535.5
PRC03-32A10-7F10.5737.0

Lead Time

More Information

PRC03 Relay Adapter (One-touch Lock):Related Image
Part Number
PRC03-32A10-2AF10.5
PRC03-32A10-2AM10.5
PRC03-32A10-3AF10.5
PRC03-32A10-3AM10.5
PRC03-32A10-4F10.5
PRC03-32A10-4M10.5
PRC03-32A10-5F10.5
PRC03-32A10-5M10.5
PRC03-32A10-7F10.5
PRC03-32A10-7M10.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Allowable Current
(A)
Allowable Voltage
(V)
Peak Voltage DC Peak Voltage AC
1 Piece(s)Available

8 Days or more

10Female (Socket)210600 ~ 840840V600V
1 Piece(s)Available

8 Days or more

10Male (Plug)210600 ~ 840840V600V
1 Piece(s)Available

8 Days or more

10Female (Socket)310360 ~ 504504V360V
1 Piece(s)Available

8 Days or more

10Male (Plug)310360 ~ 504504V360V
1 Piece(s)Available

8 Days or more

10Female (Socket)45400 ~ 560560V400V
1 Piece(s)Available

8 Days or more

10Male (Plug)45400 ~ 560560V400V
1 Piece(s)Available

8 Days or more

10Female (Socket)55350 ~ 490490V350V
1 Piece(s)Available

8 Days or more

10Male (Plug)55350 ~ 490490V350V
1 Piece(s)Available

8 Days or more

10Female (Socket)75350 ~ 490490V350V
1 Piece(s)Available

8 Days or more

10Male (Plug)75350 ~ 490490V350V

Loading...

  1. 1

Combination Method


Compatible Wire Size

Connector Core Number Conductor Cross-sectional Area AWG Size Core Wire Outer Diameter
2, 3 1.4 mm2 or less AWG16 or less φ1.6 or less
4, 5, 7 0.5 mm2 or less AWG20 or less φ1.0 or less

Material / Finish

Item Materials Finish
Body Shell Zinc Alloy Satin Nickel
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin

Electrical Properties

Connector Core Number Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance
AC DC
2 600 840 10 1800 1000 MΩ or more
(500 VDC)
5 mΩ or less
(3 VDC, 1A)
3 360 504 10 1000
4 400 560 5 1200
5, 7 350 490 5 1000

* Rating represents the current capacity per contact core.

Operating Temperature Range

-25°C ~ +85°C

Contact Arrangement Diagram * View from the female (socket) connector coupling surface.


Basic Information

Connector shape Round Model Connector series initials P / Q / R P Q R PRC03
Application Cable-to-cable Wire connection method Solder Connection direction Straight
IP Rating N/A Detaching Method One-touch

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.