(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Mini-XL series receptacle (square).
· It is smaller and has inherited the one touch lock of the XL series.
Part Number
Configured Part Number is shown.
M-XL-3-31
Connector shape | Circular Type | Connector series initials | MNO |
---|---|---|---|
MNO | M-XL | Applicable pin/contact | Female (socket) |
Number of cores | 3 | Application | [Panel mount] Panel mount |
Allowable Current(A) | 3 | Allowable Voltage(V) | 125 |
Wire connection method | Solder | Connection direction | Straight |
IP Rating | None | Contact arrangement | 3 |
Show More | |||
Shell style | Square flange socket receptacle | Operating temperature range(℃) | -35 to +85 |
Applicable wire (maximum)(AWG) | 24 | Wire cross-sectional area (maximum)(mm2) | 0.2 |
Contact material: Finished | Copper alloy/gold-plated | Panel cut dimensions ⌀((mm) reference value) | 14.3(Front)/ 17.1(Rear) |
RoHS | 10 | - | - |
Show Less |
Connector shape | Circular Type | Connector series initials | MNO | MNO | M-XL |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number of cores | 3 | Application | Panel mount |
Allowable Current(A) | 3 | Allowable Voltage(V) | 125 | Wire connection method | Solder |
Connection direction | Straight | IP Rating | None | Contact arrangement | 3 |
Shell style | Square flange socket receptacle | Operating temperature range(℃) | -35 to +85 | Applicable wire (maximum)(AWG) | 24 |
Wire cross-sectional area (maximum)(mm2) | 0.2 | Contact material: Finished | Copper alloy/gold-plated | Panel cut dimensions ⌀((mm) reference value) | 14.3(Front)/ 17.1(Rear) |
Please check the type/dimensions/specifications of the part M-XL-3-31 in the M-XL Series Circular Connector - One-Touch Lock, Mini, Flanged Panel Mount, Receptacle series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy