(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Seven Star Science Laboratory Ltd. NET connector that has met Europe TUV and North America UL/CSA standards.
Part Number
Configured Part Number is shown.
Model | Shell Size | Number of Cores | Shape Symbol | Weight g | |
Male | Female | ||||
NET | 24 | 3 | PM Male (Pin) PF Female (Socket) | 67 | 73 |
4 | 66 | 72 | |||
28 | 4 | 52 | 60 | ||
8 | 54 | 61 | |||
32 | 3 | 103 | 119 | ||
4 | 107 | 122 |
Shell Size | ØA | ØB | C | D | ØE | F ± 1 |
24 | 30 | 20.5 | 11.2 | M26 x 1 | 11.5 ~ 14.0 | 54 |
28 | 34 | 24.7 | 11.2 | M30 x 1 | 13.6 ~ 16.5 | 57.2 |
32 | 44 | 28.3 | 17.5 | M37 x 1.5 | 15 ~ 19.5 | 83 |
Part Number |
---|
NET-24-3-PF |
NET-24-3-PM |
NET-24-4-PF |
NET-24-4-PM |
NET-28-4-PM |
NET-28-8-PF |
NET-28-8-PM |
NET-32-3-PF |
NET-32-3-PM |
Loading...
Combination Method
Material / Finish
Item | Materials | Finish |
---|---|---|
Main Body (Shell) | Zinc Alloy (Shell Size 24) Aluminum Alloy (Shell Size 28, 32) |
Satin Chrome-plated |
Insulator | Epoxy Resin | - |
Contact | Copper Alloy | Silver Plating |
Characteristics
Number of Cores | Shell Size |
Shape Symbol | Contact Array |
Rated Current (A) or less |
Rated Voltage (V) or less |
Peak Voltage (VAC) |
Insulation Resistance (MΩ or higher) |
Contact Resistance (MΩ or less) |
Applicable Electric Wire | Operating Temperature Range |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | Section Area (mm2) | Finished Outer Diameter (mm) | ||||||||||
3 | 24 | PM, PF ADM, ADF RM, RF |
20 | 250 | 1,500 | 2,000 | 3 | 12 | 3.5 | φ11.5 ~ 14.0 | -40°C ~ +100°C |
|
32 | PM, PF ADM, ADF RM, RF |
30 | 250 | 2,000 | 2,000 | 3 | 10 | 5.5 | φ15 ~ 19.5 | |||
4 | 24 | PM, PF ADM, ADF RM, RF |
15 | 250 | 1,500 | 2,000 | 3 | 14 | 2.0 | φ11.5 ~ | ||
28 | PM, PF ADM, ADF RM, RF |
20 | 250 | 1,500 | 2,000 | 3 | 12 | 3.5 | φ13.6 ~ 16.5 | |||
32 | PM, PF ADM, ADF RM, RF |
30 | 250 | 2,000 | 2,000 | 3 | 10 | 5.5 | φ15 ~ 19.5 | |||
8 | 28 | PM, PF ADM, ADF RM, RF |
15 | 250 | 1,500 | 2,000 | 3 | 14 | 2.0 | φ13.6 ~ 16 |
Connection Work Method
Common with the JIS standard medium-sized connector NJCWire End Processing Dimensions
Product No. | Contact Shape |
A | B | Conductor Cross-Sectional Area mm2 |
AWG | Iron Tip Temperature °C | Soldering Iron Wattage (W) |
---|---|---|---|---|---|---|---|
mm | mm | ||||||
NET-24-3- | PM, PF ADM ADF RM, RF |
20 | 8.0 | 3.5 | 12 | 370 ~ 400 | 60 |
NET-24-4- | 21 | 7.0 | 2.0 | 14 | 350 ~ 370 | 30 | |
NET-28-4- | 20 | 8.0 | 3.5 | 12 | 370 ~ 400 | 60 | |
NET-28-8- | 21 | 7.0 | 2.0 | 14 | 350 ~ 370 | 30 | |
NET-32-3- | 35 | 7.0 | 5.5 | 10 | 370 ~ 400 | 60 ~ 80 | |
NET-32-4- | 35 | 7.0 | 5.5 | 10 | 370 ~ 400 | 60 ~ 80 |
Connector shape | Round Model | Connector series initials | M / N / O | MNO | NET |
---|---|---|---|---|---|
Application | Cable-to-cable | Allowable Voltage(V) | 250 | Wire connection method | Solder |
Connection direction | Straight | IP Rating | Yes | Representative standards | UL / TUV / CSA |
Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy