(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A T-shaped cable gland is useful for when you want to branch the cables and link equipment together.
· Work can be performed easily via screw connections.
· Choose from three types of terminals: 3P, 6P, or 3WP.
· Compatible with cables of various wire diameters through use of an optional rubber bushing.
Part Number |
---|
THB390T-3P |
THB402T-3WP |
THB402T-6P |
Part Number |
---|
Loading...
Connector shape | Circular Type | Connector series initials | S T U | S T U | THB390T, 402T |
---|---|---|---|---|---|
Applicable pin/contact | Others | Application | Cable connection | Allowable Voltage(V) | AC250 |
Wire connection method | Screw | Connection direction | Angle | IP Rating | Present |
Representative standards | CE | Product name | T-Shaped Waterproof Relay Connector | Conforming cable external shape (Φ)(mm) | 7 to 13.5 |
Protection grade | IP68 equivalent |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy