(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Excellent reliability since it is strengthened with a one-touch lock.
● A cable with a one-touch locking model connector of the NJC series. Attachment and detachment at the operation site is simple and reliable.
· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Shield is connected in the cord of the connector.
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type |
Outline Image Drawing (mm) | Shell Size |
Number of Cores | Cable Type | Specified Length (m) |
One-End Straight Connector Type | ||||||
CNR Nanaboshi Electric Mfg.Co,Ltd. |
PF (Female / Cut Off) PM (Male / Cut Off) ADF (Female Relay / Cut Off) ADM (Male Relay / Cut Off) |
20 | 2 | 0.2 ~ 50 Can be specified by 0.1m increments |
||
3 | ||||||
4 | ||||||
5 | ||||||
7 | ||||||
12 | ||||||
24 | 4 | |||||
10 | ||||||
16 | ||||||
PFT (Female / Mark Tube) PMT (Male / Mark Tube) ADFT (Female Relay / Mark Tube) ADMT (Male Relay / Mark Tube) |
20 | 2 | ||||
3 | ||||||
4 | ||||||
5 | ||||||
7 | ||||||
12 | ||||||
24 | 4 | |||||
10 | ||||||
16 | ||||||
RF (Female Panel Mount / Cut Off) RM (Male Panel Mount / Cut Off) RFT (Female Panel Mount / Mark Tube) RMT (Male Panel Mount / Mark Tube) |
20 | 2 | ||||
3 | ||||||
4 | ||||||
5 | ||||||
7 | ||||||
12 | ||||||
24 | 4 | |||||
10 | ||||||
16 |
Connector Type | Shape Specification Type |
Outline Image Drawing (mm) | Shell Size |
Number of Cores | Cable Type | Specified Length (m) |
Double-ended Straight Connector Type | ||||||
CNR Nanaboshi Electric Mfg.Co,Ltd. |
PFPF (Female / Female) PFPM (Female / Male) PMPM (Male / Male) |
20 | 2 | 0.2 ~ 50 Can be specified by 0.1m increments |
||
3 | ||||||
4 | ||||||
5 | ||||||
7 | ||||||
12 | ||||||
24 | 4 | |||||
10 | ||||||
16 | ||||||
Relay Connector Type | ||||||
ADFPF (Female Relay / Female) ADFPM (Female Relay / Male) ADMPF (Male Relay / Female) ADMPM (Male Relay / Male) |
20 | 2 | ||||
3 | ||||||
4 | ||||||
5 | ||||||
7 | ||||||
12 | ||||||
24 | 4 | |||||
10 | ||||||
16 |
Electrical Properties
Connector Type (Shell Size - Number of Cores) |
Connector | A Cable | B Cable | C Cable | D Cable | |||||||||
Rated Current (A or less) |
Rated Voltage (V or less) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
|
20-2 | 15 | 250 | 2.0mm2 (AWG14) |
300V | 17 | AWG21 (0.5 mm2) |
150V | 8.8 | AWG21 (0.5 mm2) |
150V | 9.6 | AWG14 (2.0 mm2) |
300V | 23 |
20-3 | 6.8 | 7.4 | 19 | |||||||||||
20-4 | 10 | 1.25mm2 (AWG16) |
12 | AWG16 (1.25mm2) |
12 | |||||||||
20-5 | 8 | 5.7 | 6.3 | 9 | ||||||||||
20-7 | 7 | 5 | 5.5 | 8 | ||||||||||
20-12 | 5 | 0.5mm2 (AWG20) |
3 | 3.9 | 4.3 | AWG20 (0.5mm2) |
3 | |||||||
24-4 | 15 | 2.0mm2 (AWG14) |
17 | 6.8 | 7.4 | AWG14 (2.0 mm2) |
16 | |||||||
24-10 | 10 | 1.25mm2 (AWG16) |
6 | 4.7 | 5.1 | AWG16 (1.25mm2) |
7 | |||||||
24-16 | 5 | 0.5mm2 (AWG20) |
3 | 3.5 | 3.8 | AWG20 (0.5mm2) |
3 |
* The values are reference values, not guaranteed values.
Part Number |
---|
CNR-ADF-20-2-A-[0.2-50/0.1] |
CNR-ADF-20-2-B-[0.2-50/0.1] |
CNR-ADF-20-2-C-[0.2-50/0.1] |
CNR-ADF-20-2-D-[0.2-50/0.1] |
CNR-ADF-20-3-A-[0.2-50/0.1] |
CNR-ADF-20-3-B-[0.2-50/0.1] |
CNR-ADF-20-3-C-[0.2-50/0.1] |
CNR-ADF-20-3-D-[0.2-50/0.1] |
CNR-ADF-20-4-A-[0.2-50/0.1] |
CNR-ADF-20-4-B-[0.2-50/0.1] |
CNR-ADF-20-4-C-[0.2-50/0.1] |
CNR-ADF-20-4-D-[0.2-50/0.1] |
CNR-ADF-20-5-A-[0.2-50/0.1] |
CNR-ADF-20-5-B-[0.2-50/0.1] |
CNR-ADF-20-5-C-[0.2-50/0.1] |
CNR-ADF-20-5-D-[0.2-50/0.1] |
CNR-ADF-20-7-A-[0.2-50/0.1] |
CNR-ADF-20-7-B-[0.2-50/0.1] |
CNR-ADF-20-7-C-[0.2-50/0.1] |
CNR-ADF-20-7-D-[0.2-50/0.1] |
CNR-ADF-20-12-A-[0.2-50/0.1] |
CNR-ADF-20-12-B-[0.2-50/0.1] |
CNR-ADF-20-12-C-[0.2-50/0.1] |
CNR-ADF-20-12-D-[0.2-50/0.1] |
CNR-ADF-24-4-A-[0.2-50/0.1] |
CNR-ADF-24-4-B-[0.2-50/0.1] |
CNR-ADF-24-4-C-[0.2-50/0.1] |
CNR-ADF-24-4-D-[0.2-50/0.1] |
CNR-ADF-24-10-A-[0.2-50/0.1] |
CNR-ADF-24-10-B-[0.2-50/0.1] |
CNR-ADF-24-10-C-[0.2-50/0.1] |
CNR-ADF-24-10-D-[0.2-50/0.1] |
CNR-ADF-24-16-A-[0.2-50/0.1] |
CNR-ADF-24-16-B-[0.2-50/0.1] |
CNR-ADF-24-16-C-[0.2-50/0.1] |
CNR-ADF-24-16-D-[0.2-50/0.1] |
CNR-ADFPF-20-2-A-[0.2-50/0.1] |
CNR-ADFPF-20-2-B-[0.2-50/0.1] |
CNR-ADFPF-20-2-C-[0.2-50/0.1] |
CNR-ADFPF-20-2-D-[0.2-50/0.1] |
CNR-ADFPF-20-3-A-[0.2-50/0.1] |
CNR-ADFPF-20-3-B-[0.2-50/0.1] |
CNR-ADFPF-20-3-C-[0.2-50/0.1] |
CNR-ADFPF-20-3-D-[0.2-50/0.1] |
CNR-ADFPF-20-4-A-[0.2-50/0.1] |
CNR-ADFPF-20-4-B-[0.2-50/0.1] |
CNR-ADFPF-20-4-C-[0.2-50/0.1] |
CNR-ADFPF-20-4-D-[0.2-50/0.1] |
CNR-ADFPF-20-5-A-[0.2-50/0.1] |
CNR-ADFPF-20-5-B-[0.2-50/0.1] |
CNR-ADFPF-20-5-C-[0.2-50/0.1] |
CNR-ADFPF-20-5-D-[0.2-50/0.1] |
CNR-ADFPF-20-7-A-[0.2-50/0.1] |
CNR-ADFPF-20-7-B-[0.2-50/0.1] |
CNR-ADFPF-20-7-C-[0.2-50/0.1] |
CNR-ADFPF-20-7-D-[0.2-50/0.1] |
CNR-ADFPF-20-12-A-[0.2-50/0.1] |
CNR-ADFPF-20-12-B-[0.2-50/0.1] |
CNR-ADFPF-20-12-C-[0.2-50/0.1] |
CNR-ADFPF-20-12-D-[0.2-50/0.1] |
Loading...
Common Specifications
Materials / Finish
Item | Materials | Finish |
---|---|---|
Shell / Dustproof Cap | Zinc Alloy | Satin Chrome-plated |
Aluminum Alloy (Shell Size 28 ) | ||
Insulator | Synthetic Resin | - |
Contact | Copper Alloy | Silver Plating |
Characteristics
Item | Characteristics | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rated Current | See table below | |||||||||||||
Rated Voltage | See table below | |||||||||||||
Peak Voltage | No abnormality such as short circuiting occurs when regulated voltage is applied for 1 minute between immediately adjacent conductors. | |||||||||||||
Insulation Resistance | 1,000 MΩ or higher when measured between immediately adjacent conductors with regulated voltage. | |||||||||||||
Contact Resistance | Conductor resistance is 5 mΩ or less when a pair of contacts are connected at up to the regulation length. | |||||||||||||
Vibration Resistance | No functional defect was found during the JIS C 5025 vibration test. Contact resistance is 5 mΩ or less. | |||||||||||||
Impact Resistance | No functional defect was found during the JIS C 5026 shock test. Contact resistance is 5 mΩ or less. | |||||||||||||
Repeated Operation | No functional defect was found when a removal and insertion sequence was tested 500 times. Contact resistance is 5 mΩ or less. | |||||||||||||
Humidity Resistance | No functional defect was found during the JIS C 5023 humidity test. Insulation resistance is 100 MΩ or higher. | |||||||||||||
Temperature Cycle | No functional defect was found during the JIS C 5030 temperature cycle test. | |||||||||||||
Corrosion Resistance | No functional defect was found during the JIS C 5028 salt water spray test. Contact resistance is 5 mΩ or less. | |||||||||||||
Allowable Operating Temperature Range |
|
Product No. | Shell Size |
Number of Cores | Shape Symbol | Rated Current (A or less) |
Rated Voltage (V or less) |
Peak Voltage AC (V) |
Insulation Resistance (MΩ or higher) |
Contact Resistance (mΩ or less) |
Compatible Wire Size | Applicable Electric Wire Finished Outer Diameter (mm) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
AWG | Conductor Section Area mm2 | ||||||||||
NR | 20 | 2, 3 | PF, RM, ADM |
15 | 250 | 1,500 | 2,000 | 3 | 14 | 2 | 10.0 ~ 12.5 |
4, 5 | 10 | 16 | 1.25 | ||||||||
7 | 1,000 | ||||||||||
12 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
20 | 2, 3 | PM, RF, ADF |
15 | 250 | 1,500 | 2,000 | 3 | 14 | 2 | 10.0 ~ 12.5 | |
4, 5 | 10 | 16 | 1.25 | ||||||||
7 | 1,000 | ||||||||||
12 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
24 | 2, 3 | PF, RM, ADM |
20 | 250 | 1,500 | 5,000 | 3 | 12 | 3.5 | 11.5 ~ 14.0 | |
4, 5 | 15 | 14 | 2 | ||||||||
10 | 10 | 1,000 | 2,000 | 16 | 1.25 | ||||||
14, 16 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
24 | 2, 3 | PM, RF, ADF |
20 | 250 | 1,500 | 5,000 | 3 | 12 | 3.5 | 11.5 ~ 14.0 | |
4, 5 | 15 | 14 | 2 | ||||||||
10 | 10 | 1,000 | 2,000 | 16 | 1.25 | ||||||
14, 16 | 5 | 1,000 | 5 | 20 | 0.5 |
Contact Arrangement Diagram
One-Touch Medium Type Metal (NR)
Features
Connection Work Method
Connector type | NR | Connector manufacturer | Nanaboshi Electric Mfg.Co, Ltd. | Cable shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy