(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Crimp Terminals, Straight Waterproof, E-Model

Rectangular Connectors - Crimp Terminals, Straight Waterproof, E-Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Misumi Original, inexpensive, Environment Resistant Waterproof Connector

  • UL
  • IP65
  • For Power Supply
  • For Signal
  • Connection between Boards
  • Connection in Boards
  • Screw Type
  • Insertion
  • 2D CAD
  • Silver-Plated


● It is a highly reliable crimp connection, which can shorten work time.
● Fully compatible with leading connector manufacturers!
● UL File No. E337870


Rated Current: 16A
Rated Current: 500V AC (VDE), 600V AC (UL, CSA)
Compatible Wire Size: AWG20 – AWG14 or 0.5 mm2 – 2.5 mm2
Operating Temperature Range: -40 – 125°C


· Cable connection is crimp model.
· Contact is E-contact.
· Connector hood and base are not included. Purchase separately.
· The connector can be mounted directly to the panel without a base, but this will invalidate its waterproof performance.


When purchasing the 32-core or 48-core type, 2 types of connector (4 types in terms of male and female) need to be purchased.

Although 6,10,16,24,32 and 48 are available for the supported number of cores for the MISUMI waterproof connector E type, 32 and 48-core types use 2 connectors side by side.
For the 32-core type, 2 of the 16-core and 16 (for 32-core only) from the combination table need to be ordered.
Also, for the 48-core type, 2 of the 24-core and 24 (for 48-core only) from the combination table need to be ordered.
Please be sure to confirm.

Specifications

Model Number Single Unit
Core No.
Type Compatible Hood
MCON-E06-SP 6 Male
(Pin)
E Type
MCON-E10-SP 10
MCON-E16-SP 16
MCON-E24-SP 24
MCON-E16-WP 16 (for 32-core only)
MCON-E24-WP 24 (for 48-core only)
MCON-E06-SS 6 Female
(Socket)
MCON-E10-SS 10
MCON-E16-SS 16
MCON-E24-SS 24
MCON-E16-WS 16 (for 32-core only)
MCON-E24-WS 24 (for 48-core only)

More Information

Misumi, Waterproof, E-Model Connector (Crimp Wire Connection):Related Image
Part Number
MCON-E06-SP
MCON-E06-SS
MCON-E10-SP
MCON-E10-SS
MCON-E16-SP
MCON-E16-SS
MCON-E24-SP
MCON-E24-SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Cores
1 Piece(s)Available

8 Days or more

Male (Plug)6
1 Piece(s)Available

8 Days or more

Female (Socket)6
1 Piece(s)Available

8 Days or more

Male (Plug)10
1 Piece(s)Available

8 Days or more

Female (Socket)10
1 Piece(s)Available

8 Days or more

Male (Plug)16
1 Piece(s)Available

8 Days or more

Female (Socket)16
1 Piece(s)Available

8 Days or more

Male (Plug)24
1 Piece(s)Available

8 Days or more

Female (Socket)24

Loading...

  1. 1

Basic Information

Connector Shape Square Type Connector Series Initials G / H / I G/H/I Heavy duty
Application Board to Cable Allowable Current(A) 16 Allowable Voltage(V) 500 / 600
Wire connection method Crimping Connection direction Straight IP Rating Yes
Representative standards CE / UL

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.