(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Pedestal for Relay, Single-Lever, Waterproof

Rectangular Connectors - Pedestal for Relay, Single-Lever, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Misumi Original, inexpensive, Environment Resistant Waterproof Pedestal

  • IP65
  • For Power Supply
  • Connection between Boards
  • Lever Lock

● This is a waterproof relay base, which can be incorporated in connectors of each series, depending on the number of pins.
● Fully compatible with leading connector manufacturers! In addition, there is a 20% cost reduction!
● The entire hood is made of aluminum die-cast, so it has excellent strength.


· The mating joint is a cable mounting model hood with 1 lever.
· Use cable clamps for the cable outlets to retain the waterproof function.
· Use blank caps to block unwanted cable outlets.

· The cable clamp and blank cap are "M screw" model.
 

Specifications

Model NumberCompatible Hood
Type
M1DC-06-06BTE Type
M1DC-10-10BT
M1DC-10-10BK
M1DC-16-16BT
M1DC-16-16BK
M1DC-24-24BT
M1DC-24-24BK

More Information

Misumi, Waterproof, Single-Lever Pedestal (for Relay Fixing):Related Image

Misumi, Waterproof, Single-Lever Pedestal (for Relay Fixing):Related Image

Combination Table

Model NumberCompatible Hood
Type
Compatible Connector Number of Cores
E TypeEE TypeA TypeQ TypeD TypeDD Type
M1DC-06-06BTE Type610---24
M1DC-10-10BT1018---42
M1DC-10-10BK1018---42
M1DC-16-16BT1632--4072
M1DC-16-16BK1632--4072
M1DC-24-24BT2446--64108
M1DC-24-24BK2446--64108

Part Number
M1DC-06-06BT
M1DC-10-10BK
M1DC-10-10BT
M1DC-16-16BK
M1DC-16-16BT
M1DC-24-24BK
M1DC-24-24BT
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Model Han-E Model Equivalent
(Core)
Han-EE Type Equivalent
(Core)
Han-D Model Equivalent
(Core)
Han-DD Type Equivalent
(Core)
1 Piece(s)Available

8 Days or more

M20610-24
1 Piece(s)Available

8 Days or more

M321018-42
1 Piece(s)Available

8 Days or more

M201018-42
1 Piece(s)Available

8 Days or more

M3216324072
1 Piece(s)Available

8 Days or more

M2516324072
1 Piece(s)Available

8 Days or more

M32244664108
1 Piece(s)Available

8 Days or more

M25244664108

Loading...

  1. 1

Basic Information

Connector Shape Square Type Connector Series Initials G / H / I G/H/I Heavy duty
IP Rating Yes Compatible Hood Model E Model

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.