(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Insert, 500V, 16A, Threaded, CNE/CSE/CCE Series

Rectangular Connectors - Insert, 500V, 16A, Threaded, CNE/CSE/CCE Series
  • Volume Discount

CNE / CSE / CCE, general purpose screw type / spring type / crimped type, 16A / 500V, insert

[Features]
・CNE/CSE/CCE.
・General purpose screw type / spring type / crimped type.
▪ 16A / 500V.
▪ Insert

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CCEF 06
CCEF 10
CCEF 16
CCEF 16 N
CCEF 24
CCEF 24 N
CCEM 06
CCEM 10
CCEM 16
CCEM 16 N
CCEM 24
CCEM 24 N
CNEF 06 T
CNEF 10 T
CNEF 16 T
CNEF 16 TN
CNEF 24 T
CNEF 24 TN
CNEF 24 TX
CNEM 06 T
CNEM 10 T
CNEM 16 T
CNEM 16 TN
CNEM 24 T
CNEM 24 TN
CNEM 24 TX
CSEF 06
CSEF 10
CSEF 16
CSEF 24
CSEM 06
CSEM 10
CSEM 16
CSEM 24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Wire connection method Representative standards Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Contact surface treatment Enclosure size
(mm)
Details Notes Application
5 Piece(s)Available

6 Days or more

10Female (socket)6CrimpUL / CSAFemale insert---44.27-Contacts sold separatelyFor female contacts
5 Piece(s)Available

6 Days or more

10Female (socket)10CrimpUL / CSAFemale insert---57.27-Contacts sold separatelyFor female contacts
5 Piece(s)Available

6 Days or more

10Female (socket)16CrimpUL / CSAFemale insert---77.27-Contacts sold separatelyFor female contacts
5 Piece(s)Available

Quote

10Female (socket)32CrimpUL / CSAFemale insert---77.62-Contacts sold separatelyFor female contacts
5 Piece(s)Available

6 Days or more

10Female (socket)24CrimpUL / CSAFemale insert---104.27-Contacts sold separatelyFor female contacts
5 Piece(s)Available

6 Days or more

10Female (socket)48CrimpUL / CSAFemale insert---104.62No. 1 to 24 / No. 25 to 48Contacts sold separately-
5 Piece(s)Available

6 Days or more

10Male (plug)6CrimpUL / CSAMale insert---44.27-Contacts sold separatelyFor male contacts
5 Piece(s)Available

6 Days or more

10Male (plug)10CrimpUL / CSAMale insert---57.27-Contacts sold separatelyFor male contacts
5 Piece(s)Available

6 Days or more

10Male (plug)16CrimpUL / CSAMale insert---77.27-Contacts sold separatelyFor male contacts
5 Piece(s)Available

Quote

10Male (plug)32CrimpUL / CSAMale insert---77.62-Contacts sold separatelyFor male contacts
5 Piece(s)Available

6 Days or more

10Male (plug)24CrimpUL / CSAMale insert---104.27-Contacts sold separatelyFor male contacts
5 Piece(s)Available

6 Days or more

10Male (plug)48CrimpUL / CSAMale insert---104.62No. 1 to 24 / No. 25 to 48Contacts sold separately-
5 Piece(s)Available

6 Days or more

-Female (socket)6Fastening screwUL / CCC / CSAFemale insert0.5 to 420 to 12Silver-Plated44.27With female contactWith wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Female (socket)10Fastening screwUL / CCC / CSAFemale insert0.5 to 420 to 12Silver-Plated57.27With female contactWith wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Female (socket)16Fastening screwUL / CCC / CSAFemale insert0.5 to 420 to 12Silver-Plated77.27With female contactWith wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Female (socket)32Fastening screwUL / CCC / CSAFemale insert0.5 to 420 to 12Silver-Plated77.62No. 1 to 16 / No. 17 to 32With wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Female (socket)24Fastening screwUL / CCC / CSAFemale insert0.5 to 420 to 12Silver-Plated104.27With female contactWith wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Female (socket)48Fastening screwUL / CCC / CSAFemale insert0.5 to 420 to 12Silver-Plated104.62No. 1 to 24 / No. 25 to 48With wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Female (socket)24Fastening screwUL / CCC / CSAFemale insert0.25 to 2.524 to 14Silver-Plated104.27With female contactNo wire protection plate, connect wires that have undergone ferrule machining-
5 Piece(s)Available

6 Days or more

10Male (plug)6Fastening screwUL / CCC / CSAMale insert0.5 to 420 to 12Silver-Plated44.27With male contactWith wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Male (plug)10Fastening screwUL / CCC / CSAMale insert0.5 to 420 to 12Silver-Plated57.27With male contactWith wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Male (plug)16Fastening screwUL / CCC / CSAMale insert0.5 to 420 to 12Silver-Plated77.27With male contactWith wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Male (plug)32Fastening screwUL / CCC / CSAMale insert0.5 to 420 to 12Silver-Plated77.62No. 1 to 16 / No. 17 to 32With wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Male (plug)24Fastening screwUL / CCC / CSAMale insert0.5 to 420 to 12Silver-Plated104.27With male contactWith wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Male (plug)48Fastening screwUL / CCC / CSAMale insert0.5 to 420 to 12Silver-Plated104.62No. 1 to 24 / No. 25 to 48With wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Male (plug)24Fastening screwUL / CCC / CSAMale insert0.25 to 2.524 to 14Silver-Plated104.27With male contactNo wire protection plate, connect wires that have undergone ferrule machining-
5 Piece(s)Available

6 Days or more

10Female (socket)6[Others] Spring typeUL / CCC / CSAFemale insert0.14 to 2.526 to 14Silver-Plated44.27With female contact--
5 Piece(s)Available

6 Days or more

10Female (socket)10[Others] Spring typeUL / CCC / CSAFemale insert0.14 to 2.526 to 14Silver-Plated57.27With female contact--
5 Piece(s)Available

6 Days or more

10Female (socket)16[Others] Spring typeUL / CCC / CSAFemale insert0.14 to 2.526 to 14Silver-Plated77.27With female contact--
5 Piece(s)Available

6 Days or more

10Female (socket)24[Others] Spring typeUL / CCC / CSAFemale insert0.14 to 2.526 to 14Silver-Plated104.27With female contact--
5 Piece(s)Available

6 Days or more

10Male (plug)6[Others] Spring typeUL / CCC / CSAMale insert0.14 to 2.526 to 14Silver-Plated44.27With male contact--
5 Piece(s)Available

6 Days or more

10Male (plug)10[Others] Spring typeUL / CCC / CSAMale insert0.14 to 2.526 to 14Silver-Plated57.27With male contact--
5 Piece(s)Available

6 Days or more

10Male (plug)16[Others] Spring typeUL / CCC / CSAMale insert0.14 to 2.526 to 14Silver-Plated77.27With male contact--
5 Piece(s)Available

6 Days or more

10Male (plug)24[Others] Spring typeUL / CCC / CSAMale insert0.14 to 2.526 to 14Silver-Plated104.27With male contact--

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C Application Cable connection
Allowable Current(A) 16 Allowable Voltage(V) 500 Connection direction Straight
Operating temperature range (min.)(℃) -40 Operating temperature range (max.)(℃) +125 Material Flame-resistant thermoplastic resin
Other standards GL, GOST

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.