(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be linked with DX30 half-pitch connector.
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
RD31 One-touch Lock with Plastic Hood 100-core unavailable SD31 M3 Screw Lock with Plastic Hood Hirose Electric Co., Ltd | H (Male) | 20 | 0.2 ~ 50 Can be specified by 0.1m increments | ||
28 | |||||
36 | |||||
50 | |||||
68 | |||||
80 | |||||
100 | |||||
HH (Male / Male) | 20 | ||||
28 | |||||
36 | |||||
50 | |||||
68 | |||||
80 | |||||
100 | |||||
HY (Male / Y Terminal) | 20 | ||||
28 | |||||
36 | |||||
50 | |||||
68 | |||||
80 | |||||
100 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
RD31-H-A-20-[0.2-50/0.1] |
RD31-H-A-28-[0.2-50/0.1] |
RD31-H-A-36-[0.2-50/0.1] |
RD31-H-A-50-[0.2-50/0.1] |
RD31-H-A-68-[0.2-50/0.1] |
RD31-H-A-80-[0.2-50/0.1] |
RD31-H-SB-20-[0.2-50/0.1] |
RD31-H-SB-28-[0.2-50/0.1] |
RD31-H-SB-36-[0.2-50/0.1] |
RD31-H-SB-50-[0.2-50/0.1] |
RD31-H-SB-68-[0.2-50/0.1] |
RD31-HH-A-20-[0.2-50/0.1] |
RD31-HH-A-28-[0.2-50/0.1] |
RD31-HH-A-36-[0.2-50/0.1] |
RD31-HH-A-50-[0.2-50/0.1] |
RD31-HH-A-68-[0.2-50/0.1] |
RD31-HH-A-80-[0.2-50/0.1] |
RD31-HH-SB-20-[0.2-50/0.1] |
RD31-HH-SB-28-[0.2-50/0.1] |
RD31-HH-SB-36-[0.2-50/0.1] |
RD31-HH-SB-50-[0.2-50/0.1] |
RD31-HH-SB-68-[0.2-50/0.1] |
RD31-HY-A-20-[0.2-50/0.1] |
RD31-HY-A-28-[0.2-50/0.1] |
RD31-HY-A-36-[0.2-50/0.1] |
RD31-HY-A-50-[0.2-50/0.1] |
RD31-HY-A-68-[0.2-50/0.1] |
RD31-HY-A-80-[0.2-50/0.1] |
RD31-HY-SB-20-[0.2-50/0.1] |
RD31-HY-SB-28-[0.2-50/0.1] |
RD31-HY-SB-36-[0.2-50/0.1] |
RD31-HY-SB-50-[0.2-50/0.1] |
RD31-HY-SB-68-[0.2-50/0.1] |
SD31-H-A-20-[0.2-50/0.1] |
SD31-H-A-28-[0.2-50/0.1] |
SD31-H-A-36-[0.2-50/0.1] |
SD31-H-A-50-[0.2-50/0.1] |
SD31-H-A-68-[0.2-50/0.1] |
SD31-H-A-80-[0.2-50/0.1] |
SD31-H-A-100-[0.2-50/0.1] |
SD31-H-SB-20-[0.2-50/0.1] |
SD31-H-SB-28-[0.2-50/0.1] |
SD31-H-SB-36-[0.2-50/0.1] |
SD31-H-SB-50-[0.2-50/0.1] |
SD31-H-SB-68-[0.2-50/0.1] |
SD31-H-SB-100-[0.2-50/0.1] |
SD31-HH-A-20-[0.2-50/0.1] |
SD31-HH-A-28-[0.2-50/0.1] |
SD31-HH-A-36-[0.2-50/0.1] |
SD31-HH-A-50-[0.2-50/0.1] |
SD31-HH-A-68-[0.2-50/0.1] |
SD31-HH-A-80-[0.2-50/0.1] |
SD31-HH-A-100-[0.2-50/0.1] |
SD31-HH-SB-20-[0.2-50/0.1] |
SD31-HH-SB-28-[0.2-50/0.1] |
SD31-HH-SB-36-[0.2-50/0.1] |
SD31-HH-SB-50-[0.2-50/0.1] |
SD31-HH-SB-68-[0.2-50/0.1] |
SD31-HH-SB-100-[0.2-50/0.1] |
SD31-HY-A-20-[0.2-50/0.1] |
Loading...
Overview
DX Series connectors are EMI-countermeasure compact, high density interface connectors designed to have 1.27 mm pitch between contacts to support the densification and higher-volume installation involved in the miniaturizing of electronic devices.Specifications
Current Capacity | 0.5 A |
Rated Voltage | 125 VAC |
Insulation Resistance | 250 MΩ or more at 100 VDC |
Contact Resistance | 50 mΩ or less at 100 mA DC |
Peak Voltage | 300 VAC r.m.s. 1 min |
Plug Case | Die-cast Zinc | Silver Coating |
Receptacle Case | Die-cast Zinc | Nickel-plated |
Insulator | PBT Resin, or equivalent or higher * | Black |
Male Terminal | Copper Alloy | Partially Gold Plated |
Female Terminal | Copper Alloy | Partially Gold Plated |
Dimensions (Unit: mm)
Number of Cores | A | B | C |
20 | 11.43 | 19.18 | 17.2 |
28 | 16.51 | 21.26 | 17.2 |
36 | 21.59 | 29.34 | 17.2 |
50 | 30.48 | 38.23 | 17.2 |
68 | 41.91 | 49.66 | 17.2 |
80 | 49.53 | 57.28 | 17.2 |
100 | 62.23 | 69.98 | 18.2 |
Number of Cores | A | B | C | D | E |
20 | 34.2 | 32 | M3 x 0.5 | 30 | 32.5 |
28 | 39.28 | 32 | M3 x 0.5 | 35.08 | 32.5 |
36 | 44.36 | 32 | M3 x 0.5 | 40.16 | 32.5 |
50 | 53.25 | 32 | M3 x 0.5 | 49.05 | 32.5 |
68 | 64.68 | 32 | M3 x 0.5 | 60.48 | 32.5 |
80 | 72.3 | 32 | M3 x 0.5 | 68.1 | 32.5 |
100 | 85 | 38.9 | M2.6 x 0.45 | - | - |
Contact Arrangement Diagram
Connector type | DX31 | Connector manufacturer | Hirose Electric Co., Ltd | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Pressure Welding | Cable shape | Round | Hood | Plastic |
CN1 | Male | Cable Rated Voltage(V) | 30 | Cable Standard (UL / CSA) | UL |
Twisted pair | Included | AWG | 28 | Connector Anchoring Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy