(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCR Discrete Wire Cable With Hooded Connector (Part Numbers)

PCR Discrete Wire Cable With Hooded Connector

Wiring inside the board is easy with loose wires.

  • PLC
  • Pressure Welding
  • Gold Plated

● Mark tube printing is possible when a custom number is used. For specifying methods, see >>page 958


· When the mark tube has no printed custom number specified, the connector pin number is printed.

Component Page
>>802

Specifications

Discrete Wire Cable With Hooded Connector:Related Image

Connector
Type
Shape Specification
Type
Outline Image DrawingWire TypeNumber of CoresSpecified Length
(m)
BHPCR
Pressure Welding Type
Spring Lock Connector
With Metal Hood

Honda Tsushin Kogyo Co., LTD.
ST
(Female)
With Pin No. Insertion
Mark Tube
Discrete Wire Cable With Hooded Connector:Related ImageDiscrete Wire Cable With Hooded Connector:Related Image200.2

~

10


Can be specified by 0.1m
increments
28
36
50
68
96
SY
(Female / Y Terminal)
With Pin No. Insertion
Mark Tube
Discrete Wire Cable With Hooded Connector:Related Image20
28
36
50
68
96
SR
(Female / Round Terminal)
With Pin No. Insertion
Mark Tube
Discrete Wire Cable With Hooded Connector:Related Image20
28
36
50
68
96

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.
Part Number
BHPCR-SR-A-20-[0.2-10/0.1]
BHPCR-SR-A-28-[0.2-10/0.1]
BHPCR-SR-A-36-[0.2-10/0.1]
BHPCR-SR-A-50-[0.2-10/0.1]
BHPCR-SR-A-68-[0.2-10/0.1]
BHPCR-SR-A-96-[0.2-10/0.1]
BHPCR-ST-A-20-[0.2-10/0.1]
BHPCR-ST-A-28-[0.2-10/0.1]
BHPCR-ST-A-36-[0.2-10/0.1]
BHPCR-ST-A-50-[0.2-10/0.1]
BHPCR-ST-A-68-[0.2-10/0.1]
BHPCR-ST-A-96-[0.2-10/0.1]
BHPCR-SY-A-20-[0.2-10/0.1]
BHPCR-SY-A-28-[0.2-10/0.1]
BHPCR-SY-A-36-[0.2-10/0.1]
BHPCR-SY-A-50-[0.2-10/0.1]
BHPCR-SY-A-68-[0.2-10/0.1]
BHPCR-SY-A-96-[0.2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN2 Number of cores Specified Length
(m)
1 Piece(s)

10 Days or more

Round Terminal200.2 ~ 10
1 Piece(s)

10 Days or more

Round Terminal280.2 ~ 10
1 Piece(s)

10 Days or more

Round Terminal360.2 ~ 10
1 Piece(s)

10 Days or more

Round Terminal500.2 ~ 10
1 Piece(s)

10 Days or more

Round Terminal680.2 ~ 10
1 Piece(s)

10 Days or more

Round Terminal960.2 ~ 10
1 Piece(s)

10 Days or more

End Piece200.2 ~ 10
1 Piece(s)

10 Days or more

End Piece280.2 ~ 10
1 Piece(s)

10 Days or more

End Piece360.2 ~ 10
1 Piece(s)

10 Days or more

End Piece500.2 ~ 10
1 Piece(s)

10 Days or more

End Piece680.2 ~ 10
1 Piece(s)

10 Days or more

End Piece960.2 ~ 10
1 Piece(s)

10 Days or more

Y Terminal200.2 ~ 10
1 Piece(s)

10 Days or more

Y Terminal280.2 ~ 10
1 Piece(s)

10 Days or more

Y Terminal360.2 ~ 10
1 Piece(s)

10 Days or more

Y Terminal500.2 ~ 10
1 Piece(s)

10 Days or more

Y Terminal680.2 ~ 10
1 Piece(s)

10 Days or more

Y Terminal960.2 ~ 10

Loading...

  1. 1

Material / Finish

Item Materials Finish
Male Panel Mount Contact Phosphor Bronze Contact Part Gold Plating
Insulator PBT Resin (GF) UL94V-0, Black
Shell Die-cast Zinc Nickel-plated
Female Connector Contact Phosphor Bronze Contact Part Gold Plating
Insulator PBT Resin (GF) UL94V-0, Black
Shell Steel Nickel-plated


Contact Arrangement Diagram

Basic Information

Connector type PCR Connector manufacturer Honda Tsushin Kogyo Co., LTD. Connector shape Straight
Processing method Pressure Welding Cable shape Loose Wires Hood Metal
CN1 Female Cable Rated Voltage(V) 30 Cable Standard (UL / CSA) UL
Cable Color White AWG 28 Cable Type A
Connector Anchoring Method Spring-lock

Additional Products in this Category

Complementary Products

Tech Support