(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Wiring inside the board is easy with loose wires
● Very convenient in wiring PLCs within control panels and other I / O devices. Wires are available in a total of 5 colors, with yellow for AC, blue for DC, and red, white and black for multiple purposes. Features C-83503 compliant MIL socket connector.
· When the mark tube has no printed custom number specified, the connector pin arrangement number is printed. Be careful not to forget to put the custom number on the supported device.
· 50 W, 50-core connectors have a single polarity guide key for both the left and right. Other connectors come with a single polarity guide key in the center.
Component Page
>>Click here
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 10 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type |
Shape Specification Type |
Outline Image Drawing | Wire Type | Number of Cores | Specified Length (m) |
BHHIFS Crimping Type With Hood Hirose Electric Co., Ltd |
ST (Female) With Pin No. Insertion Mark Tube |
20 | 0.2 ~ 10 Can be specified by 0.1m increments |
||
26 | |||||
30 | |||||
34 | |||||
40 | |||||
50 | |||||
50W | |||||
SY (Female / Y Terminal) With Pin No. Insertion Mark Tube |
20 | ||||
26 | |||||
30 | |||||
34 | |||||
40 | |||||
50 | |||||
50W | |||||
SR (Female / Round Terminal) With Pin No. Insertion Mark Tube |
UL1007 AWG24 Equivalent Product |
20 | |||
26 | |||||
30 | |||||
34 | |||||
40 | |||||
50 | |||||
50W |
Part Number |
---|
BHHIFS-SR-A-20-[0.2-10/0.1] |
BHHIFS-SR-A-26-[0.2-10/0.1] |
BHHIFS-SR-A-30-[0.2-10/0.1] |
BHHIFS-SR-A-34-[0.2-10/0.1] |
BHHIFS-SR-A-40-[0.2-10/0.1] |
BHHIFS-SR-A-50-[0.2-10/0.1] |
BHHIFS-SR-A-50W-[0.2-10/0.1] |
BHHIFS-SR-B-20-[0.2-10/0.1] |
BHHIFS-SR-B-26-[0.2-10/0.1] |
BHHIFS-SR-B-30-[0.2-10/0.1] |
BHHIFS-SR-B-34-[0.2-10/0.1] |
BHHIFS-SR-B-40-[0.2-10/0.1] |
BHHIFS-SR-B-50-[0.2-10/0.1] |
BHHIFS-SR-B-50W-[0.2-10/0.1] |
BHHIFS-SR-C-20-[0.2-10/0.1] |
BHHIFS-SR-C-26-[0.2-10/0.1] |
BHHIFS-SR-C-30-[0.2-10/0.1] |
BHHIFS-SR-C-34-[0.2-10/0.1] |
BHHIFS-SR-C-40-[0.2-10/0.1] |
BHHIFS-SR-C-50-[0.2-10/0.1] |
BHHIFS-SR-C-50W-[0.2-10/0.1] |
BHHIFS-SR-D-20-[0.2-10/0.1] |
BHHIFS-SR-D-26-[0.2-10/0.1] |
BHHIFS-SR-D-30-[0.2-10/0.1] |
BHHIFS-SR-D-34-[0.2-10/0.1] |
BHHIFS-SR-D-40-[0.2-10/0.1] |
BHHIFS-SR-D-50-[0.2-10/0.1] |
BHHIFS-SR-D-50W-[0.2-10/0.1] |
BHHIFS-SR-E-20-[0.2-10/0.1] |
BHHIFS-SR-E-26-[0.2-10/0.1] |
BHHIFS-SR-E-30-[0.2-10/0.1] |
BHHIFS-SR-E-34-[0.2-10/0.1] |
BHHIFS-SR-E-40-[0.2-10/0.1] |
BHHIFS-SR-E-50-[0.2-10/0.1] |
BHHIFS-SR-E-50W-[0.2-10/0.1] |
BHHIFS-ST-A-20-[0.2-10/0.1] |
BHHIFS-ST-A-26-[0.2-10/0.1] |
BHHIFS-ST-A-30-[0.2-10/0.1] |
BHHIFS-ST-A-34-[0.2-10/0.1] |
BHHIFS-ST-A-40-[0.2-10/0.1] |
BHHIFS-ST-A-50-[0.2-10/0.1] |
BHHIFS-ST-A-50W-[0.2-10/0.1] |
BHHIFS-ST-B-20-[0.2-10/0.1] |
BHHIFS-ST-B-26-[0.2-10/0.1] |
BHHIFS-ST-B-30-[0.2-10/0.1] |
BHHIFS-ST-B-34-[0.2-10/0.1] |
BHHIFS-ST-B-40-[0.2-10/0.1] |
BHHIFS-ST-B-50-[0.2-10/0.1] |
BHHIFS-ST-B-50W-[0.2-10/0.1] |
BHHIFS-ST-C-20-[0.2-10/0.1] |
BHHIFS-ST-C-26-[0.2-10/0.1] |
BHHIFS-ST-C-30-[0.2-10/0.1] |
BHHIFS-ST-C-34-[0.2-10/0.1] |
BHHIFS-ST-C-40-[0.2-10/0.1] |
BHHIFS-ST-C-50-[0.2-10/0.1] |
BHHIFS-ST-C-50W-[0.2-10/0.1] |
BHHIFS-ST-D-20-[0.2-10/0.1] |
BHHIFS-ST-D-26-[0.2-10/0.1] |
BHHIFS-ST-D-30-[0.2-10/0.1] |
BHHIFS-ST-D-34-[0.2-10/0.1] |
Loading...
Connector type | MIL | Connector manufacturer | Hirose Electric Co., Ltd | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Crimping | Cable shape | Loose Wires | Hood | Plastic |
CN1 | Female | Cable Rated Voltage(V) | 300 | Cable Standard (UL / CSA) | UL / CSA |
AWG | 24 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy