(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - MIL, Plug, Angled, PCB Installation, Lever Model

Rectangular Connectors - MIL, Plug, Angled, PCB Installation, Lever Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Price Reduction

Manufactured by Hirose Electric. Angle Model Connector for PCB Mounting.

  • UL
  • MIL
  • For Signal
  • Space-saving
  • Solder
  • Gold Plated
  • Lever Lock

● 90° angled connector that can be horizontally attached to the substrate. It is suitable for board installation in limited spaces.
● A versatile board connector with board mounting hole pitch of 2.54 mm that allows mounting on commercially available universal boards and the like.
● Since it has a lock mechanism when coupling, it can securely fix the connectors.
● UL No. E52653


Rated Current: 1A
Rated Voltage: 200V AC


· Please note that 50, 60 and 64-core models are available in two models with different polarity slot positions.
· The contact will be the pin model only.

Part Number

Configured Part Number is shown.

HIF3BA-16PA-2.54DS71

Specifications

MIL Connector PCB Angle Male Connector (Lever Model):Related Image

ModelNumber of CoresWeight
(g)
HIF3BD-10PA-2.54DS71104.5
HIF3BA-14PA-2.54DS71145.2
HIF3BA-16PA-2.54DS71165.4
HIF3BA-20PA-2.54DS71206.0
HIF3BA-26PA-2.54DS71267.0
HIF3BA-30PA-2.54DS71308.0
HIF3BA-34PA-2.54DS71348.3
HIF3BA-40PA-2.54DS71409.2
HIF3BA-50PA-2.54DS715010.6
HIF3BB-50PA-2.54DS715010.7
HIF3BA-60PA-2.54DS716012.0
HIF3BB-60PA-2.54DS716012.4
HIF3BA-64PA-2.54DS716413.0
HIF3BB-64PA-2.54DS716413.3

More Information

MIL Connector PCB Angle Male Connector (Lever Model):Related ImageMIL Connector PCB Angle Male Connector (Lever Model):Related Image
Part Number
HIF3BA-16PA-2.54DS71
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square Type M/N/O MIL Applicable pin/contact Male (Plug)
Cores 16 Application Cable-to-board Allowable Current(A) 1
Allowable Voltage(V) 200 Wire connection method Solder Connection direction Angle
IP Rating N/A Representative standards UL Polarity Guide / Slot(Pcs.) Central 1
Polarity Keyway / Key Attachment Portion(Pcs.) Left and Right Each 1 Other Standards (MIL) Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.