(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - IEEE1284 Half-Pitch, EMI-Shielded, Plastic Hood

Rectangular Connectors - IEEE1284 Half-Pitch, EMI-Shielded, Plastic Hood

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by Sumimoto 3M. IEEE1284 Solder / Pressure Model Hood.

  • EMI Countermeasure
  • Screw Lock
  • One-Touch Lock

● Plastic hoods that are compatible for both soldered connectors and pressure weld model connectors.
● The earth plate allows for efficient shielding.
● Three models
Nickel-plated threaded jack screw model, effective for EMI countermeasures
Universal Thread Jack Screw model
Easy to attach or detach one-touch lock model
● Split model that allows for easy insertion work.


· It cannot be used for other manufacturers' products.
· Use after checking the finished outer diameter of the cable to be used. May not be able to pass through the cable clamp.
· Be sure that the panel thickness on the panel mount side including the washer is 2.0 mm or less. Otherwise it may not be lockable. Jack screw models cannot be coupled with panel mount models that are mounted onto the panel with screws.

Specifications

IEEE1284 Half Pitch EMI Countermeasure Generic Connector with Plastic Hood:Related Image

Component PartsApplicable
Number of Cores
TypeWeight
g
10314-52S0-00S14Jack Screw
(EMI Countermeasure)
13.0
10320-52S0-00S2015.0
10326-52S0-00S2615.5
10336-52S0-00S3618.0
10350-52S0-00S5020.0
10314-52A0-00814Jack Screw
(Universal)
12.4
10320-52A0-0082013.7
10326-52A0-0082614.6
10336-52A0-0083616.2
10350-52A0-0085018.5
10314-52F0-00814One-touch Lock
(Universal)
12.1
10320-52F0-0082013.1
10326-52F0-0082614.1
10336-52F0-0083615.7
10350-52F0-0085017.9
Manufacturer: 3M

More Information

IEEE1284 Half Pitch EMI Countermeasure Generic Connector with Plastic Hood:Related Image

Material / Finish

Component PartsQuantityMaterialFinish
Shell BodyEMI Protection2Glass Reinforced PolyesterNickel Plating over Copper Flash Plating
General-purpose2UL94V-0Black
Jack Screw Thread (Note 1)EMI Protection2Carbon-steel WireNickel-plated
Jack Screw Thread (Note 2)General-purpose2Iron-
Latch (Note 3)2Polyester and Stainless SteelBlack
Plate Spring2Stainless Steel-
Cable Clamp1Stainless Steel-
Cable Clamp with Earth Plate1Stainless Steel-
Screws M2.6x10EMI Protection2IronNickel-plated
 General-purpose2Iron-
Nuts M2.6EMI Protection2IronNickel-plated
 General-purpose2Iron-
Screw M2.6x6EMI Protection2IronNickel-plated
 General-purpose2Iron-
(Note 1) Use only when 103**-52S0­-00S
(Note 2) Use only when 103**-52A0­-008
(Note 3) Use only when 103**-52F0­-008

Part Number
10314-52A0-008
10314-52F0-008
10314-52S0-00S
10320-52A0-008
10320-52F0-008
10320-52S0-00S
10326-52A0-008
10326-52F0-008
10326-52S0-00S
10336-52A0-008
10336-52F0-008
10336-52S0-00S
10350-52A0-008
10350-52F0-008
10350-52S0-00S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnector Series Initials Cores Compatible Hood Model
1 Piece(s)Available

6 Days or more

--14Jack Screw (Versatile)
1 Piece(s)Available

8 Days or more

10-14One-touch Lock (General Purpose)
1 Piece(s)Available

8 Days or more

10G / H / I14Jack Screw (Resistant to EMI)
1 Piece(s)Available

8 Days or more

--20Jack Screw (Versatile)
1 Piece(s)Available

8 Days or more

10-20One-touch Lock (General Purpose)
1 Piece(s)Available

8 Days or more

10G / H / I20Jack Screw (Resistant to EMI)
1 Piece(s)Available

6 Days or more

--26Jack Screw (Versatile)
1 Piece(s)Available

8 Days or more

10-26One-touch Lock (General Purpose)
1 Piece(s)Available

8 Days or more

10G / H / I26Jack Screw (Resistant to EMI)
1 Piece(s)Available

8 Days or more

--36Jack Screw (Versatile)
1 Piece(s)Available

8 Days or more

10-36One-touch Lock (General Purpose)
1 Piece(s)Available

8 Days or more

10G / H / I36Jack Screw (Resistant to EMI)
1 Piece(s)Available

8 Days or more

--50Jack Screw (Versatile)
1 Piece(s)Available

6 Days or more

10-50One-touch Lock (General Purpose)
1 Piece(s)Available

8 Days or more

10G / H / I50Jack Screw (Resistant to EMI)

Loading...

  1. 1

Compatible Manufacturers and Series Names

Manufacturer Name Series Name
AMP CHAMP 50
Hirose Electric Co., Ltd. DXM (Note)
Japan Aviation Electronics Industry, Ltd. TX10
Honda Tsushin Kogyo Co., Ltd. NPC
DDK Ltd. DHA
Fujitsu Limited 240R Type
Yamaichi Electronics Co., Ltd. NCS/NCP

(Note) Please note that these are not compatible with the DX Series by Hirose Electric Co., Ltd.

Contact Arrangement Diagram


Connector x Hood Combination Table

EMI Countermeasure Plastic Hood One-touch Lock EMI Countermeasure Metal Hood One-touch Lock EMI Countermeasure Plastic Hood Screw Fastening General-purpose Plastic Hood Screw Fastening General-purpose Plastic Hood One-touch Lock
103** -3210-00 103** -A200-00 103** -52S0-00S 103** -52A0-008 103** -52F0-008
Male Pressure Welding Type Connector 101** -6000EL ○ (Except 68-core) ○ (Except 68-core) ○ (Except 68-core)
Female Solder Type Connector 101** -3000PE x x
Pressure Welding Type Panel Mount 102** -0200EL x x x x x

○ = Combination available x = Combination unavailable

・Connectors can be coupled if they have the same core numbers and are a combination of male <--> female.

Compatible Wire

Type AWG
Pressure Welding Type Male Connector AWG28 stranded wires or 0.08 mm2 stranded wires (Coating OD 0.70 mm or less) and navy fixed type cables can be used.
* Flat cables cannot be used. (Note)
Solder Type Male Connector AWG24 ~ 30 or 0.2 mm2 ~ 0.05 mm2 (Flat cables cannot be used.)* Pay attention to the finished OD of the cables.
Pressure Welding Type Panel Mount (Female) AWG28 or 0.08 mm2, 1.27 mm Pitch Flat Cables (Loose wires cannot be used.)*

Rating

Item Specification Conditions
Current 0.5 A or less Allowable current between coupled contacts
Voltage 150 VAC / 200 VDC or less Refers to the maximum DC or AC voltage (effective value) that can be continuously applied under the rated ambient temperature
Ambient Temperature -55°C ~ +85°C Refers to the temperature range that can be used continuously under maximum load conditions

Electrical Properties

Item Characteristics Conditions
Contact Resistance Initial value of 35 mΩ or less
For contact after mechanical testing or environmental testing increased resistance value must be 25 mΩ or less
Includes bulk resistance of contacts. 1.5 mA resistance measured current and 20 mV release voltage based on the voltage-drop testing method.
(Based on combination with half pitch connectors by Sumitomo 3M)
Insulation Resistance 500 MΩ or more Apply 500 VDC between the adjoining contacts and measure the resistance after 1 min.
Voltage Resistance No arc dielectric breakdown Apply 500 VAC between the adjoining contacts for 1 min.
Leakage current is 1 mA at the time of measurement.

Mechanical Properties

Item Characteristics Conditions
Contact Retention Force 1 kg or more
(Pressure welding type panel mount is 0.8 kg or more)
Measure the contact retention force when tension is applied at the speed of 5 mm / min between the connector body and the installed contact.
Insertion and Extraction Force Per Single Pole ・ Insertion Force: 150 g or less
/ Extraction Force: 40 g or more
The total insertion / removal force for plug / panel mount insertion / removal applied to a single pole is adopted as the single-pole insertion / removal force. (Based on combination with plugs by Sumitomo 3M) Insertion / Extraction speed is 5 mm / min.
Vibration Test 1) 1 μsec or less instantaneous disconnection
2) Meets electrical & mechanical properties
10 ~ 55 HZ, insertion & extraction for 1 min, 1.52 mm amplitude or 10 G in XYZ directions for 2 hours each
Impact Test 1) 1 μsec or less instantaneous disconnection
2) Meets electrical & mechanical properties
50 G, 11 msec XYZ directions, 3 times each (18 times total)
MIL-STD-202E201A
Solvent Resistance 1) Indication is clear
2) Meets the electrical & mechanical properties
3 min of ultrasonic cleaning in Freon 1-1-1 Trichloroethane solvent
MIL-STD-202E213B
Durability 1) Meets the electrical & mechanical properties
However, initial values at insertion and extraction must be ±20%
50 times of insertion and extraction (Speed at 360 ~ 600 times / hr.)
MIL-STD-202E215

Environmental Resistance Properties

Item Test Conditions Standards Compliance
Humidity Test 10 Cycles (-10°C ~ +65°C, 95% RH) MIL-STD-202E106D
Salt Spray Test 35°C, 5% concentration, 48 hr. MIL-STD-202E101D
Thermal Shock Test 5 Cycles of -55°C --> +25°C --> +85°C --> +25°C MIL-STD-202E107D
Humidity Test (Regulated Temperature) 40°C, 95% RH, 96 hr. MIL-STD-202E103D
High Temperature Life Test 85°C, 1,000 hr., rated current x 110% rated current MIL-STD-202E108D
H2S Gas Concentration 3±1 PPM, 40°C, 70 ~ 85% RH, 96 hr. JEIDA-25-1974 (Except for Solder Plug)

Basic Information

Connector Shape Square Type G/H/I IEEE1284 Half Pitch IP Rating N/A

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.