(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Discrete Wire Cable with Hoodless Female Connector

Discrete Wire Cable with Hoodless Female Connector

Wiring inside the board is easy with loose wires

  • PLC
  • Caulking
  • Gold Plated


● Very convenient for the wiring of various I/O devices and PLC inside control panels.
Wires are available in a total of 5 colors, with yellow for AC, blue for DC, and red, white and black for multiple purposes. Features C-83503 compliant MIL socket connector.


· The contact arrangement of this product is our standard specification.
For further details, refer to the connector arrangement table.
· 50 W / 60 W / 64 W connectors have a single polarity guide key for both the left and right. Other connectors come with a single polarity guide key in the center.


Component Page
>>Click here
Contact Arrangement Table
>>Click here

Specifications

Discrete Wire Cable With Hoodless Female Connector:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 10
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Connector
Type
Shape Specification
Type
Outline Image DrawingWire TypeNumber of CoresSpecified Length
(m)
BDHIFS
Crimping Type
without Hood

Hirose Electric Co., Ltd
S
(Female)
Discrete Wire Cable With Hoodless Female Connector:Related Image







Discrete Wire Cable With Hoodless Female Connector:Related Image





Discrete Wire Cable With Hoodless Female Connector:Related Image





Discrete Wire Cable With Hoodless Female Connector:Related Image





Discrete Wire Cable With Hoodless Female Connector:Related Image

 

Discrete Wire Cable With Hoodless Female Connector:Related Image

 

 


UL1007
AWG24
Equivalent Product

100.2
~
10


Can be specified by
0.1m
increments
14
16
20
26
30
34
40
50
50W
60
60W
64
64W
ST
(Female)
With Pin No. Insertion
Mark Tube
Discrete Wire Cable With Hoodless Female Connector:Related Image10
14
16
20
26
30
34
40
50
50W
60
60W
64
64W
SY
(Female / Y Terminal)
With Pin No. Insertion
Mark Tube
Discrete Wire Cable With Hoodless Female Connector:Related Image10
14
16
20
26
30
34
40
50
50W
60
60W
64
64W
SR
(Female / Round Terminal)
With Pin No. Insertion
Mark Tube
Discrete Wire Cable With Hoodless Female Connector:Related Image10
14
16
20
26
30
34
40
50
50W
60
60W
64
64W
Part Number
BDHIFS-S-A-10-[0.2-10/0.1]
BDHIFS-S-A-14-[0.2-10/0.1]
BDHIFS-S-A-16-[0.2-10/0.1]
BDHIFS-S-A-20-[0.2-10/0.1]
BDHIFS-S-A-26-[0.2-10/0.1]
BDHIFS-S-A-30-[0.2-10/0.1]
BDHIFS-S-A-34-[0.2-10/0.1]
BDHIFS-S-A-40-[0.2-10/0.1]
BDHIFS-S-A-50-[0.2-10/0.1]
BDHIFS-S-A-50W-[0.2-10/0.1]
BDHIFS-S-A-60-[0.2-10/0.1]
BDHIFS-S-A-60W-[0.2-10/0.1]
BDHIFS-S-A-64-[0.2-10/0.1]
BDHIFS-S-A-64W-[0.2-10/0.1]
BDHIFS-S-B-10-[0.2-10/0.1]
BDHIFS-S-B-14-[0.2-10/0.1]
BDHIFS-S-B-16-[0.2-10/0.1]
BDHIFS-S-B-20-[0.2-10/0.1]
BDHIFS-S-B-26-[0.2-10/0.1]
BDHIFS-S-B-30-[0.2-10/0.1]
BDHIFS-S-B-34-[0.2-10/0.1]
BDHIFS-S-B-40-[0.2-10/0.1]
BDHIFS-S-B-50-[0.2-10/0.1]
BDHIFS-S-B-50W-[0.2-10/0.1]
BDHIFS-S-B-60-[0.2-10/0.1]
BDHIFS-S-B-60W-[0.2-10/0.1]
BDHIFS-S-B-64-[0.2-10/0.1]
BDHIFS-S-B-64W-[0.2-10/0.1]
BDHIFS-S-C-10-[0.2-10/0.1]
BDHIFS-S-C-14-[0.2-10/0.1]
BDHIFS-S-C-16-[0.2-10/0.1]
BDHIFS-S-C-20-[0.2-10/0.1]
BDHIFS-S-C-26-[0.2-10/0.1]
BDHIFS-S-C-30-[0.2-10/0.1]
BDHIFS-S-C-34-[0.2-10/0.1]
BDHIFS-S-C-40-[0.2-10/0.1]
BDHIFS-S-C-50-[0.2-10/0.1]
BDHIFS-S-C-50W-[0.2-10/0.1]
BDHIFS-S-C-60-[0.2-10/0.1]
BDHIFS-S-C-60W-[0.2-10/0.1]
BDHIFS-S-C-64-[0.2-10/0.1]
BDHIFS-S-C-64W-[0.2-10/0.1]
BDHIFS-S-D-10-[0.2-10/0.1]
BDHIFS-S-D-14-[0.2-10/0.1]
BDHIFS-S-D-16-[0.2-10/0.1]
BDHIFS-S-D-20-[0.2-10/0.1]
BDHIFS-S-D-26-[0.2-10/0.1]
BDHIFS-S-D-30-[0.2-10/0.1]
BDHIFS-S-D-34-[0.2-10/0.1]
BDHIFS-S-D-40-[0.2-10/0.1]
BDHIFS-S-D-50-[0.2-10/0.1]
BDHIFS-S-D-50W-[0.2-10/0.1]
BDHIFS-S-D-60-[0.2-10/0.1]
BDHIFS-S-D-60W-[0.2-10/0.1]
BDHIFS-S-D-64-[0.2-10/0.1]
BDHIFS-S-D-64W-[0.2-10/0.1]
BDHIFS-S-E-10-[0.2-10/0.1]
BDHIFS-S-E-14-[0.2-10/0.1]
BDHIFS-S-E-16-[0.2-10/0.1]
BDHIFS-S-E-20-[0.2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN2 Number of cores Cable Color Cable Type Specified Length
(m)
Mark Tube
1 Piece(s)

9 Days or more

End Piece10YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece14YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece16YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece20YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece26YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece30YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece34YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece40YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece50YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece50W.YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece60YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece60W.YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece64YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece64W.YellowA0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece10BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece14BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece16BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece20BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece26BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece30BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece34BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece40BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece50BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece50W.BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece60BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece60W.BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece64BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece64W.BlueB0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece10WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece14WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece16WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece20WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece26WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece30WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece34WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece40WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece50WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece50W.WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece60WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece60W.WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece64WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece64W.WhiteC0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece10BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece14BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece16BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece20BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece26BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece30BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece34BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece40BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece50BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece50W.BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece60BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece60W.BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece64BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece64W.BlackD0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece10RedE0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece14RedE0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece16RedE0.2 ~ 10N/A
1 Piece(s)

9 Days or more

End Piece20RedE0.2 ~ 10N/A

Loading...

Basic Information

Connector type MIL Connector manufacturer Hirose Electric Co., Ltd Connector shape Straight
Processing method Crimping Cable shape Loose Wires Hood N/A
CN1 Female Cable Rated Voltage(V) 300 Cable Standard (UL / CSA) UL / CSA
AWG 24

Additional Products in this Category

Complementary Products

Tech Support