(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
All-time-low price in same series additional significant discount for 20 pieces or more. Same product available for purchase in Japan, China.
● A flat cable, ideal for wiring in narrow spaces
● A highly reliable DDK connector is used!
● We offer a large price cut on purchases of 20 or more pieces.
● Widely used not only for printers, but also for internal wiring of measurement equipment and various I / O boards.
· All wires are a straight connection.
Component Page >>Click here
Part Number
Configured Part Number is shown.
L (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores |
Specified Length (m) |
GRNCF Pressure Welding Type Connector Spring Lock Type Misumi Original |
P (Male) |
![]() |
![]() ![]() ![]() ![]() |
14 | 0.1 ~ 30 (Can be specified by 0.1m increments) |
24 | |||||
36 | |||||
50 | |||||
S (Female) |
![]() |
14 | |||
24 | |||||
36 | |||||
50 | |||||
PP (Male / Male) |
![]() |
14 | |||
24 | |||||
36 | |||||
50 | |||||
SS (Female / Female) |
![]() |
14 | |||
24 | |||||
36 | |||||
50 | |||||
PS (Male / Female) |
![]() |
14 | |||
24 | |||||
36 | |||||
50 |
● a, b, c Dimensions (when intermittent bonded type cable is used) (Unit: mm)
Fused Portion (flat) | Intermittent Bonded Portion (loose) | |
a | b | c |
30 | 20 or less | 70 |
Part Number |
---|
GRNCF-P-FA-50-[0.1-50/0.1] |
GRNCF-P-FB-24-[0.1-50/0.1] |
GRNCF-P-FB-36-[0.1-50/0.1] |
GRNCF-P-FD-14-[0.1-50/0.1] |
GRNCF-P-FD-24-[0.1-50/0.1] |
GRNCF-P-FD-36-[0.1-50/0.1] |
GRNCF-P-FD-50-[0.1-50/0.1] |
GRNCF-PP-FA-50-[0.1-50/0.1] |
GRNCF-PP-FB-24-[0.1-50/0.1] |
GRNCF-PP-FB-36-[0.1-50/0.1] |
GRNCF-PP-FD-14-[0.1-50/0.1] |
GRNCF-PP-FD-24-[0.1-50/0.1] |
GRNCF-PP-FD-36-[0.1-50/0.1] |
GRNCF-PP-FD-50-[0.1-50/0.1] |
GRNCF-PS-FA-50-[0.1-50/0.1] |
GRNCF-PS-FB-24-[0.1-50/0.1] |
GRNCF-PS-FB-36-[0.1-50/0.1] |
GRNCF-PS-FD-14-[0.1-50/0.1] |
GRNCF-PS-FD-24-[0.1-50/0.1] |
GRNCF-PS-FD-36-[0.1-50/0.1] |
GRNCF-PS-FD-50-[0.1-50/0.1] |
GRNCF-S-FA-50-[0.1-50/0.1] |
GRNCF-S-FB-24-[0.1-50/0.1] |
GRNCF-S-FB-36-[0.1-50/0.1] |
GRNCF-S-FD-14-[0.1-50/0.1] |
GRNCF-S-FD-24-[0.1-50/0.1] |
GRNCF-S-FD-36-[0.1-50/0.1] |
GRNCF-S-FD-50-[0.1-50/0.1] |
GRNCF-SS-FA-50-[0.1-50/0.1] |
GRNCF-SS-FB-24-[0.1-50/0.1] |
GRNCF-SS-FB-36-[0.1-50/0.1] |
GRNCF-SS-FD-14-[0.1-50/0.1] |
GRNCF-SS-FD-24-[0.1-50/0.1] |
GRNCF-SS-FD-36-[0.1-50/0.1] |
GRNCF-SS-FD-50-[0.1-50/0.1] |
Loading...
Connector type | Centronics | Connector manufacturer | DDK | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Pressure Welding | Cable shape | Flat | Cable Rated Voltage(V) | 300 |
Cable Standard (UL / CSA) | UL | AWG | AWG28 | Connector Anchoring Method | Spring-lock |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy