(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Uses the R04 connector with superior waterproof properties
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
R04J TAJIMI ELECTRONICS CO., LTD. | JP (Male Relay) | ![]() | ![]() | 2 | 0.2 ~ 50 Can be specified by 0.1m increments |
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JS (Female Relay) | ![]() | 2 | |||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JPT (Male Relay / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 2 | |||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JST (Female Relay / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 2 | |||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JPY (Male Relay / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | 2 | |||
3 | |||||
5 | |||||
Connector | 6 | ||||
8 | |||||
12 | |||||
JSY (Female Relay / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | 2 | |||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 |
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
R04J TAJIMI ELECTRONICS CO., LTD. | JPJP (Male Relay / Male Relay) | ![]() | ![]() | 2 | 0.6 ~ 50 Can be specified by 0.1m increments |
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JSJS (Female Relay / Female Relay) | ![]() | 2 | |||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JPJS (Male Relay / Female Relay) | ![]() | 2 | |||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JPP (Male for Relay / Male Plug) | ![]() | 2 | |||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JSS (Female for Relay / Female Plug) | ![]() | 2 | |||
3 | |||||
5 | |||||
Connector | 6 | ||||
8 | |||||
12 | |||||
JPS (Male for Relay / Female Plug) | ![]() | 2 | |||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 | |||||
JSP (Female for Relay / Male Plug) | ![]() | 2 | |||
3 | |||||
5 | |||||
6 | |||||
8 | |||||
12 |
Part Number |
---|
R04J-JP-A-2-[0.2-50/0.1] |
R04J-JP-A-6-[0.2-50/0.1] |
R04J-JP-A-8-[0.2-50/0.1] |
R04J-JP-A-12-[0.2-50/0.1] |
R04J-JP-D-2-[0.2-50/0.1] |
R04J-JP-D-6-[0.2-50/0.1] |
R04J-JP-D-8-[0.2-50/0.1] |
R04J-JP-D-12-[0.2-50/0.1] |
R04J-JP-E-2-[0.2-50/0.1] |
R04J-JP-E-6-[0.2-50/0.1] |
R04J-JP-E-8-[0.2-50/0.1] |
R04J-JP-E-12-[0.2-50/0.1] |
R04J-JP-F-2-[0.2-50/0.1] |
R04J-JP-F-6-[0.2-50/0.1] |
R04J-JP-F-8-[0.2-50/0.1] |
R04J-JP-F-12-[0.2-50/0.1] |
R04J-JPJP-A-2-[0.2-50/0.1] |
R04J-JPJP-A-6-[0.2-50/0.1] |
R04J-JPJP-A-8-[0.2-50/0.1] |
R04J-JPJP-A-12-[0.2-50/0.1] |
R04J-JPJP-D-2-[0.2-50/0.1] |
R04J-JPJP-D-6-[0.2-50/0.1] |
R04J-JPJP-D-8-[0.2-50/0.1] |
R04J-JPJP-D-12-[0.2-50/0.1] |
R04J-JPJP-E-2-[0.2-50/0.1] |
R04J-JPJP-E-6-[0.2-50/0.1] |
R04J-JPJP-E-8-[0.2-50/0.1] |
R04J-JPJP-E-12-[0.2-50/0.1] |
R04J-JPJP-F-2-[0.2-50/0.1] |
R04J-JPJP-F-6-[0.2-50/0.1] |
R04J-JPJP-F-8-[0.2-50/0.1] |
R04J-JPJP-F-12-[0.2-50/0.1] |
R04J-JPJS-A-2-[0.2-50/0.1] |
R04J-JPJS-A-5-[0.2-50/0.1] |
R04J-JPJS-A-6-[0.2-50/0.1] |
R04J-JPJS-A-8-[0.2-50/0.1] |
R04J-JPJS-D-2-[0.2-50/0.1] |
R04J-JPJS-D-6-[0.2-50/0.1] |
R04J-JPJS-D-8-[0.2-50/0.1] |
R04J-JPJS-E-2-[0.2-50/0.1] |
R04J-JPJS-E-6-[0.2-50/0.1] |
R04J-JPJS-E-8-[0.2-50/0.1] |
R04J-JPJS-F-2-[0.2-50/0.1] |
R04J-JPJS-F-6-[0.2-50/0.1] |
R04J-JPJS-F-8-[0.2-50/0.1] |
R04J-JPP-A-2-[0.2-50/0.1] |
R04J-JPP-A-5-[0.2-50/0.1] |
R04J-JPP-A-6-[0.2-50/0.1] |
R04J-JPP-A-8-[0.2-50/0.1] |
R04J-JPP-A-12-[0.2-50/0.1] |
R04J-JPP-D-2-[0.2-50/0.1] |
R04J-JPP-D-6-[0.2-50/0.1] |
R04J-JPP-D-8-[0.2-50/0.1] |
R04J-JPP-D-12-[0.2-50/0.1] |
R04J-JPP-E-2-[0.2-50/0.1] |
R04J-JPP-E-6-[0.2-50/0.1] |
R04J-JPP-E-8-[0.2-50/0.1] |
R04J-JPP-E-12-[0.2-50/0.1] |
R04J-JPP-F-2-[0.2-50/0.1] |
R04J-JPP-F-6-[0.2-50/0.1] |
Part Number |
---|
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Brass and Zinc Alloy | Nickel-plated |
Contact | Copper Alloy | Nickel Base Gold Plating |
Insulator | Synthetic Resin | - |
Contact Arrangement Diagram
Mechanical Properties
Item | Contents |
---|---|
Impact Resistance | Acceleration 50 G |
Vibration Resistance | JIS C 5402, 6.1, 10 ~ 55 Hz, 10 G |
Humidity Resistance | JIS C 5402, 7.3, 40 ±2°C, 90% ~ 95% or less, 96 Hours |
Corrosion Resistance | JIS C 5402, 7.1, Salt Water Concentration 5%, 48 Hours |
Operating Temperature Range | -25°C ~ +85°C, Relative Humidity 85% or less |
Temperature Cycle | JIS C 5402, 7.2, -40°C ~ +100°C, 5 Cycles |
Repeated Operation | 1,000 Insertions and Removals |
Waterproofing | Water Pressure = 200kpa (When Coupled) |
Compatible Wire Size
Conductor Cross-Sectional Area (mm2) | AWG | |
---|---|---|
Wire Size | 0.2 ~ 0.05 | 24 ~ 30 |
Electrical Properties
Number of Cores | Rated Voltage (V or less) | Rated Current (A or less) | Peak Voltage (VAC or less for 1 minute) |
Insulation Resistance | Contact Resistance | Insertion and Removal Life | |
AC | DC | ||||||
2 | 300 | 420 | 2 | 900 | 1,000 MΩ or more (500 VDC) |
8 mΩ or less (3 VDC, 1A or less) |
1,000 times or more |
3 | 300 | 420 | 2 | 900 | |||
5 | 150 | 200 | 2 | 500 | |||
6 | 300 | 420 | 2 | 900 | |||
8 | 200 | 280 | 2 | 700 | |||
12 | 300 | 420 | 2 | 900 |
Panel Cut Size Drawing
Wiring Method
Combination Method
Connector type | R04 | Connector manufacturer | TAJIMI ELECTRICS CO., LTD. | Cable shape | Round |
---|---|---|---|---|---|
Conductor Size(AWG) | 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy