(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Japan-China Common Model Used Low cost Conversion Branch Harness 1 to 1 Connection
● Highly reliable Fujitsu components are used for FCN connectors!
● We use our own original connectors for a more affordable price.
● We offer a large price cut on purchases of 20 or more pieces.
● Convenient connector conversion cables for connecting PLC and terminal blocks.
· The standard model number is for straight wiring. Be sure to check the wiring diagram.
· Customization of the D-sub connector's earth wire length cannot be accommodated.
Wiring and Wire Color Page
>>Click here.
Component Page
>>Click here.
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | 50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type | Number of Cores | Outline Image Drawing (mm) | Cable Type | Specified Length (m) | |
CN1 | CN2 | |||||
GRPT FCN Connector FUJITSU Component MIL Connector Misumi Original D-sub Connector Misumi Original |
F40-M40 (Female) (Female) |
FCN 40 |
MIL 40 |
![]() |
![]() |
0.2 ~ 50 (Can be specified by 0.1m increments) |
F40-M34 (Female) (Female) |
FCN 40 |
MIL 34 |
![]() |
|||
F40-D37 (Female) (Female) |
FCN 40 |
Dsub 37 |
![]() |
|||
F24-M34 (Female) (Female) |
FCN 24 |
MIL 34 |
![]() |
|||
F24-M20 (Female) (Female) |
FCN 24 |
MIL 20 |
![]() |
|||
M40-F40 (Female) (Female) |
MIL 40 |
FCN 40 |
![]() |
|||
M40-D37 (Female) (Female) |
MIL 40 |
Dsub 37 |
![]() |
|||
D37-F40 (Female) (Female) |
Dsub 37 |
FCN 40 |
![]() |
|||
D37-M40 (Female) (Female) |
Dsub 37 |
MIL 40 |
![]() |
Part Number |
---|
GRPT-D37-M40-WA-[0.2-50/0.1] |
GRPT-F24-M34-WA-[0.2-50/0.1] |
GRPT-F40-M34-WA-[0.2-50/0.1] |
GRPT-F40-M40-WA-[0.2-50/0.1] |
GRPT-M40-D37-WA-[0.2-50/0.1] |
GRPT-M40-F40-WA-[0.2-50/0.1] |
Part Number |
---|
Loading...
Cable Voltage(V) | 30 | Conductor Size(AWG) | 28 | Cable Standard | UL |
---|---|---|---|---|---|
Cable Color | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy