(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
All-time-low price in same series additional significant discount for 20 pieces or more. Same product available for purchase in Japan, China.
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing | Cable Type | Number of Cores | Specified Length (m) |
GRNCH Solder Type Connector With Metal Hood Spring Lock Type DDK GRPCH Solder Type Connector With Metal Hood Spring Lock Type Misumi Original | PT (Male) With Pin No. Insertion Mark Tube | ![]() | BA Yellow BB Blue UL1007 AWG24 Equivalent Product | 14 | 0.2 ~ 10 (Can be specified by 0.1m increments) |
24 | |||||
36 | |||||
50 | |||||
JST (Female) With Pin No. Insertion Mark Tube | ![]() | 14 | |||
24 | |||||
36 | |||||
50 | |||||
PY (Male - Y terminal F0.3-3 equivalent product) With Pin No. Insertion Mark Tube | ![]() | 14 | |||
24 | |||||
36 | |||||
50 | |||||
JSY (Female / Y terminal F0.3-3 equivalent product) With Pin No. Insertion Mark Tube | ![]() | 14 | |||
24 | |||||
36 | |||||
50 | |||||
PR (Male / Round terminal 0.3-3 equivalent product) With Pin No. Insertion Mark Tube | ![]() | 14 | |||
24 | |||||
36 | |||||
50 | |||||
JSR (Female / Round terminal 0.3-3 equivalent product) With Pin No. Insertion Mark Tube | ![]() | 14 | |||
24 | |||||
36 | |||||
50 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 10 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
GRNCH-JSR-BA-14-[0.2-10/0.1] |
GRNCH-JSR-BA-24-[0.2-10/0.1] |
GRNCH-JSR-BA-36-[0.2-10/0.1] |
GRNCH-JSR-BA-50-[0.2-10/0.1] |
GRNCH-JSR-BB-14-[0.2-10/0.1] |
GRNCH-JSR-BB-24-[0.2-10/0.1] |
GRNCH-JSR-BB-36-[0.2-10/0.1] |
GRNCH-JSR-BB-50-[0.2-10/0.1] |
GRNCH-JST-BA-14-[0.2-10/0.1] |
GRNCH-JST-BA-24-[0.2-10/0.1] |
GRNCH-JST-BA-36-[0.2-10/0.1] |
GRNCH-JST-BA-50-[0.2-10/0.1] |
GRNCH-JST-BB-14-[0.2-10/0.1] |
GRNCH-JST-BB-24-[0.2-10/0.1] |
GRNCH-JST-BB-36-[0.2-10/0.1] |
GRNCH-JST-BB-50-[0.2-10/0.1] |
GRNCH-JSY-BA-14-[0.2-10/0.1] |
GRNCH-JSY-BA-24-[0.2-10/0.1] |
GRNCH-JSY-BA-36-[0.2-10/0.1] |
GRNCH-JSY-BA-50-[0.2-10/0.1] |
GRNCH-JSY-BB-14-[0.2-10/0.1] |
GRNCH-JSY-BB-24-[0.2-10/0.1] |
GRNCH-JSY-BB-36-[0.2-10/0.1] |
GRNCH-JSY-BB-50-[0.2-10/0.1] |
GRNCH-PR-BA-14-[0.2-10/0.1] |
GRNCH-PR-BA-24-[0.2-10/0.1] |
GRNCH-PR-BA-36-[0.2-10/0.1] |
GRNCH-PR-BA-50-[0.2-10/0.1] |
GRNCH-PR-BB-14-[0.2-10/0.1] |
GRNCH-PR-BB-24-[0.2-10/0.1] |
GRNCH-PR-BB-36-[0.2-10/0.1] |
GRNCH-PR-BB-50-[0.2-10/0.1] |
GRNCH-PT-BA-14-[0.2-10/0.1] |
GRNCH-PT-BA-24-[0.2-10/0.1] |
GRNCH-PT-BA-36-[0.2-10/0.1] |
GRNCH-PT-BA-50-[0.2-10/0.1] |
GRNCH-PT-BB-14-[0.2-10/0.1] |
GRNCH-PT-BB-24-[0.2-10/0.1] |
GRNCH-PT-BB-36-[0.2-10/0.1] |
GRNCH-PT-BB-50-[0.2-10/0.1] |
GRNCH-PY-BA-14-[0.2-10/0.1] |
GRNCH-PY-BA-24-[0.2-10/0.1] |
GRNCH-PY-BA-36-[0.2-10/0.1] |
GRNCH-PY-BA-50-[0.2-10/0.1] |
GRNCH-PY-BB-14-[0.2-10/0.1] |
GRNCH-PY-BB-24-[0.2-10/0.1] |
GRNCH-PY-BB-36-[0.2-10/0.1] |
GRNCH-PY-BB-50-[0.2-10/0.1] |
GRPCH-JSR-BA-14-[0.2-10/0.1] |
GRPCH-JSR-BA-50-[0.2-10/0.1] |
GRPCH-JSR-BB-14-[0.2-10/0.1] |
GRPCH-JSR-BB-50-[0.2-10/0.1] |
GRPCH-JST-BA-14-[0.2-10/0.1] |
GRPCH-JST-BA-50-[0.2-10/0.1] |
GRPCH-JST-BB-14-[0.2-10/0.1] |
GRPCH-JST-BB-50-[0.2-10/0.1] |
GRPCH-JSY-BA-14-[0.2-10/0.1] |
GRPCH-JSY-BA-50-[0.2-10/0.1] |
GRPCH-JSY-BB-14-[0.2-10/0.1] |
GRPCH-JSY-BB-50-[0.2-10/0.1] |
GRPCH-PR-BA-14-[0.2-10/0.1] |
GRPCH-PR-BA-36-[0.2-10/0.1] |
GRPCH-PR-BA-50-[0.2-10/0.1] |
GRPCH-PR-BB-14-[0.2-10/0.1] |
GRPCH-PR-BB-36-[0.2-10/0.1] |
GRPCH-PR-BB-50-[0.2-10/0.1] |
GRPCH-PT-BA-14-[0.2-10/0.1] |
GRPCH-PT-BA-36-[0.2-10/0.1] |
GRPCH-PT-BA-50-[0.2-10/0.1] |
GRPCH-PT-BB-14-[0.2-10/0.1] |
GRPCH-PT-BB-36-[0.2-10/0.1] |
GRPCH-PT-BB-50-[0.2-10/0.1] |
GRPCH-PY-BA-14-[0.2-10/0.1] |
GRPCH-PY-BA-36-[0.2-10/0.1] |
GRPCH-PY-BA-50-[0.2-10/0.1] |
GRPCH-PY-BB-14-[0.2-10/0.1] |
GRPCH-PY-BB-36-[0.2-10/0.1] |
GRPCH-PY-BB-50-[0.2-10/0.1] |
Loading...
Connector type | Centronics | Connector shape | Straight | Processing method | Solder |
---|---|---|---|---|---|
Cable shape | Loose Wires | Hood | Metal | Cable Rated Voltage(V) | 300 |
Cable Standard (UL / CSA) | UL / CSA | AWG | AWG24 | Connector Anchoring Method | Spring-lock |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy