(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Global Harness Dsub Connector Cable with Wire Hooded Connector (with Misumi Original Connector) (Part Numbers)

Global Harness Dsub Connector Cable with Wire Hooded Connector (with Misumi Original Connector)
  • New Products

All-time-low price in same series. Additional significant discount for 20 pieces or more. Same model accepted in Japan, China.

  • PLC
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image

● Lowest price within the Misumi Series!
● We offer a large price cut on purchases of 20 or more pieces.
● Can be purchased locally without changing the part number in Japan and China!
● Hardly interferes with other equipment as the hood is thin.
● Suitable for connecting PLCs etc.
● Very convenient in wiring PLCs within control panels and other I / O devices. Wires are available in yellow for AC and blue for DC.

・ The mark tube is printed with connector pin numbers.

Part Number

Configured Part Number is shown.

Specifications

Connector Type - Shape Specification Type - Cable Type - Number of Cores - Specified Length (m) - Add alteration
to the end of the part number
GRPDDJ  PT  BA  9  1.5  
* Charges apply to some specified sheath peeling lengths.

Connector model Shape Specification model Outline Image Drawing Wire model Number of Cores Specified Length (m)
GRPDJ
EMI Countermeasure model
M2.6 Short Screw

Omron











GRPDU
EMI Countermeasure model
#4-40 Short Screw

Omron
PT
(Male)
With Pin No. Insertion
Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image

BA
Yellow
BB
Blue

UL1007
AWG24
Equivalent Product

9









Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image
15
25
37
ST
(Female)
with Pin No.
Insertion Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25
37
PY
(Male / Y-Terminal)
with Pin No.
Insertion Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25
37
SY
(Female / Y-Terminal)
with Pin No.
Insertion Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25
37
PR
(Male / Round Terminal)
with Pin No.
Insertion Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25
37
SR
(Female / Round Terminal)
with Pin No.
Insertion Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with Misumi Original Connector):Related Image9
15
25  
37  

More Information

L (m) ~ 0.9 1 ~ 4 4.1 ~ 10
Tolerance +20 mm +50 mm + 3% of Total Length
* The tolerance of the specified length is as described above.
Part Number
GRPDJ-PR-BA-9-[0.2-10/0.1]
GRPDJ-PR-BA-15-[0.2-10/0.1]
GRPDJ-PR-BA-25-[0.2-10/0.1]
GRPDJ-PR-BA-37-[0.2-10/0.1]
GRPDJ-PR-BB-9-[0.2-10/0.1]
GRPDJ-PR-BB-15-[0.2-10/0.1]
GRPDJ-PR-BB-25-[0.2-10/0.1]
GRPDJ-PR-BB-37-[0.2-10/0.1]
GRPDJ-PT-BA-9-[0.2-10/0.1]
GRPDJ-PT-BA-15-[0.2-10/0.1]
GRPDJ-PT-BA-25-[0.2-10/0.1]
GRPDJ-PT-BA-37-[0.2-10/0.1]
GRPDJ-PT-BB-9-[0.2-10/0.1]
GRPDJ-PT-BB-15-[0.2-10/0.1]
GRPDJ-PT-BB-25-[0.2-10/0.1]
GRPDJ-PT-BB-37-[0.2-10/0.1]
GRPDJ-PY-BA-9-[0.2-10/0.1]
GRPDJ-PY-BA-15-[0.2-10/0.1]
GRPDJ-PY-BA-25-[0.2-10/0.1]
GRPDJ-PY-BA-37-[0.2-10/0.1]
GRPDJ-PY-BB-9-[0.2-10/0.1]
GRPDJ-PY-BB-15-[0.2-10/0.1]
GRPDJ-PY-BB-25-[0.2-10/0.1]
GRPDJ-PY-BB-37-[0.2-10/0.1]
GRPDJ-SR-BA-9-[0.2-10/0.1]
GRPDJ-SR-BA-15-[0.2-10/0.1]
GRPDJ-SR-BA-25-[0.2-10/0.1]
GRPDJ-SR-BA-37-[0.2-10/0.1]
GRPDJ-SR-BB-9-[0.2-10/0.1]
GRPDJ-SR-BB-15-[0.2-10/0.1]
GRPDJ-SR-BB-25-[0.2-10/0.1]
GRPDJ-SR-BB-37-[0.2-10/0.1]
GRPDJ-ST-BA-9-[0.2-10/0.1]
GRPDJ-ST-BA-15-[0.2-10/0.1]
GRPDJ-ST-BA-25-[0.2-10/0.1]
GRPDJ-ST-BA-37-[0.2-10/0.1]
GRPDJ-ST-BB-9-[0.2-10/0.1]
GRPDJ-ST-BB-15-[0.2-10/0.1]
GRPDJ-ST-BB-25-[0.2-10/0.1]
GRPDJ-ST-BB-37-[0.2-10/0.1]
GRPDJ-SY-BA-9-[0.2-10/0.1]
GRPDJ-SY-BA-15-[0.2-10/0.1]
GRPDJ-SY-BA-25-[0.2-10/0.1]
GRPDJ-SY-BA-37-[0.2-10/0.1]
GRPDJ-SY-BB-9-[0.2-10/0.1]
GRPDJ-SY-BB-15-[0.2-10/0.1]
GRPDJ-SY-BB-25-[0.2-10/0.1]
GRPDJ-SY-BB-37-[0.2-10/0.1]
GRPDU-PR-BA-9-[0.2-10/0.1]
GRPDU-PR-BA-15-[0.2-10/0.1]
GRPDU-PR-BA-25-[0.2-10/0.1]
GRPDU-PR-BA-37-[0.2-10/0.1]
GRPDU-PR-BB-9-[0.2-10/0.1]
GRPDU-PR-BB-15-[0.2-10/0.1]
GRPDU-PR-BB-25-[0.2-10/0.1]
GRPDU-PR-BB-37-[0.2-10/0.1]
GRPDU-PT-BA-9-[0.2-10/0.1]
GRPDU-PT-BA-15-[0.2-10/0.1]
GRPDU-PT-BA-25-[0.2-10/0.1]
GRPDU-PT-BA-37-[0.2-10/0.1]
GRPDU-PT-BB-9-[0.2-10/0.1]
GRPDU-PT-BB-15-[0.2-10/0.1]
GRPDU-PT-BB-25-[0.2-10/0.1]
GRPDU-PT-BB-37-[0.2-10/0.1]
GRPDU-PY-BA-9-[0.2-10/0.1]
GRPDU-PY-BA-15-[0.2-10/0.1]
GRPDU-PY-BA-25-[0.2-10/0.1]
GRPDU-PY-BA-37-[0.2-10/0.1]
GRPDU-PY-BB-9-[0.2-10/0.1]
GRPDU-PY-BB-15-[0.2-10/0.1]
GRPDU-PY-BB-25-[0.2-10/0.1]
GRPDU-PY-BB-37-[0.2-10/0.1]
GRPDU-SR-BA-9-[0.2-10/0.1]
GRPDU-SR-BA-15-[0.2-10/0.1]
GRPDU-SR-BA-25-[0.2-10/0.1]
GRPDU-SR-BA-37-[0.2-10/0.1]
GRPDU-SR-BB-9-[0.2-10/0.1]
GRPDU-SR-BB-15-[0.2-10/0.1]
GRPDU-SR-BB-25-[0.2-10/0.1]
GRPDU-SR-BB-37-[0.2-10/0.1]
GRPDU-ST-BA-9-[0.2-10/0.1]
GRPDU-ST-BA-15-[0.2-10/0.1]
GRPDU-ST-BA-25-[0.2-10/0.1]
GRPDU-ST-BA-37-[0.2-10/0.1]
GRPDU-ST-BB-9-[0.2-10/0.1]
GRPDU-ST-BB-15-[0.2-10/0.1]
GRPDU-ST-BB-25-[0.2-10/0.1]
GRPDU-ST-BB-37-[0.2-10/0.1]
GRPDU-SY-BA-9-[0.2-10/0.1]
GRPDU-SY-BA-15-[0.2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Hood screw CN1 CN2 Number of cores Cable Color Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleY Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleY Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleY Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleY Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleY Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleY Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleY Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleY Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleRound Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleRound Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleRound Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleRound Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleRound Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleRound Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleRound Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleRound Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleLoose Wires9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleLoose Wires15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleLoose Wires25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleLoose Wires37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleLoose Wires9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleLoose Wires15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleLoose Wires25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleLoose Wires37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleY Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewFemaleY Terminal15YellowBA0.2 ~ 10

Loading...

Basic Information

Connector type Dsub Connector manufacturer Misumi Connector shape Straight
Processing method Solder Cable shape Loose Wires Hood General-purpose Resin
Cable Rated Voltage(V) 300 Cable Standard (UL / CSA) UL / CSA AWG AWG24

Additional Products in this Category

Complementary Products

Tech Support