(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

300V UL Standard Intermittently Bonded Rainbow Cable

300V UL Standard Intermittently Bonded Rainbow Cable

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

300 V UL Standard Color Intermittent Bonded type

  • VW-1
  • ULAWM
  • 300 V


● Misumi original flat cable.
● Suitable for wiring between devices as it is very soft.
● Flat cable that has both fused and unfused portions, better for internal wiring compared to 100% fused-model flat cables.
● It can be pressure welded to 2.54 pitch MIL connectors (MIL-C-83503 Standard).

· Be careful not to confuse specified length and quantity when ordering.
· Rated temperature: 0 – 105°C (UL standard value)

* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter]
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.
* This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Part Number

Configured Part Number is shown.

Specifications

300V UL Standard Intermittently Bonded Rainbow Cable:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Shape Specification Intermittent Bonded Type
Rated Voltage 300V
Operating Temperature Range 0 ~ 105°C
Standard Acquired ULAWM2651
Insulation Material PVC

 

Model Number Number of Cores Total Length
(1 roll) * Meter increments
Sample Provided
MAST-SFKK-SCL
(Colored intermittent bonded type)
6 1
/
5
/
10
/
61
(1 Roll)
-
8 -
10 -
14 -
16 -
20
24 -
26 -
30 -
34 -
36 -
40 -
50 -
60 -
64 -

More Information

Specifications

Model Number Number of Cores Total Length
(m)
Size Conductor
(Strands / mm)
Span
(mm)
Overall Width
(mm)
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩkm
Maximum Voltage
(V / Min)
Allowable Current
A (30 °C)
Capacitance
(Approx. pF / m)
Characteristic Impedance
Approx. Ω
Propagation Delay
Approx. ns / m
Near-end
Crosstalk
Approx. %
Flame
Retardance Properties
Approximate
Mass
kg / roll
MAST-SFKK-SCL
(Colored intermittent bonded type)
6 1
/
5
/
10
/
61
(1 Roll)
AWG28
(0.08 mm2)
7/0.127
Tin Plated Annealed
Copper Wire
6.35 7.62 225
or less
10 or more AC 2000 1 51 108 5 4 VW-1 0.7
8 8.89 10.16 0.93
10 11.43 12.70 1.16
14 16.51 17.78 1.62
16 19.05 20.32 1.86
20 24.13 25.40 2.31
24 29.21 30.48 2.78
26 31.75 33.02 3.01
30 36.83 38.10 3.47
34 41.91 43.18 3.93
36 44.45 45.72 4.16
40 49.53 50.80 4.63
50 62.23 63.50 5.78
60 74.93 76.20 6.94
64 80.01 81.28 7.4

*Measurement values are in GSG mode for capacitance, characteristic impedance, propagation delay and near-end crosstalk. * (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.

300V UL Standard Intermittently Bonded Rainbow Cable:Related Image

300V UL Standard Intermittently Bonded Rainbow Cable:Related Image

Current Reduction Factor

Ambient Temperature (°C) 35 40 45 50 55 60 65
Current Reduction Factor 0.97 0.93 0.89 0.86 0.82 0.77 0.73
Ambient Temperature (°C) 70 75 80 85 90 95 100
Current Reduction Factor 0.68 0.63 0.58 0.52 0.45 0.37 0.26

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 1 x 0.93 = 0.93 (A) when the ambient temperature is 40 °C

Part Number
MAST-SFKK-SCL-6-1
MAST-SFKK-SCL-6-5
MAST-SFKK-SCL-6-10
MAST-SFKK-SCL-6-61
MAST-SFKK-SCL-8-1
MAST-SFKK-SCL-8-5
MAST-SFKK-SCL-8-10
MAST-SFKK-SCL-8-61
MAST-SFKK-SCL-10-1
MAST-SFKK-SCL-10-5
MAST-SFKK-SCL-10-10
MAST-SFKK-SCL-10-61
MAST-SFKK-SCL-14-1
MAST-SFKK-SCL-14-5
MAST-SFKK-SCL-14-10
MAST-SFKK-SCL-14-61
MAST-SFKK-SCL-16-1
MAST-SFKK-SCL-16-5
MAST-SFKK-SCL-16-10
MAST-SFKK-SCL-16-61
MAST-SFKK-SCL-20-1
MAST-SFKK-SCL-20-5
MAST-SFKK-SCL-20-10
MAST-SFKK-SCL-20-61
MAST-SFKK-SCL-24-1
MAST-SFKK-SCL-24-5
MAST-SFKK-SCL-24-10
MAST-SFKK-SCL-24-61
MAST-SFKK-SCL-26-1
MAST-SFKK-SCL-26-5
MAST-SFKK-SCL-26-10
MAST-SFKK-SCL-26-61
MAST-SFKK-SCL-30-1
MAST-SFKK-SCL-30-5
MAST-SFKK-SCL-30-10
MAST-SFKK-SCL-30-61
MAST-SFKK-SCL-34-1
MAST-SFKK-SCL-34-5
MAST-SFKK-SCL-34-10
MAST-SFKK-SCL-34-61
MAST-SFKK-SCL-36-1
MAST-SFKK-SCL-36-5
MAST-SFKK-SCL-36-10
MAST-SFKK-SCL-36-61
MAST-SFKK-SCL-40-1
MAST-SFKK-SCL-40-5
MAST-SFKK-SCL-40-10
MAST-SFKK-SCL-40-61
MAST-SFKK-SCL-50-1
MAST-SFKK-SCL-50-5
MAST-SFKK-SCL-50-10
MAST-SFKK-SCL-50-61
MAST-SFKK-SCL-60-1
MAST-SFKK-SCL-60-5
MAST-SFKK-SCL-60-10
MAST-SFKK-SCL-60-61
MAST-SFKK-SCL-64-1
MAST-SFKK-SCL-64-5
MAST-SFKK-SCL-64-10
MAST-SFKK-SCL-64-61
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

167.62
1 Piece(s)Available

8 Days or more

567.62
1 Piece(s)Available

8 Days or more

1067.62
1 Piece(s)Available

8 Days or more

6167.62
1 Piece(s)Available

8 Days or more

1810.16
1 Piece(s)Available

8 Days or more

5810.16
1 Piece(s)Available

8 Days or more

10810.16
1 Piece(s)Available

8 Days or more

61810.16
1 Piece(s)Available

8 Days or more

11012.7
1 Piece(s)Available

8 Days or more

51012.7
1 Piece(s)Available

8 Days or more

101012.7
1 Piece(s)Available

8 Days or more

611012.7
1 Piece(s)Available

8 Days or more

11417.78
1 Piece(s)Available

8 Days or more

51417.78
1 Piece(s)Available

8 Days or more

101417.78
1 Piece(s)Available

8 Days or more

611417.78
1 Piece(s)Available

8 Days or more

11620.32
1 Piece(s)Available

8 Days or more

51620.32
1 Piece(s)Available

8 Days or more

101620.32
1 Piece(s)Available

8 Days or more

611620.32
1 Piece(s)Available

8 Days or more

12025.4
1 Piece(s)Available

8 Days or more

52025.4
1 Piece(s)Available

8 Days or more

102025.4
1 Piece(s)Available

8 Days or more

612025.4
1 Piece(s)Available

8 Days or more

12430.48
1 Piece(s)Available

8 Days or more

52430.48
1 Piece(s)Available

8 Days or more

102430.48
1 Piece(s)Available

8 Days or more

612430.48
1 Piece(s)Available

8 Days or more

12633.02
1 Piece(s)Available

8 Days or more

52633.02
1 Piece(s)Available

8 Days or more

102633.02
1 Piece(s)Available

8 Days or more

612633.02
1 Piece(s)Available

8 Days or more

13038.1
1 Piece(s)Available

8 Days or more

53038.1
1 Piece(s)Available

8 Days or more

103038.1
1 Piece(s)Available

8 Days or more

613038.1
1 Piece(s)Available

8 Days or more

13443.18
1 Piece(s)Available

8 Days or more

53443.18
1 Piece(s)Available

8 Days or more

103443.18
1 Piece(s)Available

8 Days or more

613443.18
1 Piece(s)Available

8 Days or more

13645.72
1 Piece(s)Available

8 Days or more

53645.72
1 Piece(s)Available

8 Days or more

103645.72
1 Piece(s)Available

8 Days or more

613645.7
1 Piece(s)Available

8 Days or more

14050.8
1 Piece(s)Available

8 Days or more

54050.8
1 Piece(s)Available

8 Days or more

104050.8
1 Piece(s)Available

8 Days or more

614050.8
1 Piece(s)Available

8 Days or more

15063.5
1 Piece(s)Available

8 Days or more

55063.5
1 Piece(s)Available

8 Days or more

105063.5
1 Piece(s)Available

8 Days or more

615063.5
1 Piece(s)Available

8 Days or more

16076.2
1 Piece(s)Available

8 Days or more

56076.2
1 Piece(s)Available

8 Days or more

106076.2
1 Piece(s)Available

8 Days or more

616076.2
1 Piece(s)Available

8 Days or more

16481.28
1 Piece(s)Available

8 Days or more

56481.28
1 Piece(s)Available

8 Days or more

106481.28
1 Piece(s)Available

8 Days or more

616481.28

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.08 AWG size(AWG) 28 Rated voltage 300 V
Shield N/A Representative standards UL

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.