(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flex Automation Cable - 300 V, Shielded, PVC Sheath, PSE/UL/CE/CSA/CCC, D-LIST3ZSB Series

Flex Automation Cable - 300 V, Shielded, PVC Sheath, PSE/UL/CE/CSA/CCC, D-LIST3ZSB Series
  • Volume Discount

A shielded cable for flexing applications that complies with many different standards

Part Number

Configured Part Number is shown.

Part Number
D-LIST3ZSB-0.5-4-1
D-LIST3ZSB-0.5-4-2
D-LIST3ZSB-0.5-4-3
D-LIST3ZSB-0.5-4-4
D-LIST3ZSB-0.5-4-5
D-LIST3ZSB-0.5-4-6
D-LIST3ZSB-0.5-4-7
D-LIST3ZSB-0.5-4-8
D-LIST3ZSB-0.5-4-9
D-LIST3ZSB-0.5-4-10
D-LIST3ZSB-0.5-5-1
D-LIST3ZSB-0.5-5-2
D-LIST3ZSB-0.5-5-3
D-LIST3ZSB-0.5-5-4
D-LIST3ZSB-0.5-5-5
D-LIST3ZSB-0.5-5-6
D-LIST3ZSB-0.5-5-7
D-LIST3ZSB-0.5-5-8
D-LIST3ZSB-0.5-5-9
D-LIST3ZSB-0.5-5-10
D-LIST3ZSB-0.5-6-1
D-LIST3ZSB-0.5-6-2
D-LIST3ZSB-0.5-6-3
D-LIST3ZSB-0.5-6-4
D-LIST3ZSB-0.5-6-5
D-LIST3ZSB-0.5-6-6
D-LIST3ZSB-0.5-6-7
D-LIST3ZSB-0.5-6-8
D-LIST3ZSB-0.5-6-9
D-LIST3ZSB-0.5-6-10
D-LIST3ZSB-0.5-7-1
D-LIST3ZSB-0.5-7-2
D-LIST3ZSB-0.5-7-3
D-LIST3ZSB-0.5-7-4
D-LIST3ZSB-0.5-7-5
D-LIST3ZSB-0.5-7-6
D-LIST3ZSB-0.5-7-7
D-LIST3ZSB-0.5-7-8
D-LIST3ZSB-0.5-7-9
D-LIST3ZSB-0.5-7-10
D-LIST3ZSB-0.5-8-1
D-LIST3ZSB-0.5-8-2
D-LIST3ZSB-0.5-8-3
D-LIST3ZSB-0.5-8-4
D-LIST3ZSB-0.5-8-5
D-LIST3ZSB-0.5-8-6
D-LIST3ZSB-0.5-8-7
D-LIST3ZSB-0.5-8-8
D-LIST3ZSB-0.5-8-9
D-LIST3ZSB-0.5-8-10
D-LIST3ZSB-0.5-10-1
D-LIST3ZSB-0.5-10-2
D-LIST3ZSB-0.5-10-3
D-LIST3ZSB-0.5-10-4
D-LIST3ZSB-0.5-10-5
D-LIST3ZSB-0.5-10-6
D-LIST3ZSB-0.5-10-7
D-LIST3ZSB-0.5-10-8
D-LIST3ZSB-0.5-10-9
D-LIST3ZSB-0.5-10-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

10.52049.1
1 Piece(s)Available

8 Days or more

20.52049.1
1 Piece(s)Available

8 Days or more

30.52049.1
1 Piece(s)Available

8 Days or more

40.52049.1
1 Piece(s)Available

8 Days or more

50.52049.1
1 Piece(s)Available

8 Days or more

60.52049.1
1 Piece(s)Available

8 Days or more

70.52049.1
1 Piece(s)Available

8 Days or more

80.52049.1
1 Piece(s)Available

8 Days or more

90.52049.1
1 Piece(s)Available

8 Days or more

100.52049.1
1 Piece(s)Available

8 Days or more

10.520510
1 Piece(s)Available

8 Days or more

20.520510
1 Piece(s)Available

8 Days or more

30.520510
1 Piece(s)Available

8 Days or more

40.520510
1 Piece(s)Available

8 Days or more

50.520510
1 Piece(s)Available

8 Days or more

60.520510
1 Piece(s)Available

8 Days or more

70.520510
1 Piece(s)Available

8 Days or more

80.520510
1 Piece(s)Available

8 Days or more

90.520510
1 Piece(s)Available

8 Days or more

100.520510
1 Piece(s)Available

8 Days or more

10.520610.6
1 Piece(s)Available

8 Days or more

20.520610.6
1 Piece(s)Available

8 Days or more

30.520610.6
1 Piece(s)Available

8 Days or more

40.520610.6
1 Piece(s)Available

8 Days or more

50.520610.6
1 Piece(s)Available

8 Days or more

60.520610.6
1 Piece(s)Available

8 Days or more

70.520610.6
1 Piece(s)Available

8 Days or more

80.520610.6
1 Piece(s)Available

8 Days or more

90.520610.6
1 Piece(s)Available

8 Days or more

100.520610.6
1 Piece(s)Available

8 Days or more

10.520711.6
1 Piece(s)Available

8 Days or more

20.520711.6
1 Piece(s)Available

8 Days or more

30.520711.6
1 Piece(s)Available

8 Days or more

40.520711.6
1 Piece(s)Available

8 Days or more

50.520711.6
1 Piece(s)Available

8 Days or more

60.520711.6
1 Piece(s)Available

8 Days or more

70.520711.6
1 Piece(s)Available

8 Days or more

80.520711.6
1 Piece(s)Available

8 Days or more

90.520711.6
1 Piece(s)Available

8 Days or more

100.520711.6
1 Piece(s)Available

8 Days or more

10.520812.2
1 Piece(s)Available

8 Days or more

20.520812.2
1 Piece(s)Available

8 Days or more

30.520812.2
1 Piece(s)Available

8 Days or more

40.520812.2
1 Piece(s)Available

8 Days or more

50.520812.2
1 Piece(s)Available

8 Days or more

60.520812.2
1 Piece(s)Available

8 Days or more

70.520812.2
1 Piece(s)Available

8 Days or more

80.520812.2
1 Piece(s)Available

8 Days or more

90.520812.2
1 Piece(s)Available

8 Days or more

100.520812.2
1 Piece(s)Available

8 Days or more

10.5201014.3
1 Piece(s)Available

8 Days or more

20.5201014.3
1 Piece(s)Available

8 Days or more

30.5201014.3
1 Piece(s)Available

8 Days or more

40.5201014.3
1 Piece(s)Available

8 Days or more

50.5201014.3
1 Piece(s)Available

8 Days or more

60.5201014.3
1 Piece(s)Available

8 Days or more

70.5201014.3
1 Piece(s)Available

8 Days or more

80.5201014.3
1 Piece(s)Available

8 Days or more

90.5201014.3
1 Piece(s)Available

8 Days or more

100.5201014.3

Loading...

Basic Information

Rated voltage 300V Shield Present Sheath Characteristic Oil resistance
Representative standards PSE / UL / CE / CSA(c-UL) / CCC Sheath Color Black Sheath Material PVC
Insulation body materials PVC Power supply/signal For signals

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.