(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Density (0.635 mm Pitch) Bridge Type OKIFLEX

High Density (0.635 mm Pitch) Bridge Type OKIFLEX
  • Volume Discount

Easily pressure welded to high-density IDC connectors (1.27 mm pitch), reducing mounting space, and facilitating multiple connections. Bridge type.

[Features]
•Half-pitch (0.635 mm) cable, achieving half of the pitch of conventional 1.27 mm flat cables by using AWG30 (7/0.1 mm) tin-plated copper wire in response to demands for cable size reduction.
•Easily pressure welded to high-density IDC connectors (1.27 mm pitch), reducing mounting space, and facilitating multiple connections.
•Available in bridge and sudare configurations, as with existing OKIFLEX series
•F-mark certified products can be made to order
•Environmentally friendly product
•No brominated flame retardants (PBDE, PBB) or heavy metals such as Pb, Cr6+, Cd, or Hg in the insulating material

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FLEX-B2 10-7/0.1 20028
FLEX-B2 20-7/0.1 20028
FLEX-B2 26-7/0.1 20028
FLEX-B2 34-7/0.1 20028
FLEX-B2 40-7/0.1 20028
FLEX-B2 50-7/0.1 20028
FLEX-B2 60-7/0.1 20028
FLEX-B2 64-7/0.1 20028
FLEX-B2 68-7/0.1 20028
FLEX-B2 80-7/0.1 20028
FLEX-B2 100-7/0.1 20028
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Full width
(mm)
Number with packs
(Units)
1 Piece(s)Available

11 Days or more

10106.3510
1 Piece(s)Available

11 Days or more

102012.710
1 Piece(s)Available

41 Days or more

102616.5110
1 Piece(s)Available

11 Days or more

103421.59-
1 Piece(s)Available

11 Days or more

104025.4-
1 Piece(s)Available

11 Days or more

105031.75-
1 Piece(s)Available

11 Days or more

106038.1-
1 Piece(s)Available

11 Days or more

106440.64-
1 Piece(s)Available

11 Days or more

106843.18-
1 Piece(s)Available

11 Days or more

108050.8-
1 Piece(s)Available

11 Days or more

1010063.5-

Loading...

  1. 1

Basic Information

Total length(m) 61 AWG size(AWG) 30 Rated voltage 150V
Shield None Representative standards UL Insulation body materials Soft vinyl chloride
Center line color scheme Side mark: red/ other: gray

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.