(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

High Density (0.635 mm Pitch) Folding Screen Type OKIFLEX [1 to 10 Pcs/Pack]【1-10 Pieces Per Package】

High Density (0.635 mm Pitch) Folding Screen Type OKIFLEX [1 to 10 Pcs/Pack]
  • Volume Discount

Folding screen-style.

[Features]
· An AWG30 (7/0.1 mm) tin plated copper wire is used in the conductor in order to work with devices requiring miniaturization. The conventional 1.27 mm pitch flat cable has been set to a half-pitch (0.635 mm).
· Can easily be pressure welded to a high-density IDC connector (1.27 mm pitch), reducing mounting space, and enabling multiple connections.
・Like the regular OKIFLEX series, it is available as a bridge type and as folding screen type.
▪ The F mark printed goods are available through build-to-order.
· This product is an environmentally compatible product.
・The insulation does not contain special brominated flame-retardant materials (PBDE, PBB) or heavy metals (Pb, Cr6+, Cd, Hg).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FLEX-S2 26-7/0.1 7030 20028
FLEX-S2 40-7/0.1 7030 20028
FLEX-S2 50-7/0.1 7030 20028
FLEX-S2 60-7/0.1 7030 20028
FLEX-S2 80-7/0.1 7030 20028
FLEX-S2 100-7/0.1 7030 20028
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Full width
(mm)
Number with packs
(Units)

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

102616.5110
1 Piece(s)Available

11 Days or more

104025.4-
1 Piece(s)Available

11 Days or more

105031.75-
1 Piece(s)Available

11 Days or more

106038.1-
1 Piece(s)Available

11 Days or more

108050.8-
1 Piece(s)Available

11 Days or more

1010063.5-

Loading...

  1. 1

Basic Information

AWG size(AWG) 30 Rated voltage 150V Shield None
Representative standards UL Insulation body materials Soft vinyl chloride Center line color scheme Side mark: red/ other: gray

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.