(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
● Misumi original flat cable.
● Suitable for wiring between devices as it is very soft.
● Flat cable that has both fused and unfused portions, better for internal wiring compared to 100% fused-model flat cables.
● It can be pressure welded to 2.54 pitch MIL connectors (MIL-C-83503 Standard).
· This product can be used in computers, peripheral devices, communication devices and office equipment.
* For cables in stock, please keep in mind that because we cut them to the specified size,
they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.
The Electrical Appliance and Material Safety Law certificate has not been obtained.
* This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
Part Number
Configured Part Number is shown.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
MAST-SFKK-SGR
Shape Specification | Intermittent Bonded Type |
Rated Voltage | 300V |
Operating Temperature Range | 0 ~ 105°C |
Standard Acquired | ULAWM2651 |
Insulation Material | PVC |
1 Piece Unit 1 Roll Unit
Model Number | Number of Cores | Total Length (m) |
MAST-SFKK-SGR (Intermittent Bonded) |
6 | 61 |
8 | ||
10 | ||
14 | ||
16 | ||
20 | ||
24 | ||
26 | ||
30 | ||
34 | ||
36 | ||
40 | ||
50 | ||
60 | ||
64 |
Model Number | Number of Cores | Total Length (m) |
Sample Provided |
MAST-SFKK-SGR (Intermittent Bonded) |
6 | 1 / 5 / 10 |
- |
8 | - | ||
10 | - | ||
14 | - | ||
16 | - | ||
20 | ◎ | ||
24 | - | ||
26 | - | ||
30 | - | ||
34 | - | ||
36 | - | ||
40 | - | ||
50 | - | ||
60 | - | ||
64 | - |
Specifications
Model Number | Number of Cores | Total Length (m) |
Size | Conductor (Strands / mm) |
Span (mm) |
Overall Width (mm) |
Conductor Resistance Ω/km (20 °C) |
Insulation Properties MΩkm |
Maximum Voltage (V / Min) |
Allowable Current A (30 °C) |
Capacitance (Approx. pF / m) |
Characteristic Impedance Approx. Ω |
Propagation Delay Approx. ns / m |
Near-end Crosstalk Approx. % |
Flame Retardance Properties |
Approximate Mass kg / roll |
MAST-SFKK-SGR (Intermittent Bonded) |
6 | 1 / 5 / 10 / 61 (1 Roll) |
AWG28 (0.08 mm2) |
7/0.127 Tin Plated Annealed Copper Wire |
6.35 | 7.62 | 225 or less |
10 or more | AC 2000 | 1 | 51 | 108 | 5 | 4 | VW-1 | 0.7 |
8 | 8.89 | 10.16 | 0.93 | |||||||||||||
10 | 11.43 | 12.70 | 1.16 | |||||||||||||
14 | 16.51 | 17.78 | 1.62 | |||||||||||||
16 | 19.05 | 20.32 | 1.86 | |||||||||||||
20 | 24.13 | 25.40 | 2.31 | |||||||||||||
24 | 29.21 | 30.48 | 2.78 | |||||||||||||
26 | 31.75 | 33.02 | 3.01 | |||||||||||||
30 | 36.83 | 38.10 | 3.47 | |||||||||||||
34 | 41.91 | 43.18 | 3.93 | |||||||||||||
36 | 44.45 | 45.72 | 4.16 | |||||||||||||
40 | 49.53 | 50.80 | 4.63 | |||||||||||||
50 | 62.23 | 63.50 | 5.78 | |||||||||||||
60 | 74.93 | 76.20 | 6.94 | |||||||||||||
64 | 80.01 | 81.28 | 7.4 |
*Measurement values are in GSG mode for capacitance, characteristic impedance, propagation delay and near-end crosstalk. * (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
Current Reduction Factor
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the below current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 1 x 0.93 = 0.93 (A) when the ambient temperature is 40 °C
Ambient Temperature (°C) | 35 | 40 | 45 | 50 | 55 | 60 | 65 |
Current Reduction Factor | 0.97 | 0.93 | 0.89 | 0.86 | 0.82 | 0.77 | 0.73 |
Ambient Temperature (°C) | 70 | 75 | 80 | 85 | 90 | 95 | 100 |
Current Reduction Factor | 0.68 | 0.63 | 0.58 | 0.52 | 0.45 | 0.37 | 0.26 |
Part Number |
---|
Loading...
Conductor cross section(mm2) | 0.08 | AWG size(AWG) | 28 | Rated voltage | 300 V |
---|---|---|---|---|---|
Shield | N/A | Representative standards | UL |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy