(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Mobile Signal Automation Cable - CCC/UL/CE/PSE, MASWG-CP3KK Series

Mobile Signal Automation Cable - CCC/UL/CE/PSE, MASWG-CP3KK Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

300 V CCC compliant mobile power sources Cable

  • c-UL
  • CE-Compliant
  • CCC
  • VW-1
  • PSE Law
  • ULAWM
  • For Power Supply
  • European Standards 300 / 500 V


●The "SWING-MASTER" Class-C is one of Misumi's original MASTER cables.
●This product complies with various standards such as CCC, UL CE and PSE.
●Uses composite stranded conductors and ultrafine conductors, making it suitable for low-speed moving parts such as those in industrial robots.
● Hardwearing and twist-resistant as it uses soft materials.

6-core and above of this series are compatible with CCC, UL and c-UL only.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter]
* Color and softness may vary slightly due to manufacturer changes.

Part Number

Configured Part Number is shown.

Specifications

MASWG-CP3KK CCC/UL/CE/PSE Compatible Cable:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number Section Area
(mm2)
Number of Cores Total Length
or
Specified Length (m)
MASWG-CP3KK 0.75 2 1
~
100
(Specify 1 m Increment)
3
4
6
8
12
1.0 2
3
4
1.5 2
3
4
2.5 2
3
4



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]

More Information

MASWG-CP3KK CCC/UL/CE/PSE Compatible Cable:Related Image

MASWG-CP3KK CCC/UL/CE/PSE Compatible Cable:Related Image

MASWG-CP3KK CCC/UL/CE/PSE Compatible Cable:Related Image

Specifications

Model Number Section Area
(mm2)
Number of Cores AWG
Estimated
Size *1
Twisted
Structure
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C) *2
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩ / km (20°C)
Maximum Voltage
V / 5 Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
MASWG-CP3KK 0.75 2 19 Composite
Stranding
2 6.5 57 9.8 26 or less 11 or more 2000 150/0.08 1.13 N/A 0.6 PVC 2.35 0.8 PVC CCC /
UL /
CE /
PSE /
c-UL
(6-core and above
compatible with
CCC /
UL /
c-UL
only)
3 3 7 59 8.5 0.8
4 4 7.6 73 7.6 0.8
6 6 7.8 85 5.9 0.4 1.95 0.8
8 8 9.3 117 5.2 1
12 12 10.9 170 4.1 1.2
1.0 2 18 2 6.9 67 11.8 19.5
or less
90/0.12 1.31 0.6 2.53 0.8
3 3 7.3 69 10.3 0.8
4 4 8.2 90 9.2 0.9
1.5 2 16 2 7.9 91 15.9 13.3
or less
135/0.12 1.61 0.7 3.03 0.8
3 3 8.6 97 13.8 0.9
4 4 9.6 127 12.3 1
2.5 2 14 2 9.6 138 22.3 7.98
or less
100/0.18 2.08 0.8 3.7 1
3 3 10.6 152 19.3 1.1
4 4 11.5 191 17.2 1.1



* 1 Resizing is to be used only as a guide. Additionally, because this product has been designed with overseas standards,
the sizes shown have been replaced with an estimated section area calculated from the actual conductive structure.
For the comparison table of the AWG size and estimated section area (shown in mm2), refer to >>Click here.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other

Current Reduction Factor

Ambient Temperature (°C) 20 30 40 50 60
Current Reduction Factor 1.1 1 0.86 0.71 0.5

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 9.8 x 0.86 = 8.43 (A) when the ambient temperature is 40°C at 2-core 0.75mm2

MASWG-CP3KK CCC/UL/CE/PSE Compatible Cable:Related Image

Wire Core Identification Table

Number of Core Wires Wire Core Identification Method
2-core Blue, Brown
3-core Yellow / Green, Blue, Brown
4-core Yellow / Green, Black, Brown, Gray
6-core or more Numbers 1, 2, 3, 4, 5, 6...... are consecutively printed on the surface of the white insulator (one of the cores will be yellow / green.)
Part Number
MASWG-CP3KK-0.75-2-1
MASWG-CP3KK-0.75-2-2
MASWG-CP3KK-0.75-2-3
MASWG-CP3KK-0.75-2-4
MASWG-CP3KK-0.75-2-5
MASWG-CP3KK-0.75-2-6
MASWG-CP3KK-0.75-2-7
MASWG-CP3KK-0.75-2-8
MASWG-CP3KK-0.75-2-9
MASWG-CP3KK-0.75-2-10
MASWG-CP3KK-0.75-2-11
MASWG-CP3KK-0.75-2-12
MASWG-CP3KK-0.75-2-13
MASWG-CP3KK-0.75-2-14
MASWG-CP3KK-0.75-2-15
MASWG-CP3KK-0.75-2-16
MASWG-CP3KK-0.75-2-17
MASWG-CP3KK-0.75-2-18
MASWG-CP3KK-0.75-2-19
MASWG-CP3KK-0.75-2-20
MASWG-CP3KK-0.75-2-21
MASWG-CP3KK-0.75-2-22
MASWG-CP3KK-0.75-2-23
MASWG-CP3KK-0.75-2-24
MASWG-CP3KK-0.75-2-25
MASWG-CP3KK-0.75-2-26
MASWG-CP3KK-0.75-2-27
MASWG-CP3KK-0.75-2-28
MASWG-CP3KK-0.75-2-29
MASWG-CP3KK-0.75-2-30
MASWG-CP3KK-0.75-2-31
MASWG-CP3KK-0.75-2-32
MASWG-CP3KK-0.75-2-33
MASWG-CP3KK-0.75-2-34
MASWG-CP3KK-0.75-2-35
MASWG-CP3KK-0.75-2-36
MASWG-CP3KK-0.75-2-37
MASWG-CP3KK-0.75-2-38
MASWG-CP3KK-0.75-2-39
MASWG-CP3KK-0.75-2-40
MASWG-CP3KK-0.75-2-41
MASWG-CP3KK-0.75-2-42
MASWG-CP3KK-0.75-2-43
MASWG-CP3KK-0.75-2-44
MASWG-CP3KK-0.75-2-45
MASWG-CP3KK-0.75-2-46
MASWG-CP3KK-0.75-2-47
MASWG-CP3KK-0.75-2-48
MASWG-CP3KK-0.75-2-49
MASWG-CP3KK-0.75-2-50
MASWG-CP3KK-0.75-2-51
MASWG-CP3KK-0.75-2-52
MASWG-CP3KK-0.75-2-53
MASWG-CP3KK-0.75-2-54
MASWG-CP3KK-0.75-2-55
MASWG-CP3KK-0.75-2-56
MASWG-CP3KK-0.75-2-57
MASWG-CP3KK-0.75-2-58
MASWG-CP3KK-0.75-2-59
MASWG-CP3KK-0.75-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

10.751926.5
1 Piece(s)Available

8 Days or more

20.751926.5
1 Piece(s)Available

8 Days or more

30.751926.5
1 Piece(s)Available

8 Days or more

40.751926.5
1 Piece(s)Available

8 Days or more

50.751926.5
1 Piece(s)Available

8 Days or more

60.751926.5
1 Piece(s)Available

8 Days or more

70.751926.5
1 Piece(s)Available

8 Days or more

80.751926.5
1 Piece(s)Available

8 Days or more

90.751926.5
1 Piece(s)Available

8 Days or more

100.751926.5
1 Piece(s)Available

8 Days or more

110.751926.5
1 Piece(s)Available

8 Days or more

120.751926.5
1 Piece(s)Available

8 Days or more

130.751926.5
1 Piece(s)Available

8 Days or more

140.751926.5
1 Piece(s)Available

8 Days or more

150.751926.5
1 Piece(s)Available

8 Days or more

160.751926.5
1 Piece(s)Available

8 Days or more

170.751926.5
1 Piece(s)Available

8 Days or more

180.751926.5
1 Piece(s)Available

8 Days or more

190.751926.5
1 Piece(s)Available

8 Days or more

200.751926.5
1 Piece(s)Available

8 Days or more

210.751926.5
1 Piece(s)Available

8 Days or more

220.751926.5
1 Piece(s)Available

8 Days or more

230.751926.5
1 Piece(s)Available

8 Days or more

240.751926.5
1 Piece(s)Available

8 Days or more

250.751926.5
1 Piece(s)Available

8 Days or more

260.751926.5
1 Piece(s)Available

8 Days or more

270.751926.5
1 Piece(s)Available

8 Days or more

280.751926.5
1 Piece(s)Available

8 Days or more

290.751926.5
1 Piece(s)Available

8 Days or more

300.751926.5
1 Piece(s)Available

8 Days or more

310.751926.5
1 Piece(s)Available

8 Days or more

320.751926.5
1 Piece(s)Available

8 Days or more

330.751926.5
1 Piece(s)Available

8 Days or more

340.751926.5
1 Piece(s)Available

8 Days or more

350.751926.5
1 Piece(s)Available

8 Days or more

360.751926.5
1 Piece(s)Available

8 Days or more

370.751926.5
1 Piece(s)Available

8 Days or more

380.751926.5
1 Piece(s)Available

8 Days or more

390.751926.5
1 Piece(s)Available

8 Days or more

400.751926.5
1 Piece(s)Available

8 Days or more

410.751926.5
1 Piece(s)Available

8 Days or more

420.751926.5
1 Piece(s)Available

8 Days or more

430.751926.5
1 Piece(s)Available

8 Days or more

440.751926.5
1 Piece(s)Available

8 Days or more

450.751926.5
1 Piece(s)Available

8 Days or more

460.751926.5
1 Piece(s)Available

8 Days or more

470.751926.5
1 Piece(s)Available

8 Days or more

480.751926.5
1 Piece(s)Available

8 Days or more

490.751926.5
1 Piece(s)Available

8 Days or more

500.751926.5
1 Piece(s)Available

8 Days or more

510.751926.5
1 Piece(s)Available

8 Days or more

520.751926.5
1 Piece(s)Available

8 Days or more

530.751926.5
1 Piece(s)Available

8 Days or more

540.751926.5
1 Piece(s)Available

8 Days or more

550.751926.5
1 Piece(s)Available

8 Days or more

560.751926.5
1 Piece(s)Available

8 Days or more

570.751926.5
1 Piece(s)Available

8 Days or more

580.751926.5
1 Piece(s)Available

8 Days or more

590.751926.5
1 Piece(s)Available

8 Days or more

600.751926.5

Loading...

Basic Information

Rated voltage CE300 / 500V Shield N/A Representative standards PSE / UL / CE / CCC
Sheath Color Black Sheath Material PVC Insulation body materials PVC
Power supply/signal For Power Supply

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.