(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

300V UL Standard with Sheath Model

300V UL Standard with Sheath Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

300 V UL Standard with Sheath, with Shield type

  • VW-1
  • ULAWM
  • Strand Wire
  • 300 V


● Since both ends of the flat cable are formed to be outside the periphery, the flat cable can be evenly expanded during end processing with sheath stripping length of 2/3 – 1/2 the conventional.
● As its shape prevents pitch accuracy from deteriorating, the reliability of the connector and contact is excellent.
● The sheath complies with UL2464 at the rated temperature of 80°C, and the flat cable complies with UL2651 at the rated temperature of 105°C

The Electrical Appliance and Material Safety Law certificate has not been obtained.

* This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)


· Be careful not to confuse specified length and quantity when ordering.
· The dimension of the fused part of the flat cable is 30 mm, and the unfused part is 70 mm.
· Since there is no filler, the finish is not a true circle.

Part Number

Configured Part Number is shown.

Specifications

300V UL Standard with Sheath Model:Related Image

Model Number of Cores Sample Provided
>>P.4819
MAST-SFSKK
(Without Shield)
10 -
14 -
16 -
20
24 -
26 -
30 -
34 -
36 -
40 -
50 -
60 -
64 -

More Information

300V UL Standard with Sheath Model:Related Image300V UL Standard with Sheath Model:Related Image

Operating Temperature Range 0 ~ 80°C
Standard Acquired ULAWM2464
Insulation Properties PVC

 
Specifications

Model Number of Cores Total Length
(m)
Flat Cable Part Sheath (PVC) Allowable Current
(A)
Approximate
Mass
kg/km
Conductor
(Strands / mm)
Span Overall Width Thickness
(mm)
Outer Diameter
(mm)
MAST-SFSKK
(Without Shield)
10 1
·
5
·
10
·
20
·
50
·
100
7/0.127
AWG28
(0.08 mm2)
Tin Plated
Annealed Copper Wire
1.27 12.7 0.9 6.5 1.3 4.2
14 17.8 0.95 8.2 1.1 5.8
16 20.3 0.95 8.6 1.0 6.4
20 25.4 1.0 9.3 1.0 7.6
24 30.5 1.0 10.6 0.8 9.0
26 33.0 1.0 11.1 0.8 9.6
30 38.1 1.0 11.1 0.8 10.4
34 43.2 1.0 12.5 0.7 11.8
36 45.7 1.0 12.5 0.7 12.2
40 50.8 1.0 13.1 0.7 13.2
50 63.5 1.0 14.1 0.6 15.7
60 76.2 1.0 15.1 0.6 18.1
64 81.3 1.0 15.4 0.6 19.0

* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.

Characteristics

  Without Shield
Conductor Resistance Ω / km (20°C) 225 or less
Insulation Resistance MΩ-km 10 or more
Maximum Voltage V/min.AC 1000
Capacitance Approx. pF / m 51
Characteristic Impedance Approx. Ω 108
Propagation Delay Approx. ns / m 5
Near-end Crosstalk Approx. % 4
Flame Retardance Properties   VW-1

Note) (1) Measurement methods are GSG mode for capacitance, characteristic impedance, propagation delay and near-end crosstalk.

Part Number
MAST-SFSKK-10-1
MAST-SFSKK-10-5
MAST-SFSKK-10-10
MAST-SFSKK-10-20
MAST-SFSKK-10-50
MAST-SFSKK-10-100
MAST-SFSKK-14-1
MAST-SFSKK-14-5
MAST-SFSKK-14-10
MAST-SFSKK-14-20
MAST-SFSKK-14-50
MAST-SFSKK-14-100
MAST-SFSKK-16-1
MAST-SFSKK-16-5
MAST-SFSKK-16-10
MAST-SFSKK-16-20
MAST-SFSKK-16-50
MAST-SFSKK-16-100
MAST-SFSKK-20-1
MAST-SFSKK-20-5
MAST-SFSKK-20-10
MAST-SFSKK-20-20
MAST-SFSKK-20-50
MAST-SFSKK-20-100
MAST-SFSKK-26-1
MAST-SFSKK-26-5
MAST-SFSKK-26-10
MAST-SFSKK-26-20
MAST-SFSKK-26-50
MAST-SFSKK-26-100
MAST-SFSKK-30-1
MAST-SFSKK-30-5
MAST-SFSKK-30-10
MAST-SFSKK-30-20
MAST-SFSKK-30-50
MAST-SFSKK-34-1
MAST-SFSKK-34-5
MAST-SFSKK-34-10
MAST-SFSKK-34-20
MAST-SFSKK-34-100
MAST-SFSKK-40-1
MAST-SFSKK-40-5
MAST-SFSKK-40-10
MAST-SFSKK-40-20
MAST-SFSKK-40-50
MAST-SFSKK-40-100
MAST-SFSKK-60-1
MAST-SFSKK-60-5
MAST-SFSKK-60-10
MAST-SFSKK-60-20
MAST-SFSKK-60-50
MAST-SFSKK-60-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

11012.7
1 Piece(s)Available

8 Days or more

51012.7
1 Piece(s)Available

8 Days or more

101012.7
1 Piece(s)Available

8 Days or more

201012.7
1 Piece(s)Available

8 Days or more

501012.7
1 Piece(s)Available

8 Days or more

1001012.7
1 Piece(s)Available

8 Days or more

11417.8
1 Piece(s)Available

8 Days or more

51417.8
1 Piece(s)Available

8 Days or more

101417.8
1 Piece(s)Available

8 Days or more

201417.8
1 Piece(s)Available

8 Days or more

501417.8
1 Piece(s)Available

8 Days or more

1001417.8
1 Piece(s)Available

8 Days or more

11620.3
1 Piece(s)Available

8 Days or more

51620.3
1 Piece(s)Available

8 Days or more

101620.3
1 Piece(s)Available

8 Days or more

201620.3
1 Piece(s)Available

8 Days or more

501620.3
1 Piece(s)Available

8 Days or more

1001620.3
1 Piece(s)Available

8 Days or more

12025.4
1 Piece(s)Available

8 Days or more

52025.4
1 Piece(s)Available

8 Days or more

102025.4
1 Piece(s)Available

8 Days or more

202025.4
1 Piece(s)Available

8 Days or more

502025.4
1 Piece(s)Available

8 Days or more

1002025.4
1 Piece(s)Available

8 Days or more

12633
1 Piece(s)Available

8 Days or more

52633
1 Piece(s)Available

8 Days or more

102633
1 Piece(s)Available

8 Days or more

202633
1 Piece(s)Available

8 Days or more

502633
1 Piece(s)Available

8 Days or more

1002633
1 Piece(s)Available

8 Days or more

13038.1
1 Piece(s)Available

8 Days or more

53038.1
1 Piece(s)Available

8 Days or more

103038.1
1 Piece(s)Available

8 Days or more

203038.1
1 Piece(s)Available

8 Days or more

503038.1
1 Piece(s)Available

8 Days or more

13443.2
1 Piece(s)Available

8 Days or more

53443.2
1 Piece(s)Available

8 Days or more

103443.2
1 Piece(s)Available

8 Days or more

203443.2
1 Piece(s)Available

8 Days or more

1003443.2
1 Piece(s)Available

8 Days or more

14050.8
1 Piece(s)Available

8 Days or more

54050.8
1 Piece(s)Available

8 Days or more

104050.8
1 Piece(s)Available

8 Days or more

204050.8
1 Piece(s)Available

8 Days or more

504050.8
1 Piece(s)Available

8 Days or more

1004050.8
1 Piece(s)Available

8 Days or more

16076.2
1 Piece(s)Available

8 Days or more

56076.2
1 Piece(s)Available

8 Days or more

106076.2
1 Piece(s)Available

8 Days or more

206076.2
1 Piece(s)Available

8 Days or more

506076.2
1 Piece(s)Available

8 Days or more

1006076.2

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.08 AWG size(AWG) 28 Rated voltage 300 V
Shield N/A Representative standards UL

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.