(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The "SWING-MASTER" Class-C style cabling is one of Misumi's original MASTER cables.
● The "SWING-MASTER" Class-C is one of Misumi's original MASTER cables.
● This product complies with UL standards.
● It uses composite stranded conductors, making it suitable for low-speed moving parts such as those in industrial robots.
● Hardwearing and twist-resistant as it uses soft materials.
● Shielded, pair stranded core wire and has excellent noise resistance.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.
The Electrical Appliance and Material Safety Law certificate has not been obtained.
* This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
Part Number
Configured Part Number is shown.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area (mm2) |
Number of Pairs *2 1P = 2 Cores |
Total Length or Specified Length |
MASW-CSNTS | 0.2 | 1P | 1 ~ 100 (Specify 1 m Increment) |
1.5P (3-core) | |||
2P | |||
3P | |||
4P | |||
5P | |||
6P | |||
7P | |||
8P | |||
10P | |||
15P | |||
0.3 | 1P | ||
1.5P (3-core) | |||
2P | |||
3P | |||
4P | |||
5P | |||
6P | |||
7P | |||
8P | |||
10P | |||
0.5 | 1P | ||
1.5P (3-core) | |||
2P | |||
3P | |||
4P | |||
5P | |||
6P | |||
7P |
Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 2 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.
Specifications
Model Number | Section Area (mm2) |
Number of Pairs *1 1P = 2 Cores |
AWG Estimated Size *2 |
Twisted Structure |
Number of Wire Cores |
Finished Outer Diameter (mm) |
Approximate Mass kg/km |
Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter (mm) |
Sheath | Specification | |||||||
Allowable Current A (30°C) *3 |
Conductor Resistance Ω/km (20 °C) |
Insulation Properties MΩ / km (20°C) |
Maximum Voltage V / min |
Structure Strands / mm |
Outer Diameter Approx. (mm) |
Plating *4 | Thickness (mm) |
Material *4 | Thickness (mm) |
Material *4 | ||||||||||
MASW-CSNTS | 0.2 | 1P | 24 | Twisted Pair | 2 | 4.30 | 29 | 4.02 | 93 | 10 | 300 | 45/0.08 | 0.62 | Tin | 0.19 | PVC | 1.00 | 0.85 | PVC | UL AWM |
1.5P (3-core) | 3 | 4.45 | 33 | 3.49 | ||||||||||||||||
2P | 4 | 5.60 | 45 | 3.11 | ||||||||||||||||
3P | 6 | 5.85 | 53 | 2.63 | ||||||||||||||||
4P | 8 | 6.58 | 66 | 2.30 | 1.00 | |||||||||||||||
5P | 10 | 7.06 | 77 | 2.14 | ||||||||||||||||
6P | 12 | 7.55 | 86 | 1.82 | ||||||||||||||||
7P | 14 | 8.05 | 94 | 1.61 | ||||||||||||||||
8P | 16 | 8.05 | 103 | 1.61 | ||||||||||||||||
10P | 20 | 9.20 | 121 | 1.61 | ||||||||||||||||
15P | 30 | 10.21 | 164 | 1.34 | ||||||||||||||||
0.3 | 1P | 22 | 2 | 4.60 | 33 | 5.16 | 65 | 65/0.08 | 0.76 | 0.20 | 1.15 | 0.85 | ||||||||
1.5P (3-core) | 3 | 4.77 | 38 | 4.47 | ||||||||||||||||
2P | 4 | 6.40 | 59 | 3.99 | 1.00 | |||||||||||||||
3P | 6 | 6.88 | 69 | 3.37 | ||||||||||||||||
4P | 8 | 7.17 | 82 | 2.95 | ||||||||||||||||
5P | 10 | 7.72 | 93 | 2.75 | ||||||||||||||||
6P | 12 | 8.29 | 107 | 2.33 | ||||||||||||||||
7P | 14 | 8.87 | 118 | 2.06 | ||||||||||||||||
8P | 16 | 8.87 | 127 | 2.06 | ||||||||||||||||
10P | 20 | 10.19 | 154 | 2.06 | ||||||||||||||||
0.5 | 1P | 20 | 2 | 5.10 | 40 | 7.17 | 39 | 108/0.08 | 0.96 | 0.22 | 1.40 | 0.85 | ||||||||
1.5P (3-core) | 3 | 5.31 | 47 | 6.22 | ||||||||||||||||
2P | 4 | 7.22 | 72 | 5.55 | 1.00 | |||||||||||||||
3P | 6 | 7.57 | 87 | 4.68 | ||||||||||||||||
4P | 8 | 8.17 | 105 | 4.11 | ||||||||||||||||
5P | 10 | 8.84 | 122 | 3.82 | ||||||||||||||||
6P | 12 | 9.53 | 143 | 3.25 | ||||||||||||||||
7P | 14 | 10.23 | 164 | 2.87 |
* 1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
* 2 Resizing is to be used only as a guide. Additionally, because this product has been designed with overseas standards,
the sizes shown have been replaced with an estimated section area calculated from the actual conductive structure.
For the comparison table of the AWG size and estimated section area (shown in mm2), refer to >>Click here.
* 3 The value of allowable current is to be used only as a reference value and is not guaranteed.
* 4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
Current Reduction Factor
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1 | 0.89 | 0.77 | 0.63 | 0.45 |
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 4.02 x 0.89 = 3.57 (A) when the ambient temperature is 40°C at 2P 0.2 mm1
Wire Core Identification Table
Color Identification | Pair No. (pair number) | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | ||||||||||
Wire Core No. | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | |
Insulator Color | Black | Black | Red | Red | Green | Green | Yellow | Yellow | Brown | Brown | Blue | Blue | Gray | Gray | Orange | Orange | Purple | Purple | Light Green | Light Green | |
Embedded Line Color | - | White | - | White | - | White | - | White | - | White | - | White | - | White | - | White | - | White | - | White | |
Pair No. (pair number) | 11 | 12 | 13 | 14 | 15 | ||||||||||||||||
Wire Core No. | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28 | 29 | 30 | |||||||||||
Insulator Color | Pink | Pink | Light Blue | Light Blue | White | White | Green | Green | Yellow | Yellow | |||||||||||
Embedded Line Color | - | White | - | White | - | Black | Black | Red | Black | Red |
1.5 P (3-core) is a twisted core of black, white and red.
Loading...
Rated voltage | 30 V | Shield | Yes | Sheath Characteristic | Oil Resistant |
---|---|---|---|---|---|
Representative standards | UL | Sheath Color | Black | Sheath Material | PVC |
Insulation body materials | PVC | Power supply/signal | For Signal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy