(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dedicated Crimping Tools for 3191 Series Connector
Part Number
Configured Part Number is shown.
Model Number | Compatible Series | Compatible Contacts | Compatible Wire | Weight (g) | ||
AWG | Conductor Section Area mm2 | Sheath Outer Diameter Ømm | ||||
MSHT-M02B | 3191 | 1434TL, 1433ATL | 28 ~ 24 | 0.08 ~ 0.2 | 0.8 ~ 1.5 | 600 |
1380TL, 1381ATL | 24 ~ 18 | 0.2 ~ 0.75 | 1.5 ~ 3.1 | 600 | ||
1380TL, 1381ATL | 24 ~ 18 | 0.2 ~ 0.75 | 1.5 ~ 3.1 | 600 | ||
MSHT-M02A | 1190TL, 1189ATL | 20 ~ 14 | 0.5 ~ 2.0 | 1.6 ~ 4.1 | 600 |
Applicable Type | 3191 Connector | Applicable Type | 3191 Connectors | Product Classification | Crimping Tool |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy