(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

· Tightening Tool for THB387/391/390/400/401L/402T/399Y

· Tightening Tool for THB387/391/390/400/401L/402T/399Y
  • Volume Discount

[Features]
· A dedicated tightening tool for securely tightening the cable gland cap.
· The THB400-( )-17 Series cannot be used.

Part Number

Configured Part Number is shown.

6000337BC

Part Number
6000337BC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Applicable Series THB387・391・390・400・401L・402T・399Y Color specifications/surface treatment PA66GF, black Notes Compatible models: THB387, 391, 390, 400, 401L, 402T, and 399Y

Please check the type/dimensions/specifications of the part 6000337BC in the · Tightening Tool for THB387/391/390/400/401L/402T/399Y series.

Additional Products in this Category

Tech Support