(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Extraction tool that minimizes the load when extracting contact (Molex Genuine Product)
Part Number
Configured Part Number is shown.
J5800-002
Loading...
Features
● A compact, high-density nylon connector having a 3.68 mm pitch and widely used in a variety of equipment, such as FA devices.Specifications
Item | Content |
---|---|
Maximum Rated Voltage | 250 V (MAX) |
Maximum Rated Current | 5 A |
Peak Voltage | 1,500 VAC / 1 minute |
Insulation Resistance | 1,000 MΩ or more |
Contact Resistance | 10 mΩ or less |
Applicable Electric Wire Range | AWG28 ~ 18 (0.08 ~ 0.75 mm2) |
Suitable Electric Wire Insulation Outer Diameter | φ1.1 ~ φ3.1 mm |
Operating Temperature Range | -40°C ~ +105°C |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-2) |
Housing Color | White Color |
Crimp Contact | Brass / Copper Base Tin-Plated |
About Coupling
Applicable Type | 1625 Connectors | Product Classification | Extraction Tool |
---|
Please check the type/dimensions/specifications of the part J5800-002 in the 1625 Connector Removal Tools series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy